Search Results for rf connector small with two loops
VITA Contacts and Connectors - SV Microwave
Enhance your system's RF performance with SV Microwave's higher-ranking VITA contacts and connectors. Explore its features and technical specifications. Check Inventory. Register. Log in ... Contacts and Connectors. Contacts and Connectors. Grid List. Filters. per page. Part # 8341-40001 NanoRF Female VITA 67.3 Backplane Contact for .047 Cable ...
Rectangular Connectors | Products - Amphenol
Amphenol Air LB France's 1900SIM is a '3 modules' rectangular connector providing versatility and high density within a small form factor. They come in a composite version for weight-saving applications and are available in plated versions for shielding applications. Many accessories and backshells also available.
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112562 - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; ... RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112562 PDF Customer Drawing (Size: 74 kb)
What is Position Assurance? - Amphenol RF
There are two different types of position assurance commonly found in automotive connectors like FAKRA or our AUTOMATE Mini-FAKRA connector system; TPA and CPA. Terminal Position Assurance (TPA) The lock slides into grooves on the terminal body and if the contact is not properly seated, the secondary lock will not properly engage.
Threaded SMPM Connectors, Adapters and Cable Assemblies
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
Thermal Shock Testing for RF Connectors - SV Microwave
Thermal Shock Testing for Connectors. Thermal shock testing is crucial in the connector hardiness verification. The RF connectors undergo thermal shock, and their resilience to this stress and any resultant changes are meticulously observed, emphasizing the vital role of our work in ensuring their reliability and durability.
BNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to N-Type Adapters designed for radio frequency applications. BNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF - Custom Cable
Amphenol Custom Cable offers the world’s largest selection of coaxial connectors and custom cable assemblies for use in radio frequency, microwave, and data transmission applications. Whether the objective is identifying the right part, a product modification, or a totally new connector configuration, we are ready to meet your needs and ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901-2PF705590AM HFSS 3D Component Model (Size: 5893 kb ) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle;
4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; ... RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67. Downloads. 431-119J-52S PDF Customer Drawing (Size: 136 kb)
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67. Downloads. 172137-10 STP 3D Model (Size: 1876 kb ) 172137-10 PDF Customer Drawing (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm C Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
BNC Right Angle Crimp Plug RG-6 75 Ohm | 112540 - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; ... RF Connector BNC Right Angle Crimp Plug RG-6 75 Ohm. Downloads. 112540 PDF Customer Drawing (Size: 73 kb)
BMB RF Interconnects Stock Details - SV Microwave
SV Microwave's new BMB RF Interconnects feature a wide range of RF interconnects, including standard and bulkhead cable connectors for multiple cable types, and PCB connectors designed for board-to-board applications. With both Full Detent and Smooth Bore connector options, as well as a bullet, these interconnects provide versatility and performance.
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; ... BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies;
Circular Connectors for Industries - Amphenol CS
The circular connectors are available in a variety of sizes, contact layouts and materials. Amphenol ICC provides Harsh MRD series circular connectors for industrial applications like smart grids and LED lightings. MRD series connectors are available in 2, 3, 4, 8 and 9 position form factors.
High Frequency D38999 Contact Cable Assemblies - SV Microwave
SV Microwave offers high frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 ... - Amphenol RF
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4440 PDF Customer Drawing (Size: 282 kb) 82-4440 STP 3D Model (Size: 942 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1026 - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; ... RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 034-1026 PDF Customer Drawing (Size: 184 kb)