Search Results for rf connector to pcb
Mini-FAKRA Type A Connector Series - Amphenol RF
FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A ...
Frequently Asked Questions - Amphenol RF
What is the recommended soldering reflow process for surface mount RF connectors? When running an HFSS simulation, do you recommend using Driven Modal or Driven Terminal? Are your PCB mount RF connectors washable?
BNC Straight PCB Jack Through Hole 50 Ohm | 112591 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112591 STP 3D Model (Size: 153 kb ) 112591 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 112591-NT3G: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
PwrBlade Mini Board to Board connectors | Power Solutions - Amphenol
PwrBlade ® Mini Board-to-Board connector enhances Amphenol's existing PwrBlade ® product line with the smallest profile to date. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
AFI Straight PCB Full Detent Plug Through Hole 50 Ohm
RF Connector AFI Straight PCB Full Detent Plug Through Hole 50 Ohm. Downloads. 920-263P-51P STP 3D Model (Size: 286 kb ) 920-263P-51P PDF Customer Drawing (Size: 242 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm Z Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
LiteTouch | Solderless PCB Connectors - SV Microwave
• Ideal for high speed PCB materials • RF test and measurement • Stripline, microstrip and coplanar waveguide PCB launch ... connectors in Figure 1, below, can create undesirable results on thin (< .010”) dielectric PCB. The LiteTouch connector, shown in Figure 2, addresses this issue by maintaining a solderless connection while keeping ...
AMC4 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency AMC4 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AMC4 Connectors at Amphenol RF online.
RF Connectors for Non-Magnetic Applications | Page 2 - Amphenol RF
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40046-3 PDF Customer Drawing (Size: 71 kb) 531-40046-3 IGS 3D Model (Size: 1383 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass:
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol VPX Solutions . Amphenol VITA connectors are essential for applications that involve significant data transfers in harsh environments. We’ve innovated the VPX and OpenVPX standard by designing connectors that are ruggedized while also offering industry-leading speeds. Amphenol’s VITA line of products is suited for a variety of applications, including:
SMPM Male PCB Edge Launch Connector, FD - SV Microwave
SMPM Male PCB Edge Launch Connector, FD 3285-6001. Discover and optimize RF performance for cutting-edge applications. Check Inventory. Register. Log in. Compare Products List. ... RF Series SMPM : Electrical Frequency 40 GHz ...
High Sensitivity ICP ® Accelerometers - PCB
High sensitivity PCB accelerometers to detect very low level vibrations . Main Menu. 0 1 1. Total Customer Satisfaction ... military style connector provide the added benefit of being electrically case isolated for superior RF and EMI protection. ... Electrical Connector: 2-Pin MIL-C-5015; Electrical Connector: 2-Pin MIL-C-5015; $770.00 USD ...
SC-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SC-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SC-Type Connectors at Amphenol RF online.
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
The Amphe-Lite Connector Series is designed for communications equip-ment manufacturers with signal, power, RF or fiber optic interconnect requirements in harsh environments such as communication towers, out-door and roof-top applications. This commercial 38999, Series III type composite connector series is ideal for communications equipment, manu-
2.4mm Male Solderless PCB Edge Launch Connector, 2 Hole
Our SV Microwave engineered a 2.4mm Male Solderless PCB Edge Launch Connector, 2 Hole SF1611-60018. Meet the complete product details here! Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... RF Series 2.4 mm : Orientation (Body) Straight : Coupling ...
BNC to UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to UHF Adapters designed for radio frequency applications. BNC to UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
High POWER
%PDF-1.4 %âãÏÓ 7942 0 obj > endobj xref 7942 57 0000000016 00000 n 0000003055 00000 n 0000003218 00000 n 0000007297 00000 n 0000007336 00000 n 0000007387 00000 n 0000007502 00000 n 0000008400 00000 n 0000009238 00000 n 0000010130 00000 n 0000011037 00000 n 0000011929 00000 n 0000012696 00000 n 0000013218 00000 n 0000013951 00000 n 0000014041 00000 n 0000014704 00000 n 0000015394 00000 n ...
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm D Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXSP-PCB-2 PDF Customer Drawing (Size: 94 kb) FAKRA Technical Resource Guide (Size: 908 kb) FA1-NDSP-PCB-2 STP 3D Model (Size: 194 kb ) Product Life Cycle.