Search Results for rf connector to pcb
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Downloads. 132134-10 STP 3D Model (Size: 365 kb ) 132134-10 PDF Customer Drawing (Size: 34 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134-10 HFSS 3D Comp Model (Size: 1482 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm | 302100 - Amphenol RF
RF Connector SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm. Downloads. 302100 STP 3D Model (Size: 52 kb ) 302100 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable:
N-Type PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm
RF Connector N-Type PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm. Downloads. 172339 PDF Customer Drawing (Size: 46 kb) 172339 STP 3D Model (Size: 2987 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass: Cable Type (Terminates to)
SMP Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP Adapters designed for radio frequency applications. SMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.
HD-BNC DUAL PORT PCB CONNECTORS INCREASE CONNECTIVITY DENSITY - Amphenol RF
Amphenol RF is pleased to introduce HD-BNC dual port PCB jacks into an already broad portfolio of 12G optimized interconnects. This new connector configuration allows for dual-port termination and increases connector density while saving valuable PCB real estate, eliminating the need for risers or mezzanine connectors.
sma | Amphenol Global Search | Amphenol
SMA is an acronym for SubMiniature version A and was developed in the 1960s. Using a threaded interface, 50 Ohm SMA connectors are precision subminiature units providing excellent electrical performance from DC up to 26.5 GHz.
Printed Circuits | Products - Amphenol
We custom design printed circuit boards (PCBs), rigid-flex assemblies, flex circuits, radio frequency (RF), backplane assemblies, and many others for high-speed, high-complexity and high-reliability system solutions. View our businesses providing Printed Circuits solutions.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143 STP 3D Model (Size: 395 kb ) 901-143 PDF Customer Drawing (Size: 111 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD
Elevate your RF performance with SV Microwave's SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD 3211-40094. Place your order today!
2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
A 2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole SF1521-60107 offered by SV Microwave with superior performance. Explore here! Check Inventory. Register. Log in. Compare Products List ... RF Series 2.92 mm : Gender Jack (Female) Mounting Type PCB Edge Launch ...
SMA PCB Through Hole Right Angle Plug 50 Ohm | 901-9894-RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 901-9894-RFX PDF Customer Drawing (Size: 101 kb) 901-9894-rfx IGS 3D Model (Size: 1713 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Printed Circuit Board (PCB) Connectors enable the integration of connections directly onto Printed Circuit Boards. D38999 Series III PCB MIL-DTL-38999 Series III-type connectors with PC tail contacts D38999 Series II PCB 38999 Series II type connectors with PC Tail contacts. ...
MEG-Array® | Mezzanine Connectors | Amphenol
The MEG-Array ® Mezzanine Connector system provides the high density and high-speed benefits of sa large array supported by the reliability and low costs of standard surface mount PCB assembly.
Mini-D RF Male PCB Edge Launch Connector, 8 Port
Mini-D RF Male PCB Edge Launch Connector, 8 Port. Previous BZ Female PCB Edge Launch C... Next Mini-D RF Male PCB Surface ... 5. Share on Facebook; Share on Twitter; Share on Pinterest; Mini-D RF Male PCB Edge Launch Connector, 8 Port P/N: 9311-60112. There currently isn't any inventory available in distribution. ...
SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 142184 PDF Customer Drawing (Size: 222 kb) 142184 STP 3D Model (Size: 854 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm C Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors ...
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Torque Resistant Edge Launch RF PCB Connectors . NanoRF VITA 67.3 Connector System . 30° Solderless PCB Compression Mount Connectors . Reflow Stable Multiport PCB Connectors . 75 Ω VITA 67.3 SMPM Contacts . Space Attenuators . Secure Locking R/A Cable Connectors . SMP/SMPM Fixed Bullets .
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5538-10RFX PDF Customer Drawing (Size: 123 kb) 031-5538-10rfx IGS 3D Model (Size: 1792 kb ) 031-5538-10RFX STP 3D Model (Size: 1384 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA PCB End Launch Straight Plug 50 Ohm 0.042 PCB | 132413 - Amphenol RF
RF Connector SMA PCB End Launch Straight Plug 50 Ohm 0.042 PCB. Downloads. 132413 STP 3D Model (Size: 326 kb ) 132413 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1251A1-010-10GT50G-50: Body Finish: Gold: Body Material: Brass:
Low Noise Coaxial Cables for Sensors | PCB Piezotronics
This table provides relevant specifications for four cable types. Type 003 is the most commonly used, but three other types are also available. Low Noise Coaxial Cable Types : Model. 003. 030. 006. 038. 098. Cable Style. General Purpose. Miniature, Flexible. Rugged. Rugged. ... Divisions of PCB.