Search Results for rf connector to pcb
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Torque Resistant Edge Launch RF PCB Connectors . NanoRF VITA 67.3 Connector System . 30° Solderless PCB Compression Mount Connectors . Reflow Stable Multiport PCB Connectors . 75 Ω VITA 67.3 SMPM Contacts . Space Attenuators . Secure Locking R/A Cable Connectors . SMP/SMPM Fixed Bullets .
SMC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMC Connectors at Amphenol RF online.
TNC Straight PCB Jack Through Hole 50 Ohm | 122440 - Amphenol RF
RF Connector TNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 122440 STP 3D Model (Size: 373 kb ) 122440 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6251C1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
TNC Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TNC Connectors at Amphenol RF online.
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 262105 PDF Customer Drawing (Size: 215 kb) 262105 STP 3D Model (Size: 82 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Pre-Tinned (De-Golded) PCB Connectors - svmicrowave.com
solder joint of an RF connector to a PCB. In this case the RF connector hasn’t been de-golded and has been soldered to the PCB in a typical re-flow oven process. AuSn platelets are present in the high magnification view. This solder joint would not be compliant with J-STD-001 which requires less than 3% gold. Figure 1: SEM image of PCB Connector
SMP Straight PCB Smooth Bore Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Catchers Mitt Jack Through Hole 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
4.3-10 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 4.3-10 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 4.3-10 Connectors at Amphenol RF online.
Authorized Distributors - Amphenol RF
PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; RP-N-Type Connectors; ... RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies;
Male Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board.
BNC Filtered RF | Input Output Connectors | Amphenol
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not af ... PCB tail, press-fit, solder cup; Cable, Jack-to-Jack adaptors; Range of styles for all ...
Solderless PCB Connectors - SV Microwave
RF PCB Connectors can launch to a variety of different transmission line styles on the board. The most common for surface traces are coplanar waveguide (CPW) and microstrip, while stripline is used for routing through interior layers of the PCB. Figure 12: CPW and Stripline Transmission Line
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
This makes these connectors applicable for the most applications, but they may not be suitable for high performance applications. Bergstak is unique in this group because it has the capability for high-speed signaling. Card Edge - Only requires one connector, because the male connector is formed by plating pads on a PCB. Card edge PCBs can ...
Secure Locking SMP/SMPM RF Cable Assemblies - SV Microwave
SV Microwave's secure locking QuarterBack® RF cable assemblies utilize a quarter turn bayonet style coupling nut with a locking feature for standard SMP / SMPM interfaces and standard female and male bulkhead SMPM interfaces. ... (PCB mount, cable connectors and adapters) High vibration environments; Applications requiring a high number of ...
UHF Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency UHF Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of UHF Connectors at Amphenol RF online.
RF Connectors for Ruggedized Applications
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
SMP and SMPM PCB Connectors - SV Microwave
SMP and SMPM PCB Connectors. SMP and SMPM PCB Connectors. SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. ... RF test and measurement boards; Rapid prototyping; High speed digital component test; 5G ...
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40047-3 PDF Customer Drawing (Size: 110 kb) 531-40047-3 STP 3D Model (Size: 2616 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material:
Amphenol Connector Reference Guide - Volume 2
High Frequency contacts for circular connectors (formerly was in individual catalog 12-130) MIL-DTL-27599 . Series I (LJT-Solder) 100% scoop-proof; Molded-in solder type contacts; Options include PCB, wire wrap contacts; High contact density (up to 128 contacts) Shell grounding fingers standard on all plugs; Intermateable with MIL-DTL-38999 ...
RP-N-Type Connectors - Amphenol RF
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.