Search Results for rf connector to pcb
BNC Straight PCB Jack Through Hole 75 Ohm | 112586-13 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 112586-13 PDF Customer Drawing (Size: 36 kb) 112586-13 STP 3D Model (Size: 139 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable:
SMB PCB Through Hole Straight Jack 50 Ohm | 903-499J-51P2 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 903-499J-51P2 PDF Customer Drawing (Size: 121 kb) 903-499J-51P2 STP 3D Model (Size: 457 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
RF Connector Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port. Downloads. 903-865J-71P STP 3D Model (Size: 1393 kb ) 903-865J-71P PDF Customer Drawing (Size: 133 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
RF applications - Amphenol RF
Amphenol RF has an RF connector, adapter or cable assembly to support just about any application that an engineer can dream up. If we don’t have a standard off-the-shelf product that solves the problem, our highly capable global engineering team can develop a custom, application specific solution designed to meet or exceed your requirements.
Crimp Tools - RF Connector Tools | Amphenol RF | Page 2
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
Voltarius High Power Interconnect - Amphenol Aerospace
Micro HDAS - High Performance PCB Connector Power Products. High Power Connectors High Power Contacts ... This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking ...
Fundamentals of Board-to-Board Connectors - Amphenol CS
Board-to-board (BTB) connectors are one of the most popular forms of connectors that connect signals between two printed circuit boards (PCBs) without a cable. ... PCB (1) PCIe M.2 Gen 5 (1) PIN Retention (1) Power Supply (1) Press Release (1) Product Configurator (1) Qi2 MAX (1) SC17 Conference (1) SDR (1)
BNC to Mini-SMB 75 Ohm Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of BNC to Mini-SMB 75 Ohm Cable Assemblies designed for radio frequency applications. BNC to Mini-SMB 75 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Frequently Asked Questions - Amphenol RF
What is the recommended soldering reflow process for surface mount RF connectors? When running an HFSS simulation, do you recommend using Driven Modal or Driven Terminal? Are your PCB mount RF connectors washable?
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
RF Switch PCB Through Hole Right Angle Jack 50 Ohm
RF Connector RF Switch PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-10416 PDF Customer Drawing (Size: 471 kb) 901-10416 STP 3D Model (Size: 1531 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to)
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 031-10 PDF Customer Drawing (Size: 247 kb)
SMA to Unterminated Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to Unterminated Cable Assemblies designed for radio frequency applications. SMA to Unterminated Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
2.92mm RF Series Technical Specifications | SV Microwave
The 2.92mm connector was developed for use through 40 GHz. The male pin is shorter than an SMA or 3.5mm to ensure that the outer contacts of the male and female connectors engage before the pin and female receptacle do. This ensures that the pin and socket will not see excessive wear and mating stress seen by misalignment in an SMA or 3.5mm connector.
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...
RP-SMA PCB End Launch Straight Jack 50 Ohm | 132343RP - Amphenol RF
RF Connector RP-SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 132343RP PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
APC 3.5 Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of APC 3.5 Adapters designed for radio frequency applications. APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
MMCX Straight PCB Jack Through Hole 50 Ohm | 262104 - Amphenol RF
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 262104 HFSS 3D Comp Model (Size: 663 kb ) 262104 STP 3D Model (Size: 93 kb ) 262104 PDF Customer Drawing (Size: 57 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 262104 HFSS 3D Comp Model (Size: 1134 kb ) Product Life Cycle.
Board-to-Board (BTB) Signal Connectors - Amphenol CS
The single-piece, small footprint Compression Type Surface Mount Connectors by Amphenol enable seamless connection between PCB modules or between a PCB and an electrical module. The 0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board connectors by Amphenol are also engineered with a space-saving design.
SMA RF Series Technical Specifications | SV Microwave
These high-performance connectors are compact and mechanically have outstanding durability. Built-in accordance with MIL-PRF-39012 and CECC 22110/111, SMA connectors can be mated with all connectors that meet these spec mating diameters regardless of the manufacturer.