Search Results for rf connector to pcb
SMA PCB End Launch Plug 50 Ohm Square Flange High ... - Amphenol RF
RF Connector SMA PCB End Launch Plug 50 Ohm Sq Flange High Frequency 0.010 Pin. Downloads. 901-10588 PDF Customer Drawing (Size: 118 kb) 901-10588 STP 3D Model (Size: 377 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10588 HFSS 3D Comp Model (Size: 20809 kb ) Product Life Cycle. Product Life Cycle;
Are your PCB mount RF connectors washable? - Amphenol RF
In most cases, our PCB connectors can be washed. It's important to check with the manufacturer of the chemical(s) being used to ensure it will not damage the insulator(s), plating, and base metal of the connector and its components.
SMA PCB Through Hole Right Angle Plug 50 Ohm | 901-9894-RFX - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 901-9894-RFX PDF Customer Drawing (Size: 101 kb) 901-9894-rfx IGS 3D Model (Size: 1713 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
2.92 mm Connectors - RF Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5640-1010 STP 3D Model (Size: 1599 kb ) 031-5640-1010 PDF Customer Drawing (Size: 209 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
4.3-10 Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency 4.3-10 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 4.3-10 Connectors at Amphenol RF online.
RF Connectors for Automotive Industry - Amphenol RF
These connectors are available in numerous configurations with straight, and right angle solutions for cable applications, as well as edge-launch and PCB designs. Additionally, they are usable on multiple coaxial cables (RG-58, RG-174, RG-316, RG-178 and other micro-cables).
SMB PCB Through Hole Right Angle Jack 50 Ohm | 142146 - Amphenol RF
RF Connector SMB PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 142146 STP 3D Model (Size: 91 kb ) 142146 PDF Customer Drawing (Size: 174 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
RF applications - Amphenol RF
Amphenol RF has an RF connector, adapter or cable assembly to support just about any application that an engineer can dream up. If we don’t have a standard off-the-shelf product that solves the problem, our highly capable global engineering team can develop a custom, application specific solution designed to meet or exceed your requirements.
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm | 132291 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 132291 STP 3D Model (Size: 1574 kb ) 132291 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA PCB End Launch Jack Bulkhead 50 Ohm | 132371 - Amphenol RF
RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm. Downloads. 132371 STP 3D Model (Size: 1630 kb ) 132371 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
RF Connector Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port. Downloads. 903-865J-71P STP 3D Model (Size: 1393 kb ) 903-865J-71P PDF Customer Drawing (Size: 133 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
fAKRA | Amphenol Global Search | Amphenol
Amphenol RF offers fixed length FAKRA assemblies featuring the popular RG-58 and RG-174 flexible cables. These cable assemblies feature a variety of connector configurations and are available in a number of standard length options from 12 inches to five meters which makes them ideal for a wide range of automotive development applications.
SMA PCB End Launch Jack 50 Ohm | 132410-10 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-130-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
SMA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX ...
SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB | 132343 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB. Downloads. 132343 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 132415: Product Specifications. Alias: SMA6251A1-007-3GT50G-50: Body Finish: Gold: Body Material:
hschd02ar0001r | Amphenol Global Search | Amphenol
HSCHD02AR0001R is a right angle plug, tape and reel, black housing HSC_PCB connector with various pin and terminal options. Find the detailed description, environmental compliance, drawing, 3D model and quote request of this product on the Amphenol website. ... HSD connector system is a fully shielded interconnect system that can be used with ...
RF Connectors for Military QPL Applications
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
HDAS - PCB connector for harsh environment - MIL-DTL-55302
Amphenol Socapex HDAS PCB connector is a high-performance and cost-effective solution for a variety of applications. Designed for use in harsh environments, this robust technology exceeds the MIL-DTL-55302 requirements, ensuring its reliability and durability.