Search Results for rf connector to pcb
PRECISION. INNOVATION. RELIABILITY. - SV Microwave
Coaxial PCB Connectors • Through-Hole, Surface Mount and Edge Launch • Series include: mmWave, SMPx, SMA and more ... RF Cable Builder Application Notes & Catalogs Technical Capabilities. 4 2400 Centrepark West Drive West Palm Beach, FL 33409 P: 561.840.1800 2301 Centrepark West Drive
hsd | Amphenol Global Search | Amphenol
HSD PCB Through Hole Straight Plug 100 Ohm HSD-NZSP-PCB-2B. RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. ... hsd-narp-pcb-2b | Amphenol Global Search | Amphenol PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected ...
AmphenolAmphenol Low Mating Force Rectangulars - Amphenol Aerospace
Connector” • 90° PCB stud • Mates with: Mother board or PC connectors Printed Circuit Connector (PC) also can be referred to as a “Right Angle Mother board Connector or a ”Card Extender Connector” • 90° PCB stud • Mates with: I/O or Daughter board connectors Input/Output Connector (I/O ) also can be referred to as a “Cable
D38999 | Amphenol Global Search | Amphenol
D38999 Series III PCB Connectors - Amphenol Aerospace Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts ...
BNC Adapters - RF Coaxial Adapters - Amphenol RF
Popular mounting features in bulkhead, both front and rear mount, and 4-hole flange designs. 50-ohm BNC connectors have a frequency range from DC to 4 GHz. 75-ohm BNC connectors optimized for 4K/UHD video applications can perform well to 12 GHz.
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 908-24100 - Amphenol RF
RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 908-24100 HFSS 3D Comp Model (Size: 483 kb ) 908-24100 PDF Customer Drawing (Size: 214 kb) 908-24100 IGS 3D Model (Size: 321 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
m2 connector | Amphenol Global Search | Amphenol
TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
BNC Straight PCB Jack Through Hole 75 Ohm Tape and Reel
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm Tape and Reel. Downloads. 031-70040-100T PDF Customer Drawing (Size: 71 kb) 031-70040-100T STP 3D Model (Size: 102 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
10-660975-430n | Amphenol Global Search | Amphenol
5-socket M12 connector with triaxial accelerometer pinout. Mates with Models 604B91, 605B91, 639A91. Molded connector not for individual sale Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail ...
Add Connectivity to Compact IoT Devices with Internal FPC ... - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; ... Learn more: Internal FPC and PCB RF Antennas Datasheet. May 5, 2023. Previous Next. by admin. Share: Related Products. Wi-Fi Dual Band Antenna FPC 30x10 Cable : OD1.37 x 100mm.
QMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of QMA Adapters designed for radio frequency applications. QMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Extreme RF Cable Assemblies - SV Microwave
SV offers a complete line of fixed length, high frequency cable assemblies utilizing SMA, 2.92mm, 2.4mm, 1.85mm, SMP, & SMPM connectors on flexible Ø.047 and Ø.085 cable types. SV’s cable assemblies feature low solder wicking and the high flexibility allows for tight bends behind the cable ferrule. Our low loss is your gain!
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 ARC
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 ARC. Downloads. 901-10385 PDF Customer Drawing (Size: 136 kb) 901-10385 STP 3D Model (Size: 939 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA PCB End Launch Straight Jack 50 Ohm | 901-10110 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm Through Hole Legs. Downloads. 901-10110 PDF Customer Drawing (Size: 35 kb) 901-10110 IGS 3D Model (Size: 625 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Rectangular and Board Level Connectors - Amphenol Aerospace
HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered. HDB3/HSB3 Connectors Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. LRM - Line Replaceable Module ...
bnc | Amphenol Global Search | Amphenol
Buy 1ft Amphenol CO-142BNCX200-001 Cables Direct from the Factory at Cables on Demand. RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer…
External Antennas - RF Antennas - Amphenol RF
External antennas, as the name suggests, are antennas mounted outside of electronic devices or structures to enhance wireless communication. They are a vital component in various applications, including cellular networks, Wi-Fi routers, satellite communication, and more.
SMB PCB Through Hole Straight Jack 50 Ohm | 903-NM415J-51P - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 903-NM415J-51P PDF Customer Drawing (Size: 262 kb) 903-NM415J-51P IGS 3D Model (Size: 516 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
Commercial Aerospace | Markets - Amphenol
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. ... SV Microwave offers a range of armored RF cable assemblies designed to excel ...
Ceramic Antenna GPS 1574.42-1576.42 1597-1607 MHz
Antenna Connector Type: PCB Mount: Antenna Wireless Application: GLONASS, GPS, QZSS, L1, G1: Band Type: Dual Band: Center Frequencies: 1575.42MHz, 1602MHz: Electrical ...