Search Results for rf connector to pcb
Coaxial Contacts | Products | Amphenol Aerospace
Micro HDAS - High Performance PCB Connector Power Products. High Power Connectors ... II, and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements.
3 in connector | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
IP-Rated Waterproof RF Connectors - Amphenol RF
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... IP-67 RF connectors are protected against the effects of temporary submersion in water and are tested to survive a depth of 1-meter for 30 minutes.
Connectors | Products - Amphenol
RF connectors are typically used with coaxial cables and are designed to maintain the shielding that the coaxial design offers. Available in SMA, N-Type, with various termination choices. ... hence aids simple placement and saves the space between connectors on the PCB. The RotaConnect® BTB range is a unique rotatable Board-to-Board SMT ...
Mini-FAKRA Type A Connector Series - Amphenol RF
FM4-NXSP-PCB-1. AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A ...
type | Amphenol Global Search | Amphenol
RF Connector N-Type Straight Clamp Jack RG-59 RG-62 50 Ohm. Alias: 36500-RFX: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
AMC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear ... - Amphenol RF
RF Connector 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 282100-75 STP 3D Model (Size: 550 kb ) 282100-75 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
MCX Straight PCB Jack Through Hole 50 Ohm | 919-382J-51P - Amphenol RF
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 919-382J-51P PDF Customer Drawing (Size: 186 kb) 919-382J-51P STP 3D Model (Size: 99 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
hsd | Amphenol Global Search | Amphenol
HSD PCB Through Hole Straight Plug 100 Ohm HSD-NZSP-PCB-2B. RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. ... hsd-narp-pcb-2b | Amphenol Global Search | Amphenol PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected ...
sma connectors catalog | Amphenol Global Search | Amphenol
RF Connector SMA PCB End Launch Plug 50 Ohm Sq Flange High Frequency 0.010 Pin. Downloads. 901-10588 PDF Customer Drawing (Size: 118 kb) 901-10588 STP 3D Model (Size: 377 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10588 HFSS 3D Comp Model (Size: 20809 kb ) Product Life Cycle. Product Life Cycle;
BNC to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Cable Assemblies designed for radio frequency applications. BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. ... PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX ...
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm ... - Amphenol RF
RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-204J-51PT PDF Customer Drawing (Size: 462 kb) 925-204J-51P STP 3D Model (Size: 101 kb ) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Straight PCB Jack Through Hole 75 Ohm | 031-70532
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 031-70532 STP 3D Model (Size: 151 kb ) 031-70532 PDF Customer Drawing (Size: 216 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
7-16 to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 7-16 to N-Type Adapters designed for radio frequency applications. 7-16 to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMB to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMB to SMA Adapters designed for radio frequency applications. SMB to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC to SMC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to SMC Adapters designed for radio frequency applications. BNC to SMC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SIAL - High Performance PCB connectors - Amphenol Socapex
SIAL is a modular high-density interconnection system developed by Amphenol Socapex for use in severe environments, such as commercial and military aerospace and C5ISR applications. This hybrid connector is designed to work with thermal clamps and exceeds MIL-DTL-55302 requirements, making it a robust and reliable technology. SIAL comes in 13 different arrangements with 18 to 392 contacts.
SMA to MMCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to MMCX Adapters designed for radio frequency applications. SMA to MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMB PCB Through Hole Straight Plug 50 Ohm Surface Mount ... - Amphenol RF
RF Connector SMB PCB Through Hole Straight Plug 50 Ohm Surface Mount Center Contact. Downloads. 142134-11 PDF Customer Drawing (Size: 33 kb) 142134-11 STP 3D Model (Size: 310 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMB6251B1-002-3GT30G-50: Body Finish: Gold: