Search Results for rf connector to pcb
SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications. SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB End Launch Jack Bulkhead 50 Ohm | 132371 - Amphenol RF
RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm. Downloads. 132371 STP 3D Model (Size: 1630 kb ) 132371 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
High Frequency D38999 Contact Cable Assemblies - SV Microwave
SV Microwave offers high frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.
Coaxial Contacts | Products | Amphenol Aerospace
Micro HDAS - High Performance PCB Connector Power Products. High Power Connectors ... II, and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
HD-EFI Connectors - Amphenol RF
RF Cable Assemblies. Back; Featured Category. RF Cable Assemblies; 1.0-2.3 Cable Assemblies. Back; 1.0-2.3 Cable Assemblies; ... It is available in common PCB jack and cable plug configurations, with an assortment of bullet adapters to accommodate many board to board spacing options. The HD-EFI interface is a proprietary design, allowing for a ...
MCX Straight PCB Jack Through Hole 50 Ohm | 252105 - Amphenol RF
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 252105 STP 3D Model (Size: 90 kb ) 252105 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
RF Connector Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port. Downloads. 903-865J-71P STP 3D Model (Size: 1393 kb ) 903-865J-71P PDF Customer Drawing (Size: 133 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm
RF Connector QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm. Downloads. 930-111J-51P STP 3D Model (Size: 1032 kb ) 930-111J-51P PDF Customer Drawing (Size: 299 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
HD-BNC DUAL PORT PCB CONNECTORS INCREASE CONNECTIVITY DENSITY - Amphenol RF
Amphenol RF is pleased to introduce HD-BNC dual port PCB jacks into an already broad portfolio of 12G optimized interconnects. This new connector configuration allows for dual-port termination and increases connector density while saving valuable PCB real estate, eliminating the need for risers or mezzanine connectors.
Amphenol Connector Reference Guide - Volume 2
High Frequency contacts for circular connectors (formerly was in individual catalog 12-130) MIL-DTL-27599 . Series I (LJT-Solder) 100% scoop-proof; Molded-in solder type contacts; Options include PCB, wire wrap contacts; High contact density (up to 128 contacts) Shell grounding fingers standard on all plugs; Intermateable with MIL-DTL-38999 ...
SMA PCB End Launch Straight Jack 50 Ohm | 132417 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 132417 PDF Customer Drawing (Size: 53 kb) 132417 STP 3D Model (Size: 442 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm E Key Code - Amphenol RF
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm E Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXSP-PCB-2 PDF Customer Drawing (Size: 94 kb) fa1-nesp-pcb-2 IGS 3D Model (Size: 814 kb ) FAKRA Technical Resource Guide (Size: 908 kb)
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329-52RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 031-5329-52RFX PDF Customer Drawing (Size: 97 kb) 031-5329-52RFX STP 3D Model (Size: 201 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
TNC Straight PCB Jack Through Hole 50 Ohm | 122440 - Amphenol RF
RF Connector TNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 122440 STP 3D Model (Size: 373 kb ) 122440 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6251C1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
RF applications - Amphenol RF
Amphenol RF has an RF connector, adapter or cable assembly to support just about any application that an engineer can dream up. If we don’t have a standard off-the-shelf product that solves the problem, our highly capable global engineering team can develop a custom, application specific solution designed to meet or exceed your requirements.
RF Connectors for Quick Connect Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB | 132343 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm 0.062 PCB. Downloads. 132343 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 132415: Product Specifications. Alias: SMA6251A1-007-3GT50G-50: Body Finish: Gold: Body Material:
SMA PCB Surface Mount Straight Jack 50 Ohm | 901-10036 - Amphenol RF
RF Connector SMA PCB Surface Mount Straight Jack 50 Ohm. Downloads. 901-10036 PDF Customer Drawing (Size: 191 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Rectangular Connectors | Products - Amphenol
Available in cable-to-cable or cable-to-PCB versions. Amphenol Air LB France 3559 Push-Pull Connectors Push-pull and modular, the Amphenol Air LB France's 3559 connectors Series is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system applications where shielding is not necessary. ...