Search Results for rf connector to pcb
MMCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX Cable Assemblies designed for radio frequency applications. MMCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
132136 | Amphenol Global Search | Amphenol
132194 | Amphenol Global Search | Amphenol Description. RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132136-12 STP 3D Model (Size: 374 kb ) 132136-12 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Part Status. Active. Product Specifications. RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. ...
BNC Straight PCB Jack Through Hole 75 Ohm | 031-5329-72RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 031-5329-72RFX PDF Customer Drawing (Size: 106 kb) 031-5329-72rfx IGS 3D Model (Size: 474 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
2.4mm Female PCB Edge Launch Connector, 4 Legs
A 2.4mm Female PCB Edge Launch Connector, 4 Legs 1621-60050 is available through our distributors Digi-Key, Mouser, Newark, Farnell and more. Check Inventory. Register. Log in. Compare products list. Check Inventory. ... RF Series 2.4 mm : Mounting Type ...
PCB Termination Straight Through Hole RG-178 RG-196 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-178 RG-196 50 Ohm. Downloads. 142261 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265:
RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector RP-TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-6293 PDF Customer Drawing (Size: 182 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMB PCB Through Hole Straight Plug 50 Ohm | 142134 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Plug 50 Ohm. Downloads. 142134 STP 3D Model (Size: 317 kb ) 142134 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Sensors for Condition Monitoring | PCB Piezotronics
Choose PCB for your Industrial sensor needs. Find, compare, and shop sensors and accessories online. Call 800.828.8840 or click here to request a quote. ... Cables & Connectors. For Machinery Health Monitoring. Electronics. For Machinery Health Monitoring. Enclosures. Portable Vibration Calibration. Systems. Pressure Transducers.
High Performance PCB connectors - Amphenol Socapex
Amphenol Socapex offers a wide range of board-to-board (PCB) & board-to-cables connectors. Our solutions cover different types of technologies using copper and/or fiber optic and are proposed as high-pin count connector or high-speed solutions. ... Proposed from 2.54mm to 1.27mm pitch, with signal, power, RF, optic or high-speed contacts, we ...
SMA PCB Surface Mount Straight Jack 50 Ohm | 132320
RF Connector SMA PCB Surface Mount Straight Jack 50 Ohm. Downloads. 132320 PDF Customer Drawing (Size: 30 kb) 132320STP 3D Model (Size: 331 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMB PCB Through Hole Straight Jack 50 Ohm | 903-499J-51P2 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 903-499J-51P2 PDF Customer Drawing (Size: 121 kb) 903-499J-51P2 STP 3D Model (Size: 457 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
1mm RF Series Technical Specifications - SV Microwave
The interface uses a mostly air-dielectric with a support bead that is set back in the body of the connector to reduce bead interaction in a mated pair. Like the other millimeter wave connectors, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1 mm interface uses an M4 x 0.7 ...
BNC to Unterminated Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to Unterminated Cable Assemblies designed for radio frequency applications. BNC to Unterminated Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Rectangular and Board Level Connectors - Amphenol Aerospace
HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered. HDB3/HSB3 Connectors Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. LRM - Line Replaceable Module ...
BNC Straight Crimp Plug RG-178 RG-196 50 Ohm | 112516 - Amphenol RF
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... RF Connector BNC Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 112516 PDF Customer Drawing (Size: 68 kb)
TNC to FME Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to FME Adapters designed for radio frequency applications. TNC to FME Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC to Mini-SMB 75 Ohm Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to Mini-SMB 75 Ohm Cable Assemblies designed for radio frequency applications. BNC to Mini-SMB 75 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF2921-61345-1S. Check it out now!
SMA Female PCB Edge Launch Connector, .031" PCB Thickness
The SMA Female PCB Edge Launch Connector, .031" PCB Thickness" 2985-6037 is now available at SV Microwave. Order now with our distributors. Check Inventory. Register. Log in. ... RF Series SMA : Orientation (Body) Straight : Mounting Type ...
BNC to TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to TNC Adapters designed for radio frequency applications. BNC to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.