Search Results for rf connector
SMA Straight Crimp Plug RG-178 RG-196 50 Ohm | 132193 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 132193 STP 3D Model (Size: 397 kb ) 132193 PDF Customer Drawing (Size: 85 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Cable Assembly Instructions for Crimp-Solder Multi-Piece (Miniature Cable) (Size: 46 kb)
High-Frequency RF Connectors - Amphenol RF
High-frequency RF connectors play a crucial role in linking antennas and base stations, ensuring efficient transmission of signals for mobile communication networks. Test Equipment. High-frequency RF connectors are used to maintain precise and reliable connections in test equipment, ensuring accurate measurement and analysis of electronic signals.
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112627 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112627 PDF Customer Drawing (Size: 252 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-89913-50: Body Finish: Nickel:
RF Connectors | Page 2 - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 112133 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 112133 STP 3D Model (Size: 264 kb ) 112133 PDF Customer Drawing (Size: 75 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121E2-003-ND3G-179U-75: Body Finish:
Mini-SMB 75 Ohm Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of Mini-SMB 75 Ohm Cable Assemblies designed for radio frequency applications. Mini-SMB 75 Ohm Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm - Amphenol RF
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-97-RFX PDF Customer Drawing (Size: 177 kb) 082-97-rfx IGS 3D Model (Size: 965 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Space | Hi-Rel and LEO/MEO Satellites - SV Microwave
SV’s durable RF interconnects can withstand the harsh conditions of space, while our high-performance standards mean we guarantee RF performance expectations. From flexible cables connecting antennas to receivers to optimized PCB connector payloads, SV has an industry-leading, high-quality product portfolio.
SMPM Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMPM Cable Assemblies designed for radio frequency applications. SMPM Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
What Torque Specification do I apply? - Amphenol RF
Understanding Torque values is crucial to your connectors design. Properly applied torque can make the difference for a sealed connection. We have provided charts with general information regarding application level for torque specifications.
Capabilities - Amphenol RF
As a leader in RF interconnects, Amphenol RF knows that every application is unique. Our dedicated team of experts is able to find the right solution for every situation, especially when a custom product is needed.
Twinax Straight Clamp Plug 100 Ohm | 162100 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 100 Ohm. Downloads. 162100 PDF Customer Drawing (Size: 76 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations.
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm. Downloads. SMP-MSCM-PCS-10 STP 3D Model (Size: 112 kb ) SMP-MSCM-PCS-10 PDF Customer Drawing (Size: 398 kb) SMP-MSCM-PCS-10 HFSS 3D Comp Model (Size: 2866 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
IP-Rated Waterproof RF Connectors - Amphenol RF
IP-rated waterproof RF connectors are ideal for outdoor applications or wet applications and are designed to prevent the ingress of water or fluid into the connector and the enclosure or panel to which the connector may be mounted. IP-67 or better ingress protection is achieved using specialized o-rings and gaskets surrounding the dielectric ...
F-Type Terminators - Amphenol RF
Amphenol RF offers a full range of F-Type Terminators designed for radio frequency applications. F-Type Terminators feature all industry standard connector interfaces in between-series and in-series designs.
MCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MCX Connectors at Amphenol RF online.
BNC Cable Assemblies - Amphenol RF
Popular RF connector options include straight and right angle plugs and jacks. Jacks are available with or without panel mounting options. Both rear-mount and front-mount bulkhead configurations exist. Connectors are typically constructed of brass with nickel plating. Male contacts are brass with gold plating and female contacts are machined ...
UG-603A/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
Alias: 34525: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
Mini-UHF Connectors - Amphenol RF
With a miniature 3/8-24 thread size, these connectors provide excellent RF performance for applications up to 2.5 GHz. Mini-UHF connectors terminate to various cable types. Crimp-type cable plugs and jacks are available as well as panel and printed circuit board receptacles.