Search Results for rf connector
N-Type Right Angle Crimp Plug RG-316DS 50 Ohm | 172245
RF Connector N-Type Right Angle Crimp Plug RG-316DS 50 Ohm. Downloads. 172245 PDF Customer Drawing (Size: 45 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
BNC Right Angle Crimp Plug RG-6 75 Ohm | 112540 - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-6 75 Ohm. Downloads. 112540 PDF Customer Drawing (Size: 73 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm | 112531 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112531 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1141A2-NT3G-214U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Cable Assemblies | Products - Amphenol
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces. This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any ...
716M-SCF12-D01 - 7-16 DIN Male - RFS Technologies
The 7-16 connector is the most rugged RF connection meeting all requirements even under the most severe environmental conditions. Sealing against outer conductor and jacket by means of threaded gasket and 360° compression fit. Multifunctional, self-lubricating HighTech polymer assembly locks on cable corrugation, avoids electrochemical ...
SMA Plug to SSMA Jack Adapter 50 Ohm Straight | 242189 - Amphenol RF
SMA Plug to SSMA Jack Adapter 50 Ohm Straight
BNC Straight PCB Jack Through Hole 75 Ohm | 112515-75 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm. Downloads. 112515-75 STP 3D Model (Size: 143 kb ) 112515-75 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
AMC4 Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of AMC4 Adapters designed for radio frequency applications. AMC4 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132380 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132380 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Radio Frequency Connectors | Products - Amphenol
Amphenol RF's line of 2.2-5 connectors is a lightweight and compact version of the 4.3-10 connector series, designed to accommodate various cable types. Amphenol RF 30° Solderless PCB Compression Mount Connectors SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. ...
RF Connectors for Military QPL Applications
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
SMA Jack to TNC Plug Adapter 50 Ohm Straight | 242105 - Amphenol RF
SMA Jack to TNC Plug Adapter 50 Ohm Straight
Trusted Qma Product Line Expands to Include Lmr-400 Cable Options
The new connectors are available in both straight plug and jack configurations and operate at 50 ohms with a frequency range of DC to 12.4 GHz, which exceeds the maximum frequency supported by the cable of 8 GHz. These connectors feature a traditional snap-on interface for quick and easy installation and low RF leakage. QMA connectors are ideal ...
Mini-UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector Mini-UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 081-114-RFX PDF Customer Drawing (Size: 106 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MU1121A1-NT3G-8X-50: Body Finish: Nickel: Body Material: Brass:
C137-065FG - Connector for FLEX - RFS Technologies an Amphenol Company
Air Dielectric Cable [HCA] High Power RF Cable New HCA Cables 7/8" 1-1/8" 1-5/8" 2-1/4" Field Installable Connectors Tools & Accessories. RF Factory Fit Jumper 1/4" 3/8" 1/2" Indoor RF Components Power Splitter Directional Coupler Hybrid Combiner Tapper Termination Load Indoor Antennas.
RP-TNC to TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-TNC to TNC Cable Assemblies designed for radio frequency applications. RP-TNC to TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
rosnol rf connectors | Amphenol Global Search | Amphenol
RF Connectors - SV Microwave Our robust connector catalog includes various series including SMA, 2.92mm, 2.4mm, 1.85mm, 1mm, SMP, SMPM, and SMPS. SV provides RF connectors in a wide variety of body styles and in straight or right-angle orientations. ...
CONNECT FURTHER WITH NEW BNC TO AMC CABLE ASSEMBLIES - Amphenol RF
Amphenol RF expands cable assembly offerings with new BNC bulkhead to AMC micro connector series ideal for IoT, broadband and instrumentation applications. Amphenol RF is pleased to introduce the expansion of our cable assembly line. This new series features the popular BNC connector to compact AMC micro connector designed with the widely used ...
TNC to RP-TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of TNC to RP-TNC Cable Assemblies designed for radio frequency applications. TNC to RP-TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm - Amphenol RF
RF Connector MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm. Downloads. 252199 PDF Customer Drawing (Size: 56 kb) MCX Ultraminiature Product Series (Size: 226 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.