Search Results for rf connector
Cable Assemblies | Products - Amphenol
Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
MMCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm | 262146 - Amphenol RF
RF Connector MMCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm. Downloads. 262146 STP 3D Model (Size: 88 kb ) 262146 PDF Customer Drawing (Size: 135 kb) MMCX Ultraminiature Product Series (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
MCX to TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MCX to TNC Adapters designed for radio frequency applications. MCX to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Connectors | Products - Amphenol
The AMC (Amphenol Micro Coaxial) connector series is a low profile (2.5 mm of the board) series with an extremely small board footprint (3mm x 3mm). This series is used in applications with 50 Ω impedance requirements and has a performance from DC to 6 GHz. The coupling style of the AMC connector series is snap-on for secure and easy mating.
SMP Terminators - Amphenol RF
Amphenol RF offers a full range of SMP Terminators designed for radio frequency applications. SMP Terminators feature all industry standard connector interfaces in between-series and in-series designs.
High Performance Armored RF Cable Assemblies - SV Microwave
• Armored bend radius prevents accidental overbend of RF cable • Fully armored and partially armored options available • Withstands pull force up to 45 lbf • Fits all standard connector series including SMA, 2.92 mm, 2.4 mm, 1.85 mm, ZMA, Type N and TNC Fully Armored End-to-End For applications requiring ruggedization along the entire
Custom RF Cable Assemblies - PCTEL
PCTEL offers a wide range of high quality RF coaxial cable assemblies and RF connector options for public and private telecommunications enterprises, with full configuration options on cable length and connector type.
SMA PCB Through Hole Right Angle Plug 50 Ohm | 132135 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm. Downloads. 132135 STP 3D Model (Size: 784 kb ) 132135 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1252A2-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
132416 | Amphenol Global Search | Amphenol
RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm 0.074 PCB. This web page is about a product code 132416, which is an SMA connector with a PCB end launch and a bulkhead mount. It has a gold body, contact and finish, and a PTFE insulator. See the product specifications, drawings and 3D model.
SMP to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP to N-Type Adapters designed for radio frequency applications. SMP to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB Through Hole Straight Plug 50 Ohm | 132134-17
RF Connector SMA PCB Through Hole Straight Plug 50 Ohm. Downloads. 132134-17 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA Panel Mount Plug 4-Hole Flange Slot 50 Ohm | 132152 - Amphenol RF
RF Connector SMA Panel Mount Plug 4-Hole Flange Slot 50 Ohm 0.012. Downloads. 132152 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
BNC Straight PCB Plug End Launch 75 Ohm | 112759-10
RF Connector BNC Straight PCB Plug End Launch 75 Ohm. Downloads. 112759-10 PDF Customer Drawing (Size: 70 kb) 112759-10 STP 3D Model (Size: 322 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel/Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
RP-TNC to RP-TNC Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of RP-TNC to RP-TNC Cable Assemblies designed for radio frequency applications. RP-TNC to RP-TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Optimize Space with Mini-FAKRA to IP67 FAKRA Automotive ... - Amphenol RF
Optimize Space with Mini-FAKRA to IP67 FAKRA Automotive Interconnect Cable Solutions. Amphenol RF is pleased to expand our AUTOMATE Type A mini-FAKRA breakout cable line with additional connector configurations and cable types. The cable assemblies combine industry-standard FAKRA connectors with next-generation Mini-FAKRA.
SMA Design Kit - Amphenol RF
Items; Part Number Description; 132289: 18 GHz End Launch Jack for 0.062 inch PCB, 50 Ohm, Bulkhead, Round Post Contact: 132357-11: 18 GHz End Launch Jack for 0.062 inch PCB, 50 Ohm, Flat Tab Contact
AMC4 to AMC4 Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC4 to AMC4 Cable Assemblies designed for radio frequency applications. AMC4 to AMC4 Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm. Downloads. 132105RP STP 3D Model (Size: 866 kb ) 132105RP PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange - Amphenol RF
N-Type Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
BNC Straight PCB Jack Through Hole 50 Ohm | 112591 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112591 STP 3D Model (Size: 153 kb ) 112591 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 112591-NT3G: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: