Search Results for rf connector
1.85mm RF Series Technical Specifications - SV Microwave
Like the 2.92mm and 2.4mm connector, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1.85mm interface uses an M7 thread and is compatible only with the 2.4mm interface. SV Microwave supplies adapters to mate 1.85mm connectors to SMA and 2.92mm connectors.
N-Type Straight Plug 7mm Airline 50 Ohm | 131-10003 - Amphenol RF
RF Connector N-Type Straight Plug 7mm Airline 50 Ohm. Downloads. 131-10003 STP 3D Model (Size: 460 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Contact Finish: Gold: Contact Material: Beryllium Copper: Coupling Mechanism:
Easily Connect to External Antennas with New N-Type to ... - Amphenol RF
Amphenol RF is pleased to announce the expansion of our between-series cable assembly series with N-Type plug to SMA plug assemblies on flexible RG-142 cable. The combination of the more ruggedized N-Type connector with the lightweight, compact SMA connectors provides a versatile solution for applications such as connecting to antennas within a ...
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non ... - Amphenol RF
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 083-1R PDF Customer Drawing (Size: 269 kb) 083-1R STP 3D Model (Size: 817 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SO-239: Body Finish: Nickel: Body Material:
High Speed Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm ...
7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
RF Connector 7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm. Downloads. 272108 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Home Page - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries. We take pride in our ability to create customizable cable assemblies and advanced In-Seat Portable Electronic Devices (PED ...
N-Type to N-Type Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
RP-SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of RP-SMA Adapters designed for radio frequency applications. RP-SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
FAKRA to AMC Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of FAKRA to AMC Cable Assemblies designed for radio frequency applications. FAKRA to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Thermal Shock Testing for RF Connectors - SV Microwave
Thermal Shock Testing for Connectors. Thermal shock testing is crucial in the connector hardiness verification. The RF connectors undergo thermal shock, and their resilience to this stress and any resultant changes are meticulously observed, emphasizing the vital role of our work in ensuring their reliability and durability.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
MCX Straight PCB Jack Through Hole 50 Ohm | 252105 - Amphenol RF
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 252105 STP 3D Model (Size: 90 kb ) 252105 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
HN-Type Straight Clamp Plug RG-54 50 Ohm | 082-816-1000
RF Connector HN-Type Straight Clamp Plug RG-54 50 Ohm. Downloads. Assembly Instructions C18 (Size: 24 kb) 082-816-1000 PDF Customer Drawing (Size: 266 kb) 082-816-1000 STP 3D Model (Size: 529 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material:
High Frequency RF Adapters - SV Microwave
Features / Benefits: Available in Full Detent and Smooth Bore; Wide variety of RF series: SMA, 2.4mm, 1.85mm, and SMPS; DC up to 65 GHz. Applications:
TNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to N-Type Adapters designed for radio frequency applications. TNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMC to SMC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMC to SMC Adapters designed for radio frequency applications. SMC to SMC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
HD-BNC Straight Crimp Plug Belden 1695A 75 Ohm | 034-1027 - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug Belden 1695A 75 Ohm. Downloads. 034-1027 PDF Customer Drawing (Size: 177 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
BNC to TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to TNC Adapters designed for radio frequency applications. BNC to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Backshells - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Backshells designed for radio frequency applications. Backshells feature all industry standard connector interfaces in between-series and in-series designs.