Search Results for rf connector
SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm | 132253 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm. Downloads. 132253 PDF Customer Drawing (Size: 39 kb) 132253 STP 3D Model (Size: 453 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
5G Wireless - Amphenol RF
Amphenol RF is prepared for 5G, with innovative new RF product lines as well as industry standard products. Connectors, adapters and cable assemblies from Amphenol RF include high density, low cost, and robust products to enable the wireless infrastructure evolution.
HD-BNC DUAL PORT PCB CONNECTORS INCREASE CONNECTIVITY DENSITY - Amphenol RF
This new connector configuration allows for dual-port termination and increases connector density while saving valuable PCB real estate, eliminating the need for risers or mezzanine connectors. The dual port interface is ideal for 4K or ultra-HD broadcast applications, and meets the latest SMPTE specifications for 12G broadcast.
SMA to FME Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to FME Adapters designed for radio frequency applications. SMA to FME Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Technical - Amphenol RF
What is Insertion Loss and how is it specified? What is the recommended soldering reflow process for surface mount RF connectors? When running an HFSS simulation, do you recommend using Driven Modal or Driven Terminal?
RF Connector - amphenol-antennas.com
RF Connector AC-38HF-4HM-F 4.3/10 Male Hand Screw Connector for 3/8” Superfl exible Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
BNC Right Angle Plug RG-59 RG-62 75 Ohm | 112363 - Amphenol RF
RF Connector BNC Right Angle Plug RG-59 RG-62 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish: Gold:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half ... - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round Terminal. Downloads. 132159 Customer Drawing (Size: 107 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551H1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
RF Connector - amphenol-antennas.com
RF Connector AC-78ST-DF-F 7/16-DIN Female Connector for 7/8” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
262101 | Amphenol Global Search | Amphenol
RF Connector MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 262101 STP 3D Model (Size: 58 kb ) 262101 PDF Customer Drawing (Size: 67 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle.
N-Type Panel Mount Jack 4-Hole Flange Female Contact 50 Ohm0.018 ...
RF Connector N-Type Panel Mount Jack 4-Hole Flange Female Contact 50 Ohm 0.018 Terminal Flush. Downloads. 172299-11 PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Home - Amphenol Canada
including ARINC 600's power, RF, fiber optic, and Quadrax contacts, ... Amphenol Micro-D Connectors exceed the M83513 requirement and overall connector design from our competition. Our Micro-D Contacts are Precision Stamped and Formed to provide continues connection and equally spaced ensures uniform insertion force. READ MORE . R58.
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
CABLE ASSEMBLY INSTRUCTIONS 196 CRIMP – SOLDER STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN and solder on ...
75 OHM D38999 Circular RF Cable Assemblies - SV Microwave
SV Microwave just released fixed-length 75 Ohm RF MCX Cable Assemblies for series SMPM, SMPS and BMZ. These cable assemblies have been designed to fit into any D38999 housing, and have a true 75 Ohm impedance construction that assures a high fidelity signal in 3G SDI, 4K and 8K video feeds.
FAKRA Sleeve RG174 RG188 RG316 | 923-40296 - Amphenol RF
RF Connector FAKRA Sleeve RG174 RG188 RG316. Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
RF - Custom Cable
As a responsive RF cable supplier, we can create the right connection to help you maximize production efficiencies, minimize costs, and scale quickly. As the #1 RF interconnect provider, we engineer: Modifications of existing designs; Application assistance and design of custom cable assemblies;
RF Connectors for High Frequency Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
N-Type to TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to TNC Adapters designed for radio frequency applications. N-Type to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Micro-miniature (SMPM/SMPS) RF Terminations | SV Microwave
SV Microwave’s subminiature RF/coaxial terminations are installed at the end of a bus or transmission line to prevent signals from reflecting back. These devices are used to prevent electrical interference and are available in ½ watt power handling.
RF Connector - Amphenol Antenna Solutions
RF Connector AC-12ST-NM-MM N Male Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.