Search Results for rf connector
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-5375-RFX PDF Customer Drawing (Size: 105 kb) 082-5375-RFX STP 3D Model (Size: 368 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
Military - Amphenol RF
Amphenol RF is recognized as a leading supplier in the military industry for its quality MIL-C-39012 interconnects and innovative product solutions. With decades of expertise in harsh environment interconnects for land, sea, and space, we are a natural partner to support a broad range of ruggedized, high-performance connector and cable assembly ...
NEX10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of NEX10 Adapters designed for radio frequency applications. NEX10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Connectors for High Frequency Applications
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
Triax Straight Jack Solder Cup Bulkhead 50 Ohm | 000-34450 - Amphenol RF
RF Connector Triax Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 000-34450 PDF Customer Drawing (Size: 75 kb) 000-34450 STP 3D Model (Size: 1888 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34450: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
F-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency F-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of F-Type Connectors at Amphenol RF online.
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 122408 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 122408 PDF Customer Drawing (Size: 93 kb) 122408 STP 3D Model (Size: 592 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material:
QPL Military Approved RF Connectors - Amphenol RF
QPL RF connectors are commonly used in military communication systems, including radios, satellite communication terminals, and tactical data links. Radar Systems Military radar systems, such as air defense radars, ground surveillance radars, and weather radars, rely on QPL RF connectors for transmitting and receiving radar signals.
High Frequency RF Connectors - SV Microwave
Our VITA RF 67 line includes contacts, cable assemblies, adapters, and connector Backplane and Plug-In modules, supporting embedded systems' entire RF signal path. Operating across frequency ranges from DC to 26.5 , 40 , and 65 GHz, these interconnects are ideal for applications such as RADAR, EO/IR, SIGINT, EW suites, and embedded systems.
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112627 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112627 PDF Customer Drawing (Size: 252 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-89913-50: Body Finish: Nickel:
What is an SMPM Connector? - SV Microwave
Any RF project involving analysis, lab equipment, or automated test and instrumentation may rely on the high frequency range of the SMPM connector. Meanwhile, Mil-Aero and Defense applications include projects like phased array radars or board-to-board functions.
Cable Assemblies | Products - Amphenol
Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
RF Connectors | Page 2 - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 ... - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE. Downloads. 901-10231 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551F9-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
APC N Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC N Adapters designed for radio frequency applications. APC N Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Twinax Straight Clamp Plug 100 Ohm | 162100 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 100 Ohm. Downloads. 162100 PDF Customer Drawing (Size: 76 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
RF Connector - amphenol-antennas.com
RF Connector AC-L300-NM-MM N-Type Male Connector for LMR 300 Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
water resistant connectors | Amphenol Global Search | Amphenol
Waterproof IP-rated connectors offered by Amphenol RF are identified as IP-67 or IP-68 (customer specific). IP-67 RF connectors are protected against the effects of temporary submersion in water and are tested to survive a depth of 1-meter for 30 minutes.
QMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of QMA Adapters designed for radio frequency applications. QMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Triax Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency Triax Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Triax Connectors at Amphenol RF online.