Search Results for rfid range
Dipole Arrays S.CR-120-127 - AMPHENOL PROCOM
Operating temperature range-40 °C to +70 °C: Ingress Protection: IP68: Diagram and Mounting. Radiation Patterns. E-Plane | 127 MHz . Radiation Patterns. H-Plane | 127 MHz . Ordering Designations. Model Product No. Frequency; VHF airband corner reflector 60°, 118 - 137 MHz: S.CR-120-127: 118 - 137 MHz: Add to quote ...
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Triax Straight Crimp Jack AA2325 Non-Constant Impedance
RF Connector Triax Straight Crimp Jack AA2325 Non-Constant Impedance
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 24 inches ...
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 24 inches (610 mm)
Tableaux dipôles S.M4E-160 - AMPHENOL PROCOM
The S.M4E-160 is an array of phased centre fed folded dipoles mounted on an aluminium mast for PMR / Trunked radio applications. Each folded dipole balun assembly and associated harness junction is completely encapsulated in poyurethane resin, totally preventing moisture ingress.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
SMA Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm | 132390 - Amphenol RF
Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; Local Representatives; Distributors; My Account; My Parts List ; Search. Search. ... External Antenna LoRa & RFID 915MHz ST0628-30-001-A. External Antenna 1166-1186 1559-1563 1574.42-1576.42 1594-1610 MHz ST0530-11-001-A.
TNC Straight Crimp Jack Times LMR-600 Optimized 50 Ohm
RF Connector TNC Straight Crimp Jack Times LMR-600 Optimized 50 Ohm
F-Type Straight Crimp Plug RG-6 75 Ohm | 222118 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-6 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish
SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 ...
RF Connector SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3. Minimum design range, documented testing 0°C to 50°C. Assembly Accuracy Specifications Application Guide Users can download Application Guide AAS-916-127 at the ...
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 1 Meter
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 1 Meter (39.37 Inches)
HVAC for Medical Facilities Brochure - amphenolsensors.com
HVAC for Medical Facilities Brochure - amphenolsensors.com
libero flip 2 | Amphenol Global Search | Amphenol
The SwitchBlox Nano is a tiny form factor 3 port 10/100Mbps (10BASE -T/100BASE- TX) Layer 2 unmanaged and managed ethernet switch. It has a non-blocking fabric, meaning that 100Mbps speed can be achieved simultaneously on all ports. It runs from a wide input voltage range of 5.1 to 40V, and provides a 5A, 0.5A power output.
MCX Straight Bulkhead Jack to MCX Straight Plug RG-316 50 Ohm 48 inches
MCX Straight Bulkhead Jack to MCX Straight Plug RG-316 50 Ohm 48 inches (1219 mm)
Crimp Tool | CTL-11 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.116, 0.429
RET System Field Guide - Amphenol Antenna Solutions
Resources Resources RET System Field Guide Use the RET System Field Guide for fast answers to common questions. Select one of the RET System Conditions below to expand troubleshooting information. Select a RET System Condition AISG 2.0/3GPP ALARM CODE: N/A WHAT CAN
ATM06-12SA-BLK 12-Way Plug, Female Connector, A Position Ke - Amphenol Sine
Wire Range: 16-22 AWG; Amperage: 7.5; Housing Material: Thermoplastic; Operating Temperature:-55°C to +125°C; Color: Grey; IP Rating: IP67 (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megohms at 25°C;
Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-59
RF Connector Triax Straight Clamp Plug Non-Constant Impedance
NovaSensor NPI-19 Digital I2C Pressure Sensor - Amphenol
NovaSensor NPI-19 Digital I2C Pressure Sensor - Amphenol