Search Results for rfid range
Validation / Monitoring Solutions to Meet your Needs
Validation / Monitoring Solutions to Meet your Needs
SSMC Right Angle Crimp Plug RG-316DS 50 Ohm | 153103 - Amphenol RF
RF Connector SSMC Right Angle Crimp Plug RG-316DS 50 Ohm
ValProbe® - kayeinstruments.com
ValProbe® - kayeinstruments.com
circular connector | Amphenol Global Search | Amphenol
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SP20M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs-Pin Contact, Stamped, Size 16, Nickel, Wire Range .34-.5
Twinax Straight Crimp Plug Non-Constant Impedance
RF Connector Twinax Straight Crimp Plug Non-Constant Impedance
Thermometrics Waterproof IP68 Temperature Sensor
Thermometrics Waterproof IP68 Temperature Sensor
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 500 mm
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 500 mm (19.68 Inches)
NovaSensor P330B Absolute Pressure Sensor Die
NovaSensor P330B Absolute Pressure Sensor Die
Ice Point Reference - kayeinstruments.com
Ice Point Reference - kayeinstruments.com
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
RF Connector Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
External Antenna LoRa & RFID 868-930 MHz ST0656-32-001-A Stick Antenna 698-960 1710-2690 3400-3800 MHz RP-SMA ST0457-20-501-A Stick Antenna 698-960 1710-2690 3300-3800 4200-5925 MHz RP-SMA ST1326-30-501-A
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; Local Representatives; Distributors; My Account; My Parts List ; Search. Search. ... External Antenna LoRa & RFID 868-930 MHz ST0656-32-001-A. Stick Antenna 698-960 1710-2690 3400-3800 MHz RP-SMA ST0457-20-501-A. Contact Us. Subscribe and ...
Pitanja | Amfenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3. Minimum design range, documented testing 0°C to 50°C. Assembly Accuracy Specifications Application Guide Users can download Application Guide AAS-916-127 at the ...
Dipolarrays S.M4-445-OM - amphenolprocom.com
Modell Produkt Nr. Frequenz; 4-stack dipole phased array 420 - 470 MHz omni: S.M4-445-OM: 420 - 470 MHz: Verfügbarkeit: Zur Angebotserstellung
Dipole Arrays S.1H-127-4 - AMPHENOL PROCOM
Model Product No. Frequency; Heavy duty 4-stacked dipole array: S.1H-127-4: 117 - 137 MHz: Add to quote
Avert Potential Damage with Waterproof Sealed N-Type Connectors
This new rear mount bulkhead N-Type connector is constructed from brass with white bronze plating and a silver-plated, beryllium copper contact. This connector provides reliable electrical performance up to an extended frequency range of 18 GHz; higher than traditional N-Type connectors which typically operate to a maximum of 11 GHz.