Search Results for rg-59 bnc connectors
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-315 PDF Customer Drawing (Size: 137 kb) 031-315 STP 3D Model (Size: 361 kb ) ... BNC Straight Crimp Jack RG-59 20AWG RG-59DS 75 Ohm 112649.
Triax Adapters - RF Coaxial Adapters - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
SMP Connectors - RF Connectors - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
Hermetically Sealed Connectors - Amphenol Aerospace
Amphenol's Hermetically Sealed Connectors offer superior electrical performance plus the rugged design of a glass-sealed or epoxy-sealed connector with superior leak rate performance. Amphenol glass-sealed hermetic connectors are available in a wide variety of Mil-Spec configurations while also offering custom configurations for any harsh ...
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 031-6117 PDF Customer Drawing (Size: 116 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. ... BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm 031-70222.
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C30 (Size: 14 kb) 031-4700 PDF Customer Drawing (Size: 92 kb) Product Life Cycle. Product Life Cycle; Part Status: ... BNC Straight Crimp Plug RG-59 RG-62 75 Ohm 031-70008.
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 031-350 PDF Customer Drawing (Size: 247 kb) Product Life Cycle. Product Life Cycle; Part Status: ... BNC Straight Crimp Plug RG-59 RG-62 75 Ohm 031-71008-RFX. BNC Right Angle Crimp Plug Belden 821875 Ohm 112588.
SMA Cable Assemblies - Amphenol RF
Between-series SMA cable assembly configurations include SMA to AMC, AMC4, BNC, MCX, MMCX, Type N, RF Probe SMP connector options. SMA cable assemblies are available with a wide range of cable types including flexible RG cables, low loss cables as well as hand-formable semi-rigid options.
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1026 - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 034-1026 PDF Customer Drawing (Size: 184 kb) 034-1026 IGS 3D Model (Size: 999 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
BNC Jack Bulkhead Front Mount | 112734-10 - Amphenol RF
RF Connector BNC Jack Bulkhead Front Mount. Downloads. 112734-10 PDF Customer Drawing (Size: 44 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) ... BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm 112960. BNC Cable Jack Belden 1695A Bulkhead Rear Mount 75 Ohm 112593.
N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount ...
BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; ... TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm 122426. TNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 122950.
FME Connectors - Amphenol RF
This connector series is used for mobile antenna applications adapted for UHF, Mini UHF, TNC, BNC and N-Type connector interfaces using between-series adapters. It is primarily used with RG-58 coaxial cables. Features and Benefits. Crimp assembly providing easy installation; Between series adapters available;
BNC Straight PCB Plug End Launch 75 Ohm | 112759-10
RF Connector BNC Straight PCB Plug End Launch 75 Ohm. Downloads. 112759-10 PDF Customer Drawing (Size: 70 kb) 112759-10 STP 3D Model (Size: 322 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: ... BNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 75 Ohm 112283.
M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG ... - Amphenol RF
HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; MHV Connectors; Mini-BNC Connectors; Mini-SMB Connectors; Mini-UHF Connectors; ... N-Type Right Angle Crimp Plug RG-59 RG-62 50 Ohm 172179. N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172118-10.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5540 STP 3D Model (Size: 827 kb ) 031-5540 PDF Customer Drawing (Size: 807 kb) ... BNC Right Angle Clamp Plug RG-59 RG-62 75 Ohm 112359. BNC Jack Bulkhead Rear Mount 75 Ohm 112429.
HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm
RF Connector HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm. Downloads. 034-1025 PDF Customer Drawing (Size: 140 kb) 034-1025 STP 3D Model (Size: 1593 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Military - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
TNC Adapters - RF Coaxial Adapters - Amphenol RF
Popular mounting features in bulkhead, both front and rear mount, and 4-hole flange designs. 50-ohm TNC connectors have a frequency range from DC to 11 GHz. 75-ohm TNC connectors have a maximum frequency of 3 GHz.
Learn All About Shielding Electro Magnetic Interferences (EMI)
We have a wide range of connectors with EMI shielding, suitable for various applications. These include OCTIS I/O, Modular & Magnetic Jacks, and BergStak® 0.40mm Floating Board-to-Board Connector. ... BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel by harmlessly dissipating EMI ...