Search Results for rg-59 bnc connectors
SMA to SMA Cable Assemblies - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
BNC Straight Plug to SMB Right Angle Plug RG-174 50 Ohm 36 inches
BNC Straight Plug to SMB Right Angle Plug RG-174 50 Ohm 36 inches (914 mm) BNC Straight Plug to SMB Right Angle Plug RG-174 50 Ohm 36 inches | 245103-02-36.00 JavaScript seems to be disabled in your browser.
Amphenol AD-CONNPBNCJK-000 N Plug to BNC Jack Adapter - Amphenol Connex ...
N plug to BNC jack RF adapter by Amphenol Connex (P/N 242121) Low VSWR and insertion loss charactertistics for transparent operation; N Male to BNC Female adapter body joins two dissimilar coax connectors; Corrosion-proof 24K Gold plated center contacts for increased continuity; High temp Teflon insulator - perfect for the lab or field
UG-291B/U BNC Straight Clamp Jack RG-55 RG-142 RG-223 RG-400 4-Hole ...
UG-291B/U BNC Straight Clamp Jack RG-55 RG-142 RG-223 RG-400 4-Hole Flange 50 Ohm JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
BNC Right Angle Plug to SMB Straight Plug RG-174 50 Ohm 12 inches
BNC Right Angle Plug to SMB Straight Plug RG-174 50 Ohm 12 inches (305 mm) BNC Right Angle Plug to SMB Straight Plug RG-174 50 Ohm 12 inches | 095-850-237-012 JavaScript seems to be disabled in your browser.
HD-BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G ...
RF Connector HD-BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1121-12G STP 3D Model (Size: 1561 kb ) 034-1121-12G PDF Customer Drawing (Size: 195 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Video | Products - Amphenol Aerospace
These converters are available in rugged standalone and embedded options with features such as multi-mode fiber compatibility, BNC connectors, and high-speed signal distribution. Additional options, including splitters, enable efficient distribution of single video channels across multiple outputs.
Mini-SMB Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; ... Mini-SMB Straight Crimp Plug RG-59 RG-62 20AWG 75 Ohm 142335-75. Mini- SMB Straight Crimp Jack RG-316DB 75 Ohm 142180-75.
BNC Terminator Pl 0.5 W 75 Ohm | 202119 - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies. FAKRA Cable Assemblies
BNC Cable Jack RG-8 RG-213 RG-225 Bulkhead Rear Mount 50 Ohm
RF Connector BNC Cable Jack RG-8 RG-213 RG-225 Bulkhead Rear Mount 50 Ohm. Downloads. 112709 PDF Customer Drawing (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC CRIMP PLUG TO BNC CRIMP PLUG USING, COMMERCIAL GRADE RG-59 COAXIAL ...
to bnc crimp plug using, commercial grade rg-59 coaxial cable, xx.xx length karthik r 28-feb-14 b.c. gleissner 12-mar-14 b a release to mfg. 30-nov-10 -- kr b see sheet 1 12-mar-14 2705 kr part number (imperial) part number (metric) length in inches [meters] * 115101-20-60.00 - 60.00 [1.524]
TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm | 122414 JavaScript seems to be disabled in your browser.
RP-TNC Jack Bulkhead Rear Mount 50 Ohm | 122363RP - Amphenol RF
RF Connector RP-TNC Jack Bulkhead Rear Mount 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Model NF | PCB Piezotronics
Model NF:Triple splice assembly with (3) 1-ft coaxial cables each with a BNC plug (AC connector), 4-conductor shield grounded . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ...
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
The38999 series III connectors are designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; ... TNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 75 Ohm 122241. TNC Jack 4-Hole Flange 50 Ohm 122385-10.
TNC Right Angle Plug RG-58 RG-141 Times LMR-195 50 Ohm
BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; ... TNC Right Angle Plug RG-59 RG-62 50 Ohm 122293. TNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 122423.
HN-Type Straight Clamp Plug RG-54 50 Ohm | 082-816-1000
RF Connector HN-Type Straight Clamp Plug RG-54 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
ICP ® Pressure Sensors - PCB
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; Add to cart for quote. Add to Cart Add this product to my product comparison. ... BNC Connectors. Breakaway Connectors. Handheld Data Collector. CSI Data Collector. Rockwell Entek Data Collector. Field-Installable Connectors. Connector Specs.
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.