Search Results for rht-2-i-3-d
I-ATP5-43-380/2700 - Indoor Pan - RFS Technologies
Pigtail with 4.3-10 female connector; I-ATP5-43-380/2700. Technical features. General Specifications. Product Type: Panel Antenna: Techn. Application: Indoor: Mechanical Specifications. Number of Input Ports: 1: Connectors: 4.3-10 female: Connector Cable: mm (in) 300 (11.81) Mounting Hardware included: Wall installation:
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
AC-HDMI-RRB HDMI Data Chassis Mounts, D Type, Black Finish. - Amphenol Sine
AC-HDMI-RRB HDMI Data Chassis Mounts, D Type, Black Finish. Comparable to PN# NAHDMI-W-B. $0.00. HDMI Data Chassis Mount. PART NUMBER: AC-HDMI-RRB. Datasheet: View / Download. Circular. Metal. SPECIFICATIONS: Current Carrying Capacity: 10A (Depends on Mating Connector) Housing Material: Diecast Zinc Alloy EZDA No.3;
10137924-1811LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10137924-1811LF.
L-2119-U.fm - Amphenol Aerospace
D 1. Flair cable braid back over crimp bushing as illustrated to expose inner wires. Trim excess cable braid. 2. Cut off any inner braids, wraps or cable fillers as close to outer cable braid as possible. 3. Cut inner wires to dimension shown. All wires must be cut to equal length. It may be helpful to cut one wire to length. Then, one at a time,
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
CC2A35 ChipCap 2, analog, 3%, 5v Packaging Tape and Reel. Important Safety Information Telaire makes no warranty, representation or guarantee regarding the suitability of this product for any particular application, including safety critical applications. Nor does
ST850 Smart™ Sensor Thru-hull - Airmar
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 0183 display or NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Amphenol safety restraint system connectors
Amphenol safety restraint system connectors Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840
LUMINUS - Amphenol PCD
DOTG section 26.6.2 & 26.6.3 FAR Part 25 App F Part I Contact Insertion & Removal Force (not to exceed) size 22 10 lbs size 20 10 lbs size 16 13 lbs size 12 15 lbs Contact Retention (minimum) size 22 10 lbs size 20 15 lbs size 16 25 lbs size 12 30 lbs. Visit ahenolcd.co or more inormation 3 Part Numbering-Twist & Lock ...
TR Series Multicoax Catalog High Speed | Solderless
3 Consult factory for additional cable options. Electrical Specifications Frequency Range DC to 70 GHz+ Return Loss 1-18 dB through 70 GHz Insertion Loss 2-1.5 dB through 40 GHz, -3 dB through 70 GHz Crosstalk -70 dB through 70 GHz Impedance 1 50 Ω ± 2.5 Ω Phase Matching ± 2 ps standard Mechanical Specifications Pitch 2.54 mm Cables .047 ...
BoardLock™ Series | Wire-to-Board - Amphenol Sine
2, 3, 4, 6, 8 and 12 position • Size 20, 7.5A • ATM13: 90° Right Angle / ATM15: Straight • Compact, low profile, lightweight • Proven durability in off-road and harsh environments • The flanged design feature allows for secure placement • Self-Threading.
1.0-2.3 Connectors - RF Connectors - Amphenol RF
DIN 1.0-2.3 connectors are available to perform at 50 ohm with a maximum frequency of 10 GHz as well as 75 ohm with a maximum frequency of 4 GHz. These performance specifications support high data rates for AES Audio, SD video, HD video, 3Gb/s video, and other high density digital broadcast formats. The DIN 1.0-2.3 connector series complies ...
Amphenol Network Solutions > GROUND BARS
Overview. Horizontal Rack Busbars provide electrical continuity from rack to rack. Constructed of 3/16"- thick x 3/4"-high Hard-Drawn Electrolytic Tough Pitch 110 Alloy copper bar with eight #6-32 tapped lug mounting holes on 1" centers and two pairs of 5/ 16" diameter holes spaced 5/8" apart for attaching ground jumpers.
HSD Connector System - Amphenol CS
wwwmeno-cccom Ameno Inormton Commncatons n Commerc Procts HSD Connector System MATERIAL §§Housing: High Temperature Polymer, UL94V-0 §§Dielectrics: High Temperature Polymer, UL94V-0 §§Contacts: Copper Alloy §§Die Casting: Zinc Alloy §§Cover: Zinc Alloy §§Baffle: Stainless Steel MECHANICAL PERFORMANCE §§Insertion Force: 35N max. §§Extraction Force without Locking Latch: 5N min.
PCTEL | Antennas, Industrial IoT Devices, Testing Solutions
We would like to show you a description here but the site won’t allow us.
Class I Div 2 certified dual output, low-frequency sensor
2° to 120°C Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g1: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 250 µg 2.5 µg/√Hz 1.5 µg/√Hz 1.5 µg/√Hz Output impedance, max 300 Ω Bias output voltage, nominal 12 VDC Grounding case isolated, internally shielded
THDM Shell Size 23 Cleaning Procedures - amphenol.co.jp
2.) Inset the cleaner (IBC In Bulkhead Cleaner, One-Click, Neoclean, etc.) into the insert and push 2 Times (2X) per MT ferrule/position. Product Tech . Amphenol FSI, Inc. I 1300 Central Expressway N, Suite 100, Allen, TX 75013 Phone: (214) 547-2 400 I Email: [email protected] I Website: www.fibersystems.com .
PCI Express Gen 6 Card Edge Connectors - Amphenol CS
Amphenol PCIe ® Gen 6 connectors surpass PCIe ® 6.0 standards, support backward compatibility, and are footprint interchangeable with PCIe ® 5/4/3/2/1.
C:UsersROrmanDesktop$ drawingsC-04410310002 REV A1 - Amphenol Sine
2.1 current rating: 8 amps 2.2 rated voltage: 250v ac/dc 2.3 operating temperature: -40°c to +105°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.5 insulation resistance: 5000 megohms min @ 25°c. 2.6 moisture resistance: ip67 ( mated condition ) 2.7 mating cycle durability: 25 cycles 2.8 rohs ...
Temposonics
II 3D Ex tc IIIB IP65 T100°C Dc II 3D Ex tc IIIB IP67 T100°C Dc TFR: 07 ATEX 027 Edition 3-20 °C ≤ Ta ≤ 75 °C 1NBY 8BUU %FSBUJOH ,8 ö ¡$ II 3G Ex nA IIC T4 und / oder II 3D Ex tD A22 IP67 T100°C TFR: 08 ATEX 002X Edition 2-20 °C ≤ Ta ≤ 75 °C 1NBY 8BUU %FSBUJOH ,8 ö ¡$