Search Results for rht-2-i-3-d
ATHP042P25ELB-BLK 2 Position Receptacle with High Voltage I - Amphenol Sine
SP12A1T Pin Contact, Stamped, Tin, Size 2.5mm, Wire Range 2.5-3.5mm², 14-12 AWG, 23A REQUEST A QUOTE SP12A1T-10 Pin contact, 2.5mm, Tin plating over nickel for 10awg, reel of 1000
4 3 2 1 - charlesindustries.com
4 3 2 1 d c b a sheet size drawing no. iss. b rev. reproduced, copied or used in any ma nner detrimental to their interests. rev 07-28-99 computer generated drawing this print is the property of charle s industries ltd. and shall not be drawing scale do not scale drawing cad drawing name
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
10138980-0841STLF | MINITEK PWR 3.0 Header | Amphenol
Minitek® Pwr 3.0 BMI, Dual Row Vertical Through Hole Header, 8 Positions, 30μin. Gold plating, GW Compatible LCP, Black Color, Tape and Reel without cap, with straight tail.
JT - 38999 Series II - Amphenol Socapex
The JT connectors from Amphenol Socapex are designed in accordance with the MIL-DTL-38999 series II standard, making them ideal for use in the military and aerospace industry. These connectors offer a range of features that make them a reliable and durable solution for various applications, including battlefield communication, grounded vehicles, and military avionics.
Board-to-Board - SV Microwave
(SHORE D) CTE PPM/°C ADVANTAGE / DISADVANTAGE Teflon (PTFE) 2.02 55 135 Low Cost / High CTE Ultem 1000 3.15 109 56 Low CTE / High Dielectric Constant Torlon 4203 4.20 86 31 Low CTE / High Dielectric Constant Corning 7070 4.60 403 3.2 Very Low CTE / High Dielectric Constant, Long Lead Time, High Cost Glass-Seal Insulators
Blind-Mate Connectors | BMI | Wire to Board Connectors | WTB
Modular and Flexible Product range With thousands of configurable options, we have the product to meet your performance and quality requirements.: Short Lead Time From your design to mass production, we have hundreds of products to ship in 2 weeks or less.: In Stock Our distribution partners are stocking the most popular connectors for your designs, with over 6,000 products ready to ship in 48 ...
Amphenol BoardToBoardSolutions Brochure NewCover Final pagetopage
Title: Amphenol_BoardToBoardSolutions_Brochure_NewCover_Final_pagetopage Created Date: 3/25/2020 11:20:36 AM
HS12SP Thermometrics Relative Humidity Sensor
2. Don’t touch the film and the surface of the sensor. 3. In use and stock, freezing, dust, mist, oil, alcohol, corrosive gases or any other dirty/anomalous ambient may cause degradation of the sensor’s characteristics. 4. Protect the sensor film from flux/fume and high temperature during the soldering. 5. Don’t put sensor in water.
PRO-PHY450-2 - AMPHENOL PROCOM
PRO-PHY450-2-3 210000579 430 - 450 MHz PRO-PHY450-2-4 210000542 445 - 465 MHz PRO-PHY450-2-5 210000570 460 - 480 MHz PRO-PHY450-2-6 210003039 450 - 470 MHz NOTE * The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. With an antenna load VSWR = 1.5, the isolation between the two Tx
General D-Sub Cataloge 20191008 - Amphenol CS
78 67 (2.64) 61.11 (2.41) 52.86 (2.08) 52.34 (2.06) 55.3 (2.18) NOTES Panel mounting option How to order The information given in this document are as a guideline only. W e reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. E 5/H SD = Standard density HD = High density
HSB3 Signal Integrity Analysis - Amphenol Aerospace
Row 2 Row 3 Row 4 Row 1 Row 2 Row 3 Row 4 Connector Footprint 2 inch FR4 2 inch FR4 PS 1 thru 32 are single ended to differential convertors. TRM1 thru 4 are ideal 50 ohm terminations for unused footprint ports. General S Parameters Amphenol Proprietary 6 . S Parameters – Row 1
O THts DRAWING js SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES ...
o thts drawing js supplied for information only. design features, specifications and performance shown hereon the property of the iiiiiiiiiiiiž!
Telaire 6613 CO Module - amphenol-sensors.com
2.25 in X 1.365 in X 0.60 in (57.15 mm X 34.67 mm X 15.24 mm) Accuracy* • 400-1250 ppm ± 30 ppm or 3% of reading, whichever is greater* • 1250-2000 ppm ±5% of reading + 30ppm* Temperature Dependence 0.2% FS per °C Stability < 2% of FS over life of sensor (15 year typical) Pressure Dependence 0.13% of reading per mm Hg Calibration ...
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
7 in x 2.75 in x 1.9 in (180 mm x 70 mm x 49 mm) 7 1/2 in.x 3 3/4 in max: Maximum Needle Depth: 0.4 in (10 mm) Display: Color LCD: Batteries (Included) 1x9 V: Warranty: 24 months on mechanical or manufacturing defects. Does not include wearing part or accessories. Moisture Measurement Range: Pin (% WME) 8 to 99, readings over 30% are relative.
Bias-T - Amphenol Antenna Solutions
Bias-T - Amphenol Antenna Solutions
Commercial Rugged Harsh I/O Connectors and Cables
Amphenol harsh environment connectors are designed to meet a wide range of requirements in numerous market segments like Industrial, Telecommunication, Datacom, Medical, Energy, Transportation, Military, Aerospace, and Consumer.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm | 282137-75 - Amphenol RF
RF Connector 1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1694A, Belden 4694R, Belden 9248
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.