Search Results for rht-2-i-3-d
Data Sheet E-Series EH IO-Link - temposonics.com
I 2 I Temposonics® E-Series EH IO-Link ata Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
An Airmar Technology Company Sonar Transducers and Arrays
• 3D Finite Element (PZ Flex) for complex designs. Directivity models for curved and planar arrays. • CAD (Solidworks) for mechanical design. Prototype MSI’s prototyping capabilities allows for rapid development of your product, while maintaining the flexibility to iterate the design.
ePower-Lite Series - Amphenol Industrial Operations
3.2 3.2 (MIN.) BLIND HOLE 0.2M A B C 4.5 3.5 9.5 36 21.20 36 3.2 3.2(MIN.) BLIND HOLE 4 X M4 THREAD LENGTH 6 MM LENGTH BLIND HOLE Product Series Connector Type RADSOK® Size Pole Number Keyway Crimped Wire Size EMI & HVIL (Omit for EMI & HVIL option) EL P Plug 2 2-Pole A Key A 1 2.5mm² Yes EMI & No HVIL 3.6mm 3 3-Pole Y Key Y 2 4mm² 1 Yes EMI ...
DST800L Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
The DST800L is a Smart ™ Triducer ® Multisensor that offers depth, speed, and temperature functions in one thru-hull fitting. The long-stemmed transducer is designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The optional high-performance fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds.
Intrinsically safe dual output sensor - wilcoxon.com
98884 Rev.D.2 02/19 MIL-C-5015 3 pin connector Ø.86 2.25 1/4-28 mounting stud .15 Connections Function Connector pin / color accelerometer power / signal A / red accelerometer and temp sensor common B / black temp sensor signal C / white ground / case shell Sensitivity, ± 5%, 25°C 100 mV/g
H2183 Heading Sensor - Airmar
Best-in-class 2° heading accuracy in dynamic conditions; Default 10 Hz update rate for heading (HDG) Three-axis solid-state compass with dynamic stabilization; Only recreational heading sensor that uses a three-axis rate gyro for rate-of-turn data; Three-axis accelerometer provides best-in-class pitch and roll information
Data Sheet R-Series RH PROFIBUS - Temposonics
Tempsonics® RH PROFIBUS Data Sheet I 2 I 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
NovaSensor NPH Series - amphenol-sensors.com
2. FSO with 1.5 mA input excitation. 3. Best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C) 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage—100 hrs, typical value, not tested in production. 7. All values at 77°F (25°C) and at 1.5 mA, unless otherwise noted.
Full performance, compact sensors - Wilcoxon Sensing Technologies
Frequency response, ±3 dB 0.4 Hz to 14 kHz Connector 2 pin, MIL-C-5015 Protections EMI/RFI, reverse wiring Operating temperature range –50° to +120°C Weight 62 g Height 1.81 in / 46 mm Diameter 0.69 in / 18 mm View all 780 series models at buy.wilcoxon.com. Full performance, compact sensors 780 series Reliable performance
Millipacs 2mm Hardmetric - Amphenol CS
Millipacs® is a 2.00 mm modular board to board or cable to board Interconnection system in hardmetric configuration designed in accordance with IEC 917 and IEC 61076-4- 101. 2mm ardmetrich connector is one of the industry’s most popular backplane connector system. It’s cost effectiveness, user flexibility and broad range
PWRBLADE® CONNECTOR SYSTEM - Amphenol CS
%PDF-1.5 %âãÏÓ 14 0 obj > endobj xref 14 32 0000000016 00000 n 0000001196 00000 n 0000001295 00000 n 0000001757 00000 n 0000001792 00000 n 0000001905 00000 n 0000002016 00000 n 0000002129 00000 n 0000002272 00000 n 0000003025 00000 n 0000003978 00000 n 0000004515 00000 n 0000004902 00000 n 0000005383 00000 n 0000006184 00000 n 0000006812 00000 n 0000007371 00000 n 0000008007 00000 n ...
EXCEL|MATE MCMSD - TECHNICAL CHARACTERISTICS
8 KEY FEATURE IP2XB (Socket): Yes DESCRIPTION MCMSD is an Electric Vehicle-friendly connector that has been mainly designed for Energy Storage. MECHANICAL Mating cycles ≥ 50 cycles ELECTRICAL Rated current: 350A@ ambient temperature 70°C
MIL-PRF-12883/41 Relay Sockets Extended Height RSL 2 Pole/10 Amp
D D D 12. Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/41 Low Profile RSE 2 Pole/10 Amp Recommended Mounting Panel Cutout Socket Configurations *Mating End / Wire Barrel Low Profile Relay Sockets MIL P/N M12883 APCD P/N QTY Size* Config. ...
AISG Control Cables - Amphenol Antenna Solutions
Our RET control cables are compliant to AISG standards and are offered in many different lengths.
Connector Guide - Airmar
Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
Splashproof cable assemblies
2 socket MIL-C-5015 axial isolated R6WR right angle Model Cable type pF/in J9T2A Twisted pair, braided shield, yellow Teflon jacket 27 J9T2B Twisted pair, braided shield, blue Teflon jacket (for IS requirements) 27 J9F Twisted pair, foil shield w/drain wire, red Teflon jacket, plenum-rated 51 J10 Twisted pair, braided shield, gray Enviroprene ...
c:userspdf919-386p-51s - Amphenol RF
Title: c:userspdf919-386p-51s.ps Created Date: 7/14/2016 2:39:11 PM
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
200 W 3 dB Coupler (90° Hybrid) - AMPHENOL PROCOM
PRO-PHY 100-520-3 dB-... Page: 1 of 2 Last edited: 2022/12/08. BLOCK DIAGRAM DIFFERENT MODES OF THE 3 DB HYBRID COUPLER Coupler splitter mode: Divides the signal into two equal components with a 90° phase difference that can be used to split signals from tower top amplifiers to the base station receivers.
10018783-00112TLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Through Hole, x8, 98 Positions, 1.00mm (0.039in) Pitch