Search Results for rht-2-i-3-d
1.0-2.3 Terminator Pl 50 Ohm | 102-799-050 - Amphenol RF
1.0-2.3 Terminator Plug Without Chain 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
3-Channel 19 3HU Single Tray Combining System - AMPHENOL PROCOM
PRO-COM450-BHDAR-3/l (With black frontplate) 210002346 PRO-COM450-BHDAR-3/h (With black frontplate) 210002347 Accessories ADAPTOR AC/DC 12V EU 240000040 ADAPTOR AC/DC 12V UK 240000041 SPECIFICATIONS Electrical Model PRO-COM450-HDAR-3/... Frequency l: 340 - 400 MHz h: 406 - 470 MHz Max. Input Power 50 W (per channel) Max. Tx-Tx Spacing 2 MHz Min ...
Omni Antennas CXL 450-3LW-SS-Ex - AMPHENOL PROCOM
CXL 450-3LW-SS-Ex is a 3 dBd, vertically polarized, omnidirectional base station antenna which covers the 380 - 470 MHz band in four models with up to 10 MHz overlap. The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas. Before installing the antenna, please read the ATEX Product Manual carefully.
MT38999 Multi-Channel Connectors with MT Ferrules
2 arrangements are available -- shell size 11 with one ferrule, and shell size 21 with four ferrules; Technical Information How to Order Guide MT Ferrule Assembly Kits and Tools Accessories. Documents Request Quote. How to Order Guide. MT Ferrule Assembly Kits and Tools.
Miniature cylindrical MIL-C-26482, SERIES 2 - Amphenol In
Miniature cylindrical MIL-C-26482, SERIES 2 MS 3472 . WALL MOUNTING RECEPTACLE WITH WIDE FLANGE. Receptacle Shell, Wall Mount with Wide Flange, Bayonet Coupling
Temposonics
3 0 w 2 1. 2 +0 Ø 48 f7 Ø 30 23.2 × 8.2-0.2 d 11.5 ±0.2 30 2 M12 × 1 Ø 24 +0-0.2 Pressure pipe Ø 10 mm M6 female (MHL) Housing Model no. e.g.: s = 1500 mm e.g.: w = 120 mm H F L A01 C01 J01 4 3 MH C 1 M N 1 2 G 3 V02 5 0 0 7F FD Baudrate 3 250 kbit/sec 4 125 kbit/sec Node ID 7F hex FD Electrical configurations hex MH Analog G 1 = VDC 3 ...
HIGH TEMPERATURE 4-20 MA OUTPUT VELOCITY SENSOR - PCB
Measurement Range 0.0 to 2 in/sec pk 0.0 to 50.8 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 10 %) 180 to 60 kcpm 3 to 1 kHz [2][3] Broadband Resolution 0.005 in/sec pk 0.13 mm/s pk [4] Non-Linearity ± 1 % ± 1 % Environmental Temperature Range -40 to 257 °F -40 to 125 °C Enclosure Rating IP68 IP68 Electrical
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics V R-Series V RH5 PROFINET IO RT & IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output)
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z Key ...
Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
PRODUCT DATA DRAWING - SV Microwave
3) break corners & edges .005 r. max. e 1) all dimensions are in inches [millimeters] 5) surface roughness 63 2) all dimensions are after plating. dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 2400 centrepark west drive, suite 100 west palm beach, fl 33409
A1 DR A2 - Amphenol Sine
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
PART NUMBER RT002235PNH RT002235PNH03 NOTES: RT002235PWH RT002235PWH03 ...
16 3.3mm 8.5mm 2.4mm 3.0mm - - 18 -- 8.5mm 2.4mm - - - 20 -- 8.5mm 2.4mm - - - 24 - - - - - - Standard Quantity Order Options Machined Stamped & Formed Bulk Package, 500 Pieces N/A NOTE: For ecomate® Aquarius™ PC Tail options, see our ecomate® Aquarius™ PCB Mount Jam Nut Receptacles Flyer online at www.amphenol-sine.com.
B A2 - Amphenol Sine
33.3 33.3 4-Ø3.2 UNEF 1-1/16"-18-2A A MASTER KEYWAY A SECTION A-A PANEL CUT OUT REFERENCE 4-Ø3.2+0.2-0 Ø31.4+0.2 0 (For Rear Panel Mounting) Ø27.3+0.2 0 (For Front Panel Mounting) 27.0 27.0 N X Z RT001823PKNH KEY POS-40°C ~ 105°C PART NUMBER RT001823PKNH03-40°C ~ 125°C RT001823PKXH RT001823PKXH03 RT001823PKZH RT001823PKZH03. OF: SH:
METRAL VERTICAL HEADER AND RIGHT ANGLE RECEPTACLE - Amphenol CS
• Modular and scalable, available in 1, 2, 4 and 8 modules • Flexible modular length without any loss of contact position • 250 contacts per 100mm connector length • High signal density • Press-fit, Solder-to-Board and Pin-in-Paste terminations • Caters to different application requirement ...
Innovation - LID Technologies
LID Technologies has always positioned R&D and innovation as a key strategic focus. Since its creation in July 2004, the company is Laureate of the i-Lab Innovation Contest, which is a real stepping stone in its technological and commercial development. Then it won the first prize in the Inn’Ovations Contest in 2009 (for its tire pressure ...
MIL-C-26482 Series 2 - tpcwire.com
MIL-C-26482 Series 2 MIL-C-26482 Series 2 connectors are designed with silicone inserts and seals for higher temperature and chemical applications. These connectors are intermateable and interchangeable with all MIL-C-26482 connectors. This style of connector uses a bayonet style coupling system for quick mating and unmating of the connector.
Relay alarm iT401 powering options - Wilcoxon Sensing Technologies
must be powered from a 24 VDC power source (see option 2) or an intelligent transmitter is used (see option 1). Each additional iT401 can be daisy chained through an iT032 so that only one power supply is required. Power your iT401 with one of Wilcoxon’s TBUS accessories. Relay alarm iT401 powering options Options Power source TBUS connection
Charles Composite Mounting Pads - Charles Industries
14.3 65.0 40.2 49.1 14.75 24.4 40.2 14.75 24.4 89.1 73.3. charlesindustries.com &PP MKL IWIVZ I D-OSP175-I24 Product Dimensions - Modular CPAD Models Simplified Installation Sequence • Dig and level a hole in the ground • Determine cable ingress/egress points, cut openings
APXVBLL26H_43-C-I20, -A-I20 - 6 - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...