Search Results for rht-5-v-2-d
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
ST-Duplex-Kupplung ST-Duplex-Adaptor - amphenol-po.de
2, geschlitzt Zr0 2, split Steckzyklen Mating cycles 500 2.000 2.000 Betriebstemperatur Operating temperature-40 °C / +85 °C Lagertemperatur Storage temperature-40 °C / +90 °C Befestigungsart Fixing 2-Loch-Flansch / Clip 2-hole-flange / Clip Anmerkungen: Kupplung auch in der Hybridausführung SC-ST (siehe unter SC-Kupplungen)
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 150 ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 150 mm
Model 642A62 Industrial vibration sensor, 4 to 20 ma output, 0 to 2 in ...
5/8-24 UNEF-2A 2 - PIN (MIL-C-5015) Inch (mm) PAGE 5 SENSORS AND INSTRUME NTATION FOR MACHINE CONDITION MONITORING Operation and Wiring Standard Wiring The Model 642/643/647/648 A Series operates from a standard 2-wire, 4-20mA loop. If using a loop powered
PRO-PDI2-0.8-2.7G-20W-N
PRO-PDI2-0.8-2.7G-20W-SMA(f) 200002113 (MOQ = 30 pcs.) Add to quote: Related products. Coaxial Cable Splitters. Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more. Explore all Coaxial Cable Splitters.
EN3645 - 38999 Serisi | Amphenol Socapex
Amphenol Socapex'in EN3645 konnektörü, MIL-DTL-38999 serisi III konnektöre benzeyen ancak en zorlu uygulamaları karşılamak için ek gereksinimler sunan yüksek performanslı bir çözümdür. Ticari ve askeri havacılık dahil olmak üzere en zorlu ortamlarda olağanüstü performans sağlamak için tasarlanmıştır. EN3645 konnektörün en önemli özelliklerinden biri sıvıya karşı ...
SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 3 M
SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 3 M (118.11 Inches)
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK505 With Cover: 9.5: 2P-30P: YK505xx1xx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
main | B75 High Chirp, 600W, 0° Tilt, Furuno 10-Pin, DT
B75 High Chirp, 600W, 0° Tilt, Furuno 10-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Zero Offset ±12.5 mV/V Sensitivity 12 to 27 mV/V/mmHg 2 Linearity and Pressure Hysteresis ±2% of reading or ±1 mmHg whichever is larger %FSO 3, 4 Temperature Coefficient of Zero ±40 μV/ V / °C 7 Temperature Coefficient of Zero Non-Linearity ±1.25 mmHg 7 Temperature Coefficient of Resistance 0.1 % /°C Typical Temperature Coefficient of ...
LPDB >> FTG – Friedrich Göhringer Elektrotechnik GmbH
2 years: VISITOR_INFO1_LIVE: youtube.com: Tries to estimate the user bandwidth on pages with integrated YouTube videos. 179 days: YSC: youtube.com: Registers a unique ID to gather statistics on the YouTube videos that the user has watched. SESSION: IDE: doubleclick.net
USX6-11W-2WH - andrew.com
Page 5 of 7 Wind Forces at Wind Velocity Survival Rating Image Packaging and Weights Height, packed 2128 mm | 83.78 in Width, packed 544 mm | 21.417 in Length, packed 1895 mm | 74.606 in Packaging Type Standard pack Volume 2.2 m³ | 77.692 ft³ Weight, gross 150 kg | 330.693 lb
ALBANIA - Amphenol Canada
V VOMMUNIWERS PALLALAULALLALK internet Lot E 24 FOTKA PAARREA COMMSCO KANAL TH E CAUSE Maternity COMMON CHUY E LECT RS ITUSE CM ATES e pronomi incremeno WA POVODU WE L When Mar . 26 , 2019 US W wwww RU Kari Sod U . S . Patent On . ww U . S . Patent SECCION Pani HOUSUT R AM urne more onde Ikea TEXT UUMLAR RE CUMENT
Power Splitter - amphenol-antennas.com
REV020817CC www.amphenol-antennas.com 2 of 2. Title: APS-xx-WBM-XP-43F-CC.indd Author: nramos Created Date: 2/8/2017 9:31:43 PM ...
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Zero Offset ±12.5 mV/V Sensitivity 12 to 27 mV/V/mmHg 2 Linearity and Pressure Hysteresis ±2% of reading or ±1 mmHg whichever is larger %FSO 3, 4 Temperature Coefficient of Zero ±40 μV/ V / °C 7 Temperature Coefficient of Zero Non-Linearity ±1.25 mmHg 7 Temperature Coefficient of Resistance 0.1 % /°C Typical Temperature Coefficient of ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VT5.08: 5.08: 1P-12P: VTxx21800000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Argentina, Paraguay, Uruguay, Chile, Bolívia and Peru Region
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Thermal Overcurrent Circuit Breaker 1410-L1/L4 1
VDE AC 240 V 0.63...10 A DC 50 V 0.63...2 A DC 28 V 2.5...10 A UL, CSA AC 250 V; DC 50 V 0.63...10 A Standard current ratings and typical internal resistance values Type No. 1410 single pole circuit breaker Configuration L integral mounting or PCB mounting Mounting 1 footprint 16.3x4.6 4 footprint 17.5x4.6
Technical features - rfstechnologies.com
Page 1 of 2. External Document Links Notes Directivity: ≥ 20dB @ 694-2700MHz, ≥ 18dB @ 2700-3800MHz PRODUCT DATASHEET CDS6-43-694/3800 6dB Directional Coupler CDS6-43-694/3800 REV : B REV DATE : 08 Apr 2020 www.rfstechnologies.com
Type CSP Thermometrics Laboratory NTC Temperature Standards
the CSP60BT103M provides data every 0.5°C over the range of 0° to 100°C. Both units are furnished with interpolation equations which are accurate to 0.01°C. Tables with calibration data furnished every 0.01, 0.05 or 0.1°C are also available. Amphenol Advanced Sensors