Search Results for rht-5-v-2-d
PW075-G-1 - WPW-075C Pressure Window (WR75ch/cvr)
Frequency Range GHz 12.2 - 13.2 Minimum Return Loss (max. VSWR) dB (VSWR) 26.4 (1.10) MATERIAL Material Brass External Document Links Notes PRODUCT DATASHEET PW075-G-1 WPW-075C Pressure Window (WR75ch/cvr) PW075-G-1 REV : A REV DATE : 04 Oct 2024 www.rfstechnologies.com
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION - REL. DCN ...
disengagement: 1.5 lbs maximum product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
www.amphenol-invotec.com
Halesfield 2 Telford TF7 4QH United Kingdom Invotec Circuits Limited Unit El Halesfield 4 Telford TF7 4QJ United Kingdom Originally registered: 21/11/2002 Latest Issue: 07/02/2011 Expiry Date: 01/04/2014 Page: 2 of 2 This certificate was issued electronically and remains the property of BSI and is bound by the conditions of contract.
Declaration - SV Microwave
ITEM # SVHC CAS PPM 3290-4002 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
P1300 Low Pressure Sensor Die - amphenol-sensors.com
51313 2.5 kPaD/G (No glass) 51314 7 kPaD/G (No glass) 51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive pressure Sensor
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
GrainMaster i2 Integrated moisture and temperature measurement device for grain crops and additional hay/straw bales Protimeter Grainmaster i2 uses the ground grain moisture testing method for unrivaled
Thermomerics Laboratory Grade Calibration Standards
Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
AT06-12SB-OMRDBRN 12 Position Overmolded Plug, Socket, Reduc
AT04-12PB-MM01 12-Way Receptacle, Male Connector with B Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal) with End Cap. Comparable to PNs# DT04-12PB-CE01, DT04-12PB-CE07, 934446121
www.cemmthome.com
1/2 (with product design) Certification decision This certificate is valid until Certificate Registration No. IATF No. Frankfurt am Main, Germany DQS GmbH Michael Drechsel Managing Director 2011-10-17 2014-10-16 080875 TS09 0128419 2011-10-17 2-IAO-QMC-OIOOI IATF Contract Office: DQS GmbH, August-Schanz-Straße 21, 60433 Frankfurt am Main
HELIAX® Remote Radio Head Power Cable, 6 conductor with shield, 6 AWG ...
Page 2 of 3 Diameter Over Shield (Braid) 19.177 mm | 0.755 in Jacket Thickness 2.032 mm | 0.08 in Conductor Gauge, singles 6 AWG Drain Wire Gauge 12 AWG Ground Wire Gauge 8 AWG Outer Shield (Braid) Gauge 34 AWG Electrical Specifications Conductor dc Resistance 1.444 ohms/km | 0.44 ohms/kft
Protimeter Speedy 2000 Series - amphenol-sensors.com
2 Features and Benefits Standard Size Speedy Speedy® Moisture Tester Speedy moisture testers from Ashworth Instrumentation are used throughout the world by a diverse range of industries to measure the moisture content of materials including soils, aggregates, concrete, sand and powders. Principal users include geotechnical engineers on civil
PROTIMETER Timbermaster - amphenol-sensors.com
or 1.2. Using either a Hammer Elec-trode, or a hammer and nail of nomi-nal 2 mm diameter, make a hole in the wood to be tested. Remove the Ham-mer Electrode or nail and push the Temperature Probe into the hole until the tip is at the required depth. Con-nect the Temperature Probe to the Timbermaster via the 2.5 mm socket.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7029-3821 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
RAMPEN UND LIFTE - el-cab.com.pl
Gewicht des kompletten Moduls: 12,5 kg *Belastbarkeit: 350 kg Trittplatten-Größe: L 905/1105 mm x B 930 mm Bodenwanne komplett aus Kunststoff Elektrisch isolierend Ausführung nach EG 2001/85 und ECE R107 * Kann je nach Variante differieren. Leichtgewicht: Handklapprampe HK light Die HK light ist aus Kunststoff gefertigt und damit extrem leicht
TSD-10 Turbidity Sensor - amphenol-sensors.com
(Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is
Control unit-ICU600 pol.indd 1 2008-09-10 23.22
Control_unit-ICU600_pol.indd 2 2008-09-10 23.22.08. Created Date: 9/10/2008 11:22:07 PM ...
HB012-05U1S1-170F - HYBRIFLEX® Hybrid Feeder Cabling Solution, 1x1, 1/2 ...
mm (in) 76.2 (3) Minimum Bending Radius, Multiple Bends mm (in) 127 (5) Recommended / Maximum Clamp Spacing m (ft) 1 / 1.2 (3.25 / 4) CABLE JACKET UV-Protection Individual and External Jacket Yes PRODUCT DATASHEET HB012-05U1S1-170F HYBRIFLEX® Hybrid Feeder Cabling Solution, 1x1, 1/2”, 1 pair 10AWG, 1 pair Single-Mode Fiber with DLC-
B275 Low-High Wide, 1kW, w/ FB, Navico 9-Pin Y-Cable, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready B275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.