Search Results for ring 조인트 플랜지 규격
RT0W01626SNHEC Square Flange Receptacle, Female, with O-ring Seal and ...
RT0W01626SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, 20AWG, 5A/150V, Shell Size 16. $0.00. Sealed Metal Bayonet Coupling Connector. PART NUMBER: RT0W01626SNHEC. Datasheet: View / Download 3D Model: View/Download. 26. Circular. 67. 5. Metal.
716F-SCF12-E01 - 7-16 DIN Female Connector for 1/2' Coaxial Cable, OMNI ...
Straight, O-Ring and 360° compression sealing 716F-SCF12-E01 REV : B REV DATE : 08 Oct 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2.
Installation instructions - Amphenol Fuyang
Amphenol Fuyang Tel: +86‐519‐86520303 www.amphenol‐fuyang.com No.6 Fengqi Road, Hi‐Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
Amphenol 67 and 165 Series Miniaturized Standard Connectors
loaded coupling ring. Amphenol® 67 Series connectors are ideal for applications that require a light to medium weight, durable, environmen-tally sealed connector. For additional information on Amphenol® 67 Series connec-tors, or for special application requirements, contact your local sales office, authorized distributor, or Amphenol Corporation
Max-M12 - Amphenol Industrial Operations
Step 7: lnstall the adapter with a torque of 1.5Nm-2.0Nm, then push the EMI RING with shielding net to the adapter, and then install the sealed collet, Finally, install the cap nut to tighten the cable with a torque of 2.0Nm-2.5Nm. Installation Diagram
Twinax 접점 - 고속 접점 - Amphenol Socapex
MIL-STD-1553 및 ARINC 429 표준을 위한 신뢰할 수 있는 고성능 커넥터 솔루션이 필요한 경우 Amphenol Socapex의 Twinax 접점이 적합합니다. 이 접점은 접점 크기 8로 제공되며 MIL-DTL-38999, EN3645, EN4165 및 ARINC600 커넥터와 함께 사용할 수 있습니다. 또한 EN3155-024 및 EN3155-025, ABS1600 및 ABS1607 표준에 대한 추가 인증을 ...
RT00164SNH03 Receptacle, Square Flange, 4 Position, Female, - Amphenol Sine
RT00164SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Size 3.6mm, 45A/600V, Shell Size 16. REQUEST A QUOTE. RT00164SNHEC03 4 Position Square Flange Receptacle, Female, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing.
Amphenol 67 and 165 Series Miniaturized Standard Connectors
loaded coupling ring. Amphenol® 67 Series connectors are ideal for applications that require a light to medium weight, durable, environmen-tally sealed connector. For additional information on Amphenol® 67 Series connec-tors, or for special application requirements, contact your local sales office, authorized distributor, or Amphenol Corporation
RJF TV - Reduced Flange - Amphenol Socapex
Due to technical modifications, all information provided is subect to change without prior notice Designed by Amphenol Socapex Amphenol SOCAPEX
Amphenol Network Solutions > Product
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
C 091 A/B/D Series - Amphenol Sine
C 091 • M16 size • Screw locking according to IEC 61076-2-106 • Metal locking ring • Shieldable • 2 - 8, 12 and 14 positions for crimp and solder
HERMETIC INTERCONNECT SOLUTIONS - Martec
www.martec.solutions 5 M-COAX-XXXX-XX-XX-X(XXX) Note:CablesusedbydefaultwherespecifiedareRG178for50ΩandRG59for 75Ωassemblies ...