Search Results for rnj-27
PRMSeries - Amphenol Sine
0.36 [9.27] 0.56 [14.20] 1.04 [26.54] suresocket™ female sockets prm series™ 2.4mm panel dimensions 0.38 [9.65] 0.75 [19.05] 0.60 [15.24] threaded male pin crimp male pin c o nta h usi g prm series™ 4.0mm plug dimensions contact housing retainer clip custom laser engraving available prm0400 radsok® female sockets
SERIES 2 CONNECTORS ACSE206-05-14 - Amphenol In
22-41 I 41 14 27 22-55 I 55 55 22-95 I 32 6 26 24-19 II 19 19 24-31 I 31 31 24-61 I 61 61 INSERT ALTERNATE POSITIONING To avoid cross-plugging problems in applications requiring the use of more than one connector of the same size and arrangement, alter-nate rotations are available as indicated in the chart below.
www.kayeinstruments.com
www.kayeinstruments.com
HYBRIFLEX Optical Fiber & Power Cables - Hybrid
HB012-05U1S1-120F HYBRIFLEX® Hybrid Feeder Cabling Solution, 1x1, 1/2”, 1 pair 10AWG, 1 pair Single-Mode Fiber with DLC-DLC Connectors, 120 ft . Length,m (ft): 36.5 (120) F/O Cable Type: G657-A2 Single Mode, Bend Tolerant; Number of F/O Pairs: 1; Fiber Termination End 1: DLC Connector; Fiber Termination End 2: DLC Connector; Size: 1/2; Number of DC Pairs: 1
3D files | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
Features - Amphenol Antenna Solutions
Front-to-Back at 180° Copolar dB 31 30 29 27 Upper Side Lobe Suppression, Peak to +20° dB 14 14 14 13 First Upper Side Lobe dB 15 15 15 14 Cross-Pol Over Sector dB 8 8 8 2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 22 18 14 18 Maximum Effective Power Per Port Watts 300 W Cross-Polar Isolation dB 25 8-Port Panel Antenna
TITLE: DWG NO - Amphenol Sine
a1 - release drawing 27/sep/21 ian tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black interface seal: silicone rubber, red seal retainer: thermoplastic, black contact: copper alloy 2. modifications: pcb mount, screw boss 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c
Transducer Labels - Airmar
Every Airmar transducer has a label attached to its cable, located near the top of the transducer or where the cable plugs into the back of the instrument or display. This label contains information that is helpful in identifying the transducer and locating the correct service parts for it.
PCB Piezotronics | Sensors to measure vibration, acoustics, force ...
Created Date: 3/27/2001 3:09:44 PM
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Amphenol Amphenol Taiwan Corporation
EIA 364-27 Condition H. Subject mated connectors to 30G half-sine shock pulses of 11 ms duration. 3 shocks in each direction applied along 3 mutually perpendicular planes, 18 total shocks.
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
27 22 contact size min. insul o.d. typical wire range max. insul o.d. 12 3.40 mm (.134 in) 10 - 14 awg 4.95 mm (.195 in) standard molded color is grey. additional color ( black ) is available via special order. 34.9
Commercial & Scientific Transducers - High-Quality Solutions for ...
Explore Airmar's catalog of transducers. Designed for precision and reliability, our transducers offer advanced technology for a wide range of recreational and commercial fishing, and scientific applications including shallow and deep water survey, sub-bottom profiling. From recreational fishing to environmental monitoring, Airmar provides high-quality solutions for your commercial ...
Our Companies - Airmar
Discover the companies that make up Airmar and contribute to our comprehensive range of sensing solutions. Learn about our strategic partnerships, acquisitions, and subsidiaries that enable us to deliver innovative and reliable products across various industries. At Airmar, we collaborate with industry-leading companies to enhance our expertise and expand our offerings.
Model 393B05 | PCB Piezotronics
Model 393B05:Seismic, miniature (50 gm), ceramic flexural ICP® accelerometer, 10 V/g, 0.7 to 450 Hz, 10-32 top connector
FFC/FPC Connectors | Flex Connectors | High Speed | ZIF | Non ZIF
Modular and Flexible Product range With thousands of configurable options, we have the product to meet your performance and quality requirements.: Short Lead Time From your design to mass production, we have hundreds of products to ship in 4 weeks or less.: In Stock Our distribution partners are stocking the most popular connectors for your designs, with hundreds of products ready to ship in ...
Contacts Octomax 1G26 - Contacts haut débit | Amphenol Socapex
Les contacts Octomax 1G26 d'Amphenol Socapex sont des contacts Ethernet conçus pour les applications Cat 5e et AFDX. Ils sont équivalents à deux contacts quadrax en un, ce qui les rend idéaux pour les endroits ou l'espace est limité. Ces contacts s'insèrent parfaitement dans une cavité quadrax standard de taille 8 et sont disponibles en version à sertir et en version PC Tail.
B3 - UPDATED 04DEC15 MRF Tommy - Amphenol Sine
drack jun.27,2015 none c-notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated 2. specifications: 2.1 current rating: 10 amps - 12 position 2.2 voltage rating: 160v ac/dc - 12 position 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage ...
SGX-7NH3
SGX Sensortech (IS) Ltd Registered in England No.08067077 DS-0146, Issue 3, 04-Aug-14 POISONING SGX sensors are designed to operate in a wide range