Search Results for rnj-27
Amphenol Amphenol Taiwan Corporation
EIA 364-27 Condition H. Subject mated connectors to 30G half-sine shock pulses of 11 ms duration. 3 shocks in each direction applied along 3 mutually perpendicular planes, 18 total shocks.
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
27 22 contact size min. insul o.d. typical wire range max. insul o.d. 12 3.40 mm (.134 in) 10 - 14 awg 4.95 mm (.195 in) standard molded color is grey. additional color ( black ) is available via special order. 34.9
Commercial & Scientific Transducers - High-Quality Solutions for ...
Explore Airmar's catalog of transducers. Designed for precision and reliability, our transducers offer advanced technology for a wide range of recreational and commercial fishing, and scientific applications including shallow and deep water survey, sub-bottom profiling. From recreational fishing to environmental monitoring, Airmar provides high-quality solutions for your commercial ...
Our Companies - Airmar
Discover the companies that make up Airmar and contribute to our comprehensive range of sensing solutions. Learn about our strategic partnerships, acquisitions, and subsidiaries that enable us to deliver innovative and reliable products across various industries. At Airmar, we collaborate with industry-leading companies to enhance our expertise and expand our offerings.
Model 393B05 | PCB Piezotronics
Model 393B05:Seismic, miniature (50 gm), ceramic flexural ICP® accelerometer, 10 V/g, 0.7 to 450 Hz, 10-32 top connector
FFC/FPC Connectors | Flex Connectors | High Speed | ZIF | Non ZIF
Modular and Flexible Product range With thousands of configurable options, we have the product to meet your performance and quality requirements.: Short Lead Time From your design to mass production, we have hundreds of products to ship in 4 weeks or less.: In Stock Our distribution partners are stocking the most popular connectors for your designs, with hundreds of products ready to ship in ...
Contacts Octomax 1G26 - Contacts haut débit | Amphenol Socapex
Les contacts Octomax 1G26 d'Amphenol Socapex sont des contacts Ethernet conçus pour les applications Cat 5e et AFDX. Ils sont équivalents à deux contacts quadrax en un, ce qui les rend idéaux pour les endroits ou l'espace est limité. Ces contacts s'insèrent parfaitement dans une cavité quadrax standard de taille 8 et sont disponibles en version à sertir et en version PC Tail.
B3 - UPDATED 04DEC15 MRF Tommy - Amphenol Sine
drack jun.27,2015 none c-notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated 2. specifications: 2.1 current rating: 10 amps - 12 position 2.2 voltage rating: 160v ac/dc - 12 position 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage ...
SGX-7NH3
SGX Sensortech (IS) Ltd Registered in England No.08067077 DS-0146, Issue 3, 04-Aug-14 POISONING SGX sensors are designed to operate in a wide range
KAYE - Thermal Validation System & Environmental Monitoring
KAYE - Thermal Validation System & Environmental Monitoring
Connectors | Products | Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Data Sheet R-Series V RFV Ether N et/IP
Shock test 100 g/6 ms, IEC standard 60068-2-27 Vibration test 5 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The RFV sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and
www.kayeinstruments.com
www.kayeinstruments.com
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
Circular Connectors | Products | Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors.
PCB
Created Date: 3/27/2001 3:10:29 PM
PwrMAX Connector System
1. The depth of PwrMAX® Plug Connector in G2 version is 27.4mm, and 8 tails/column for G2 plug power contact. The depth of PwrMAX® Plug Connector in legacy version is 32.4mm, and 9 tails/column for legacy plug power contact. 2. Only PwrMAX® in legacy version has board connector with cable configuration.
Amphenol Corporation - Amphenol Corporation to Acquire Mobile Networks ...
WALLINGFORD, Conn.--(BUSINESS WIRE)-- Amphenol Corporation (NYSE: APH) today announced a definitive agreement to acquire CommScope’s (NASDAQ: COMM) mobile networks businesses for $2.1 billion in cash, subject to customary post-closing adjustments. The deal includes the purchase of CommScope’s Outdoor Wireless Networks (OWN) segment as well as the Distributed Antenna Systems (DAS) business ...
Ethernet Connection System
Telephone:27-11-783-9517 - Fax :27-11-783-9519 BAR TEC LTD 4 Hagavish St, PO Box 279 - Kfar Saba 44102 - Israel Telephone: 972-9-767-4097 Fax: 972-9-767-4324 GESTAS 34630, Besyol Londra Asfalti Florya is Merkezi Kat.2 - Sefakoy / Istanbul - Turkey Telephone: 90-212-624-52-29