Search Results for rnj-27
BergStik 2.54mm | FCI Basics | Board to Board Connector | Amphenol
BergStik® 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Contact our Live Chat for more info.
Events Archive - Amphenol Fiber Systems International (AFSI)
Events Archive - Amphenol Fiber Systems International (AFSI)
DST810 Smart™ Multisensor - Airmar
Features. NEW!- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed calibration.
Model 208C01 | PCB Piezotronics
Model 208C01:Platinum Stock Products; Multi-purpose, ICP® force sensor, 10 lb comp., 10 lb tension, 500 mV/lb
CHARGE OUTPUT PRESSURE SENSOR
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Cable Type Overbraided Hardline Overbraided Hardline Weight(with clamp nut & cable) 4.9 oz 140 gm [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
HDMI FTV - Rugged Ethernet, USB & Display connectors | Amphenol Socapex
Amphenol Socapex HDMI FTV connector is a robust HDMI connection system designed for use in harsh environments. It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions. This connector is designed to meet the needs of military and industrial applications, including ...
Temposonics
6 7 YENİ JENERASYON Temposonics® R-Serisi V sensörler, Endüstri 4.0 uygulamalarına uyumlu ve hazırdırlar. Kullanıcının sistemden daha fazla veri almasına yardımcı olacak özellikler ile donatılmışlardır.
Home - Lutze Inc.
Reliable flexible and continuous flexing cables and wire management for industrial automation
GPS 2000 - AMPHENOL PROCOM
16 mm Altura exterior 26.5 mm total (FME) 38 mm total (TNC) 27 mm total para los modelos P0.15: Peso: Aprox. 0.12 kg: Montaje: 14 mm dia. hole: Grado De La Placa De Montaje: 0.7 - 4.5 mm : Antena de GPS; P1dB (Amplificador De GPS) Aprox. +7 dBm: Figura De Ruido (Amplificador De GPS) 1 dB (tip.) Ganancia (Amplificador GPS) > 30 dB (tip.)
Super-Trex® Type W Yellow Portable Power and Automation Cable - TPC Wire
Super-Trex® Type W /Type TC-ER Yellow Portable Power and Automation Cable is a highly flexible cable rated for extra-hard usage in industrial applications where impact, cutting, abrasion, oils, and chemicals are common. This Type W portable power and automation cable features an integral fill, dual-layered fiber-reinforced jacket and live-flex ribbed insulation for added strength.
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
CUSTOMER OUTLINE DRAWING
a release to mfg. 27-jan-23 16545 sh b 95-820-157-xxx a 95-820-157-xxx size 95-820-157-xxx rev amphenol rf karthik m.zhang 14-sep-21 see notes material sheet no. 2 of scale: 1.6:1.0 mini fakra automate type a str jack quad to gen 3.5 fakra str jack ip 67 using rg 174 ht cable various length
PRODUCT OVERVIEW - Amphenol Antenna Solutions
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
SL 61 - SL 61 & SOCA | Amphenol Socapex
RNJ - Reduced Flange Pour les applications d'accouplement à l'aveugle quand la taille et le poids sont critiques Voir produit Série 38999 Series Five Aucun compromis avec le connecteur Series Five. Voir produit VOUS AVEZ CHOISI? Contactez nos commerciaux ou nos distributeurs Contacter un vendeur ...
Series III Core Range - Amphenol
27.53 max (ctv) view d for size 8 twinax only, relative to view d for size 8 coaxial only, relative to –a– ...
IR31CE Miniature Infrared Gas Sensor for CO Monitoring under High ...
Weight 27 g Environmental Ambient temperature range: for operation for storage −20 to +55 °C −25 to +85 °C Operational pressure range 700 to 1300 hPa Humidity range for operation and storage 0 to 95% non-condensing Vibration complies with EN61779-1 Ingress protection requires extra protection depending on application Electrical
252180 - Amphenol RF
Title: C:\Documents and Settings\gary\connex\252\252180.dwg Author: Gary Created Date: 11/27/2002 4:46:57 PM
PT/451-26482 Series I - Amphenol Socapex
The PT/451 Series connectors are a type of cylindrical MIL-DTL-26482 Series I connectors that offer a wide range of backshell and insert arrangements. With nine shell sizes available and up to 61 contacts, they are ideal for use in aeronautics, military, and industrial applications where high-quality connectors are required. The PT/451 connectors are available in crimp, solder, and PCB contact ...