Search Results for rnj-27
GPS 2000 - AMPHENOL PROCOM
16 mm Altura exterior 26.5 mm total (FME) 38 mm total (TNC) 27 mm total para los modelos P0.15: Peso: Aprox. 0.12 kg: Montaje: 14 mm dia. hole: Grado De La Placa De Montaje: 0.7 - 4.5 mm : Antena de GPS; P1dB (Amplificador De GPS) Aprox. +7 dBm: Figura De Ruido (Amplificador De GPS) 1 dB (tip.) Ganancia (Amplificador GPS) > 30 dB (tip.)
Super-Trex® Type W Yellow Portable Power and Automation Cable - TPC Wire
Super-Trex® Type W /Type TC-ER Yellow Portable Power and Automation Cable is a highly flexible cable rated for extra-hard usage in industrial applications where impact, cutting, abrasion, oils, and chemicals are common. This Type W portable power and automation cable features an integral fill, dual-layered fiber-reinforced jacket and live-flex ribbed insulation for added strength.
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
CUSTOMER OUTLINE DRAWING
a release to mfg. 27-jan-23 16545 sh b 95-820-157-xxx a 95-820-157-xxx size 95-820-157-xxx rev amphenol rf karthik m.zhang 14-sep-21 see notes material sheet no. 2 of scale: 1.6:1.0 mini fakra automate type a str jack quad to gen 3.5 fakra str jack ip 67 using rg 174 ht cable various length
PRODUCT OVERVIEW - Amphenol Antenna Solutions
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
SL 61 - SL 61 & SOCA | Amphenol Socapex
RNJ - Reduced Flange Pour les applications d'accouplement à l'aveugle quand la taille et le poids sont critiques Voir produit Série 38999 Series Five Aucun compromis avec le connecteur Series Five. Voir produit VOUS AVEZ CHOISI? Contactez nos commerciaux ou nos distributeurs Contacter un vendeur ...
Series III Core Range - Amphenol
27.53 max (ctv) view d for size 8 twinax only, relative to view d for size 8 coaxial only, relative to –a– ...
IR31CE Miniature Infrared Gas Sensor for CO Monitoring under High ...
Weight 27 g Environmental Ambient temperature range: for operation for storage −20 to +55 °C −25 to +85 °C Operational pressure range 700 to 1300 hPa Humidity range for operation and storage 0 to 95% non-condensing Vibration complies with EN61779-1 Ingress protection requires extra protection depending on application Electrical
252180 - Amphenol RF
Title: C:\Documents and Settings\gary\connex\252\252180.dwg Author: Gary Created Date: 11/27/2002 4:46:57 PM
PT/451-26482 Series I - Amphenol Socapex
The PT/451 Series connectors are a type of cylindrical MIL-DTL-26482 Series I connectors that offer a wide range of backshell and insert arrangements. With nine shell sizes available and up to 61 contacts, they are ideal for use in aeronautics, military, and industrial applications where high-quality connectors are required. The PT/451 connectors are available in crimp, solder, and PCB contact ...
AJ107BR - connectors.nexus.com
Title: AJ107BR : Created Date: 4/8/2004 10:17:27 AM
TV-CTV - D38999 Series III - 38999 Series | Amphenol Socapex
The TV-CTV D38999 Series III is a MIL-DTL-38999 series III qualified connector designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
Model PR710 Series Signal conditioner operating guide
extinguish if the input voltage drops below 27 VDC. Each channel has an LED, two switches, and an OUTPUT BNC connector on the front panel. The PR710 is specifically designed to furnish the constant DC current necessary to operate the internal amplifier of piezoelectric transducers (accelerometers and velocity sensors), which
Telaire Common CO2 Wiring Issues Application Note
Common CO 2 Wiring Issues Interfacing with A Honeywell Economizer Control Set minimum position potentiometer to twice the design load. For example if the space is designed to
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
ExaMAX® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each s
www.kayeinstruments.com
www.kayeinstruments.com
TITLE: DWG NO - Amphenol Sine
a1 - release drawing 27/sep/21 ian tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black interface seal: silicone rubber, red seal retainer: thermoplastic, black contact: copper alloy 2. modifications: pcb mount, screw boss 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Molded & Mechanical Military Connectors (MIL-C-5015)
TPC IRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.