Search Results for rohs rts014n12pheco3
| Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
P28993-Mxxx 1 3/8" Single-ended 4 Position Trunk Cable Assem
P28993-Mxxx 1 3/8' Single-ended 4 Position Trunk Cable Assembly, Male 90, Dual-rated, Black
2CMA193115R1000 3P+N+E Wall Mounted Socket Outlet. Replaces - Amphenol Sine
2CMA193115R1000 3P+N+E Wall Mounted Socket Outlet. Replaces Part# 416RS6. Comparable to PNs# GW62482,115-6,D51S31,100,110,513.1657T,508146,PE 1665 PP,UI416-6S-RU
remington 22 semi auto rifles | Amphenol Global Search | Amphenol
Combo 22 Pin Surface Mount Right Angle Plug: (RS2-PRCE22-X) Foot print compatible with 3M Part # 5622-6309-ML 1.682 MAX.224 MAX 1.33 MAX 2 PLACES (.105) 1.802 MAX S1 S7 P1 A P15 C A C.205 MAX 2 PLACES.288 MAX.160 MAX (.200).140 MAX 2 PLACES.192 MAX 3 PLACES BOARD SEATING SURFACE MATING INTERFACE (1.682) OF CONNECTOR (.057)
1900SIM2S34OB00 - Amphenol Air LB
RoHS status: Not compliant . Obsolescence status: Active . Description. 1900SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity of use makes 1900SIM a ...
00175550302 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
00175110207 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
Distributors Login - Positronic The Science of Certainty
Instructions here
cpc series 2 | Amphenol Global Search | Amphenol
Search Results for at04-4p-pm11 DH - amphenol-sine.com atp04-4p-mm01xxx recep., 4 pin,atp series,reduced dia. wire seal,end cap a1 - released 23sep2021 jah grey black atp04-4p-mm01 atp04-4p-mm01blk color part number part number chart see part number chart materials list size process specifications: material specifications: unless otherwise ...
Create a Part Number - Positronic The Science of Certainty
We use cookies to ensure that we give you the best experience on our website. If you continue to use this site we will assume that you are happy with it.
n06 252 4104 c | Amphenol Global Search | Amphenol
Search Results for n06 252 4104 c RTS014N12PHEC03 Receptacle, square flange, 12 positions, siz ... IP Rating: IP67 / IP69k (in mated condition) Temperature Range: -40° C to +125°C. ... Search Results for n 20 252 4499 c ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED n/a freq. range: dc to 18.0 ghz material: body ...
31770101000RAI - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
1750 Distribution Modules - Amphenol-Air LB
Compliant with ROHS & REACH spec. INSERT ARRANGEMENTS Mixed modules Grounding modules With inserted diodes With components soldered on PCB or Pads With studs PIN CRIMP CONTACTS Qualified EN3155-016 & NF L 53-105 standards Sizes available : 22, 20, 16, 12 and 10 From 26 to 8 AWG Cable cross section : from 0,15 to 8,98 mm² Up to 36 cts size 22 ...
2CMA193163R1000 3P+N+E Panel Mounted Socket Outlet, Straigh - Amphenol Sine
2CMA193235R1000 3P+N+E Panel Mounted Socket Outlet, Unified Flange, Angled. Replaces Part# 416RAU6. Comparable to PNs# GW62210H,415-6,F51S333,1227,510,412.1667,488146 ...
Amphenol Assembletech
Environmental Compliance: RoHS Flammability: thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) FAKRA Receptacle to Receptacle With Mounting Holes. Part Number: RATFK-0015 ...
ATBS-231-0305 3 Position Backshell, fits AT06-3S* Plugs. C - Amphenol Sine
ATBS-231-0305 3 Position Backshell, fits AT06-3S* Plugs. Comparable to PN# 1011-231-0305
Gummilock - Tillbehör | Amphenol Socapex
Produkten Rubber Caps är utformad för att ge ett tillförlitligt skydd för JD38999 Serie I, II, III & PT/451 (MIL-DTL-26482) kontakter när de inte används. Dessa lock är kompatibla med linje-, sylmutter- och fyrkantflänsuttag och är tillverkade av silikonmaterial som tål temperaturer upp till 200 grader Celsius. Med IP67-klassning ger kåporna skydd mot damm och vatten, vilket ...
00175510202 - Amphenol Air LB
Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). Key Features. Military & Commercial Aerospace specification; Derived from EN3708 and NSA937901 standards; Compact design; Overmold Technology offering excellent sealing performances;
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
- nrn 44467 12/19 bnk approved: checked: drawn: bnk 12/11/19 bnk 12/11/19 jdt 12/11/19 rohs compliant.2827.16.2225.64.3127.92 hex.0531.35.0681.73 .40010.16 2x 0-80 unf-2b