Search Results for rohs rts014n12pheco3
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Model 207C ICP® quartz force ring, 100k lb comp., 0.05 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Directional Couplers ADC-xx-WBS-LP-DF-CC - AMPHENOL PROCOM
RoHS Compliant: Yes: Mounting: 4.5mm dia. (two holes) Environmental; Operating temperature range-35°C to +70°C: Humidity: 95%: Ingress Protection: IP65: Ordering Designations. Model Product No. Frequency; 3 dB Coupling: ADC-03-WBS-LP-DF-CC: 380 - 2700 MHz: Add to quote: 6 dB Coupling: ADC-06-WBS-LP-DF-CC: 380 - 2700 MHz:
Model 200C20 ICP® Force Sensor Installation and Operating Manual - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Power Splitters and Dividers APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
Amphenol Power Splitters covers the bands of 380 - 2700 MHz with a PIM value of -153 dBc. Average max power of 300 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating.
Model 209C11 Miniature ICP® force sensor, 1 sec DTC, 2.2 lb comp ... - PCB
Model 209C11 Miniature ICP® force sensor, 1 sec DTC, 2.2 lb comp., 1 lb tension, 2200 Installation and Operating Manual For assistance with the operation of this product,
Browse Tooling - Positronic The Science of Certainty
Introductory text can go here.
RJF TV Cat5e, Cat6, Cat6A - Rugged Ethernet, USB & Display connectors ...
The Amphenol Socapex RJF TV rugged Ethernet connector series is a range of high-performance connectors that are designed to provide robust and reliable Ethernet connectivity in harsh and demanding environments. Available in Cat5e, Cat6, and Cat6A variants, these connectors are suitable for a wide range of applications, including military, aerospace, industrial, and transportation.
Model 518QHAD-0001 4-conductor, shielded, polyurethane jacket cable ...
Model 518QHAD-0001 4-conductor, shielded, polyurethane jacket cable with drain wire, 30-ft, 5-socket M12 connector with triaxial accelerometer pinout on one end, Pigtail leads, stripped and tinned on other
1750 Distribution Modules - Amphenol-Air LB
Compliant with ROHS & REACH spec. PIN CRIMP CONTACTS Qualified EN3155-016 & NF L 53-105 standards Sizes available : 22, 20, 16, 12 and 10 From 26 to 8 AWG Cable cross section : from 0,15 to 8,98 mm² MATERIAL Module Shocks: Thermoplastic Grommet : Silicon elastomer Contact : Copper alloy with Gold on nickel plating SEALING
Model 201B05 ICP® quartz force ring, 5k lb comp., 1 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 201B04 ICP® quartz force ring, 1k lb comp., 5 mV/lb ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Cockpit - Amphenol PCDAmphenol PCD
RoHS and REACH compliant. Nano-Pegasus: Nano-Pegasus is a small, plastic, easy to use connectors designed specifically for sensing, command and control applications where a Micro or Nano Dsub would be used. Nano-Pegasus & Nano-Luminus provide exceptional performance in tight spaces, packing 11 high grade contacts in a shell size 5 housing. ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
- nrn 44455 12/19 bnk approved: checked: drawn: bnk 12/10/19 bnk 12/10/19 jdt 12/10/19 rohs compliant.526513.37.0681.73 a.3127.92 hex.40010.16.2225.64.0531.35 .2827.16
Model 200B04 Impact ICP® quartz force sensor, 1k lb comp., 5 mV/lb ...
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
g87mp | Amphenol Global Search | Amphenol
Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Compliance Agency compliance NEBS Level 3, UL, CE (for RoHS option) Part Number Description 009-8004-0104 Dual-feed 100A 4/4 KLM/GMT fuse panel 009-8004-0104RC Dual-feed 100A 4/4 KLM/GMT fuse panel, RoHS ...
Model FV | PCB Piezotronics
ROHS Compliant: Yes: Yes: Size - OD: 0.89 in: 22.61 mm: Size - Length: 2.71 in: 68.83 mm: Weight: 1.05 oz: 29.70 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain.
Model 209C01 Miniature ICP® force sensor, 1 sec DTC, 2.2 lb comp ... - PCB
PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质 铅 (Pb) 汞 (Hg) 镉 (Cd) 六价铬 (Cr(VI)) 多溴联苯 (PBB) 多溴二苯醚 (PBDE) 住房 O PCB板 X O 电气连接器 O O O O O O 压电晶体 X O O O O O 环氧 O O O O O O 铁氟龙 O O O O O O
Model 112A23 High resolution, low-noise ICP® pressure probe, 50 ... - PCB
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21070 Revision: NR OPERATION MANUAL FOR ICP® PRESSURE SENSORS Models 102A02, A05, A07, A09 1 Models 112A21, A22, A23 1.0 INTRODUCTION