Search Results for romeo 5 sig sauer
Model 208A15 | PCB Piezotronics
Low Frequency Response: (-5%)0.0003 Hz Upper Frequency Limit: 36000 Hz Temperature Range: -65 to +250 °F (-54 to +121 °C)
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
TNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm
Alias: T1121C1-001-ND3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7015-0994-0995 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc.
MCX Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: MCX1112A8-3GT30G-58U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
B A2 - Amphenol Sine
2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16 ...
Triax Straight Clamp Jack Bulkhead Rear Mount 50 Ohm
RF Connector Triax Straight Clamp Jack Bulkhead Rear Mount 50 Ohm
NPI Series of Media-Isolated Pressure Sensors - Amphenol Sensors
Over Pressure 2x 3x (5 and 2.5 psi) Linearity 0.1 FSO BFSL Specifications Operating Temperature Range-40°F to 257°F (-40°C to 125°C) Compensated Temperature Range 32°F to 158°F (0°C to 70°C) Vibration 10 gRMS (20 to 2000 Hz) Shock 100 g (11 milliseconds) Life (Dynamic Pressure Cycle) 10 x 106 cycles AAS-930-251A 09/2019 www.amphenol ...
FME Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
REVISIONS REV DESCRIPTION DATE ECO BY APPR A- RELEASE 10/07/13 DRP
5. available hand crimper: ca-5d12 6. all dimensions are for reference use only 10 at60-202-16141 contact, pin, solid, size 16 1 materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity
WBV065X18Fx00 - Amphenol Antenna Solutions
Pole Mounting Bracket Kit MKS02P01 40-115 mm 1.6-4.5 in 2.9 kg 6.5 lbs Scissor Tilt Bracket Kit MKS02T06 40-115 mm 1.6-4.5 in 3.8 kg 8.3 lbs Offset Scissor Tilt Bracket Kit MKS02T09 40-115 mm 1.6-4.5 in 4.3 kg 9.5 lbs Offset Bar Tilt Bracket Kit MKS02T10 40-115 mm 1.6-4.5 in 3.9 kg 8.7 lbs 1710-2170 MHz WBV065X18Fx00
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance May 23, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
PRODUCT PORTFOLIO - SV Microwave
VSWR 2 MHz to 40 GHz 1.5:1 Max Axial Travel .079” Insertion Loss 2 MHz to 40 GHz .12 * √(f(GHz)) Radial Float ± .010” Cross Talk Requirement (dB MIN) 3 MHz to 30 MHz ≥ 140 dB Engage Force 3.5 lbs (typ) 30 MHz to 3 GHz ≥ 120 dB Disengage Force 3.5 lbs (typ) 3 GHz to 27 GHz ≥ 100 dB Min Pitch (.047”) .228”
Threaded SMPM Cable Assemblies - SV Microwave
6.5 lbs; Axial Misalignment.010” Max; Radial Misalignment: 3° Max; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D; Shock: MIL-STD-202, Method 213, Condition I; Thermal Shock:
C:Documents and Settingsgary.TESTUM-WS01.000My DocumentsGarry'sconnex ...
Title: C:Documents and Settingsgary.TESTUM-WS01.000My DocumentsGarry'sconnex opseller_folder_4b214.dwg Author: gary Created Date: 6/18/2003 5:30:19 PM
STS 3192 9L ASPR Office Repeater - charlesindustries.com
A transmit side LBO which consists of three cascaded pad sections of 4.5, 7.5, and 15dB. Allowing transmit side loses adjustable for 4.5, 7.5, 12.0, 15.0, 19.5, 22.5, and 27.0dB. A fault locate output. A resistive network on the secondary of the fault locate transformer provides the
AT, ATV, AHD, ARB, ARC, DuraMate™ and PanelMate™ Series - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
P319 50/200kHz, 600W, Raymarine FISO, DO - airmar-emea.com
The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull. Features. Depth only or depth and fast-response water-temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200')
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm G Key ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad Jack TFC302LL 5 Meters; AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad Jack TFC302LL 5 Meters. In stock. 095-820-182M500. Find In Stock & Buy Now.