Search Results for romex connectors
2M Space Saver 90 Degree Plug - Amphenol Aerospace
The 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination reduces the profile of your plug by 50% compared to a standard 2M801 while maintaining ruggedization and dependable shielding.
TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
RF Connector TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
TNC Male Cable Connector, Lockwire Holes, for RG-214 Cable
SV Microwave introduces the TNC Male Cable Connector, Lockwire Holes, for RG-214 Cable M39012/26-0225 with high-ranking features. Explore now!
SMA Male Connector, Swept R/A for .141 Cable - SV Microwave
SV Microwave offers the SMA Male Connector, Swept R/A for .141 Cable SF2912-6605 with high performing capabilities. Check out the details now!
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMP-FS-C06 PDF Customer Drawing (Size: 79 kb) SMP-FS-C06 IGS 3D Model (Size: 606 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper:
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252129 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 252129 STP 3D Model (Size: 125 kb ) 252129 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
ETV38999 Lightweight Composite Connector - Amphenol Aerospace
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132142 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132142 PDF Customer Drawing (Size: 52 kb) 132142 STP 3D Model (Size: 403 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA Female Flange Mount Connector, 2 Hole (Candlestick)
SV Microwave newly released the SMA Female Flange Mount Connector, 2 Hole (Candlestick) SF2950-6200 with higher ranking features and specifications!
HD-BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
RF Connector HD-BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm
UG-23B/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm
Alias: UG-23B/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
SMA Female Bulkhead Connector for .141 Cable - SV Microwave
The real SMA Female Bulkhead Connector for .141 Cable 2942-6045 was designed by SV engineers. Access the design resources CAD Model and Datasheet.
MMCX Straight PCB Jack Surface Mount 50 Ohm | 908-22101 - Amphenol RF
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm. Downloads. 908-22101 STP 3D Model (Size: 314 kb ) 908-22101 PDF Customer Drawing (Size: 230 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable:
BMMA Male PCB Edge Launch Connector, .117" PCB Thickness
The BMMA Male PCB Edge Launch Connector, .117" PCB Thickness" 1411-60007 was designed and developed by SV Engineers. Explore the product here!
BNC Clamp Plug RG-212 50 Ohm | 112724 - Amphenol RF
RF Connector BNC Clamp Plug RG-212 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
N-Type Straight Plug 7mm Airline 50 Ohm | 131-10003 - Amphenol RF
RF Connector N-Type Straight Plug 7mm Airline 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
2.92mm Female Bulkhead (EMI Gasket) Connector for .047 Cable
SV Microwave introduces a 2.92mm Female Bulkhead (EMI Gasket) Connector for .047 Cable 1521-60199 with high-ranking features. Check out it here!
MCX Right Angle PCB Jack Through Hole 50 Ohm | 252141 - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 252141 STP 3D Model (Size: 114 kb ) 252141 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMP Male Thread-In Connector (.018"), FD - SV Microwave
SV Microwave presents the SMP Male Thread-In Connector (.018"), FD" SF1279-6001. Check out the detailed technical specifications and features now!
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
A 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF1521-60070-1S from SV Microwave.