Search Results for romex connectors
2.92mm Female Connector for .141 Cable - SV Microwave
A 2.92mm Female Connector for .141 Cable SF1521-60042 was designed and manufactured by SV engineers. Access the resources CAD Model and Datasheet now!
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70564-12G HFSS 3D Comp Model (Size: 864 kb ) 031-70564-12G PDF Customer Drawing (Size: 145 kb)
SMA PCB Through Hole Right Angle Jack Solder Bulkhead 50 Ohm Surface ...
RF Connector SMA PCB Through Hole Right Angle Jack Solder Bulkhead 50 Ohm Surface Mount Center Contact. Downloads. 132203-13 PDF Customer Drawing (Size: 68 kb) 132203-13 3D Model (Size: 1610 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
TV-CTV with 75 ohms coaxial contacts - Amphenol Socapex
The TV-CTV connector with 75 ohms coaxial contacts from Amphenol Socapex is a ruggedized connector designed specifically for video transmission applications. It is derived from the MIL-DTL-38999 series III and offers more than 50 inserts, including high-speed and signal mix options, and 9 shell sizes ranging from 09 to 25. The connector features 75 Ohm coaxial contacts, making it ideal for HD ...
N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
Flexible Printed Circuit Assembly | FFC/FPC Connectors
To browse the Venia store, enable JavaScript in your browser.
TR Multicoax | Mezzanine Connectors | Signal Integrity - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
RF Connector MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RP-SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector RP-SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
TNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm
RF Connector TNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
R Ofce: +1 (607) 563-5001 • Email: ryderamphenol-aaocom amphenol-aerospacecom amphenolmaocom 38999 CONNECTORS WITH POWER CONTACTS Decrease Resistance & Increase Ampacity with Amphenol Contacts
High Speed Luminus & Pegasus - Amphenol PCDAmphenol PCD
Space. Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital world possible, to the International Space Station and other spaceborne applications.
UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
SMB Right Angle Crimp Plug RG-178 RG-196 50 Ohm
RF Connector SMB Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 903-NM291P-51A PDF Customer Drawing (Size: 44 kb) 903-NM291P-51A IGS 3D Model (Size: 889 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series II Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series II requirements.
RP SMA Straight Crimp Jack Bulkhead RG-178 Cable 50 Ohm IP67
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline)
Explore SMA Female Solderless LiteTouch PCB Connector, 2 Hole (Stripline) SF2921-61507 product details and check out the availability.
SMP Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector SMP Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm Non-Magnetic
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
TNC Straight Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Straight Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 122372HEX PDF Customer Drawing (Size: 67 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: