Search Results for romex connectors
BNC Straight Crimp Plug Belden 4731P Belden 4731R 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Belden 4731P Belden 4731R 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70560-12G PDF Customer Drawing (Size: 119 kb) 031-70560-12G STP 3D Model (Size: 269 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 082-6446
RF Connector N-Type Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 082-6446 PDF Customer Drawing (Size: 256 kb) 82-6446 STP 3D Model (Size: 1884 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
BNC Straight Clamp Plug RG-59 RG-62 75 Ohm | 031-71003
RF Connector BNC Straight Clamp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
SV Microwave offers a 2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) 1621-60072. Explore the product today!
Fiber Optic Connectors | Products | Amphenol Aerospace
Amphenol Military High Speed is an industry leader in fiber optic cable and connector assembly manufacturing. We have extensive experience producing fiber optic cable assemblies for harsh environment applications with complete control over connector materials and the assembly process.
Differential Twinax Contacts | High Speed Contacts | Contacts ...
EMI Shielding: 360-degree shielding on each pair Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Rack and Panel Connector - Amphenol Aerospace
Rack and Panel product lines include the B3 Brush Rack and Panel Connector, a rugged, non-floating blind-mate connector with digital and power/digital hybrid.
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
R-VPX Evolution 2.0 - VITA connectors | Amphenol Socapex
The Amphenol Socapex R-VPX Evolution 2.0 series offers a COTS interconnect system that provides unparalleled data transfer rates of up to 32 Gb/s, making them the fastest VITA 46.30 connectors available. These connectors are qualified for Open VPX applications and are fully intermateable and intermountable with existing VITA 46 connectors while exceeding VITA 47 standards.
BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-6005-RFX PDF Customer Drawing (Size: 72 kb) 031-6005-RFX IGS 3D Model (Size: 1544 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design:
SMA Male Connector for .085 Cable 2906-6002 - SV Microwave
The high-ranking SMA Male Connector for .085 Cable 2906-6002 by SV Microwave. Access the design resources CAD Model and Datasheet to know more!
SMA Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132140 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1551A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
MCX Right Angle PCB Jack Through Hole 75 Ohm | 919-236J-71A - Amphenol RF
RF Connector MCX Right Angle PCB Jack Through Hole 75 Ohm. Downloads. 919-236J-71A PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
MMCX Straight Solder Plug 0.034-inch Conformable 50 Ohm
RF Connector MMCX Straight Solder Plug 0.034-inch Conformable 50 Ohm. Downloads. 262134 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.034-inch Semi-Rigid, 0.034-inch Conformable: Contact Finish:
MCX Straight Crimp Plug RG-178 RG-196 50 Ohm | 252126 - Amphenol RF
RF Connector MCX Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 252126 PDF Customer Drawing (Size: 152 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Beryllium Copper: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: Gold:
Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 142186-75 STP 3D Model (Size: 111 kb ) 142186-75 PDF Customer Drawing (Size: 60 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Straight Plug 50 Ohm Reverse Thread | 132193RT
RF Connector SMA Straight Plug 50 Ohm Reverse Thread. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-144J-51PT STP 3D Model (Size: 66 kb ) SMPM Connector Series Data Sheet (Size: 149 kb) 925-144J-51PT PDF Customer Drawing (Size: 119 kb) HFSS 3D Component File User Guide (Size: 1574 kb)