Search Results for romex connectors
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel Enhanced 20 GHz Performance. Downloads. SMP-MSSB-PCS-17 STP 3D Model (Size: 67 kb ) SMP-MSSB-PCS17T PDF Customer Drawing (Size: 458 kb) SMP-MSSB-PCS-17 HFSS 3D Comp Model (Size: 580 kb )
PN Male Connector for .141 Cable SF6505-6003 - SV Microwave
The PN Male Connector for .141 Cable SF6505-6003 is now available at Interstate Connecting Components, Heilind and Mouser Electronics. Place your order!
SMP Male PCB Surface Mount Connector, 4 Port, SB
The SMP Male PCB Surface Mount Connector, 4 Port, SB 9311-00036. This PCB connector is available through various distributors like Mouser, Newark, etc.
Amphenol PCD AutoLok Connector - アンフェノールジャパン ...
AMPHOL PCD CHAI Amphenol PCD Specifications Current Rating: Maximum: 80A Minimum: 40A Voltage Rating: 600V DC Wire Range: 6mm2 to 16mm2 Operating temperature: -40 to 105°C
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
SMA Female Solderless PCB Reduced Flange Edge Launch Connector, 2 Hole
The SMA Female Solderless PCB Reduced Flange Edge Launch Connector, 2 Hole SF2921-61560 from SV Microwave. Experience the real RF performance here!
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 031-5431-2010 PDF Customer Drawing (Size: 938 kb) 031-5431-2010 STP 3D Model (Size: 1295 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMPM Male Snap-In Float Mount Connector for .047 Cable - SV Microwave
SV's SMPM Male Snap-In Float Mount Connector for .047 Cable SF3202-6001 product is available through great distributors in the market.
TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
RF Connector TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
SMB Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector SMB Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
SMA PCB End Launch Straight Plug 50 Ohm | 132412 - Amphenol RF
RF Connector SMA PCB End Launch Straight Plug 50 Ohm. Downloads. 132412 PDF Customer Drawing (Size: 60 kb) 132412 3D Model (Size: 117 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1251A1-009-10GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Search Results for connector manufacturer in europe
SV’s Pre-tinned PCB Connectors have been pre-treated to a special finishing process that completely removes gold from the solder joints. After this finishing process, these connectors are J-STD-001 compliant, meaning that there is less than 3% Au in the solder joint.
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm IP67 ARC
TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
BT High Temperature Connectors - Amphenol Aerospace
BT-M Connectors: BT-M firewall electrical connectors were specially designed for service where high-temperature performance and direct exposure to flame are prevalent.
SMA Female Flange Mount Connector, 2 Hole, for .085 Cable
SV Microwave offers the SMA Female Flange Mount Connector, 2 Hole, for .085 Cable 2933-6001. It has superior mechanical and environmental specs!
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL
MCX Straight PCB Jack Through Hole 50 Ohm | 919-399J-51P
RF Connector MCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 919-399J-51P PDF Customer Drawing (Size: 107 kb) 919-399J-51P STP 3D Model (Size: 111 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
N-Type Straight Crimp Plug 1-5/8-inch Annular Corrugated 50 Ohm
RF Connector N-Type Straight Crimp Plug 1-5/8-in Annular Corrugated 50 Ohm