Search Results for romex connectors
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: UG-88/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
MMCX Straight PCB Jack End Launch 50 Ohm | 262107 - Amphenol RF
RF Connector MMCX Straight PCB Jack End Launch 50 Ohm. Downloads. 262107 STP 3D Model (Size: 80 kb ) 262107 PDF Customer Drawing (Size: 45 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 031-71008-RFX
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
TNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 122125 - Amphenol RF
RF Connector TNC Straight Crimp Jack RG-59 RG-62 75 Ohm. Alias: T6121B1-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex connector TVmCom USB3.0 is a multi-pin USB3.0 connector designed for use in harsh environments. The connector features USB specification 3.0, offering data rates of up to 5Gb/s for high-speed USB. The hot plugging feature enables connection and disconnection while the system is running, making it convenient for field operations.
Harsh environments - CONEC
In harsh environments, connectors are exposed to particularly high stress. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and environmental impact require special connector specifications.
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132225 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm Gold Plated with Zinc Die Cast Body. Downloads. 132225 VSWR Simulation Data (Size: 19 kb ) 132225 PDF Customer Drawing (Size: 350 kb) 132225 STP 3D Model (Size: 561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMPM Male PCB Thru-Hole Connector, 2 Port, R/A, FD - SV Microwave
SV Microwave introduced the SMPM Male PCB Thru-Hole Connector, 2 Port, R/A, FD 3211-40024 with push-on coupling. Explore the product specs now!
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-6578 PDF Customer Drawing (Size: 952 kb) 031-6578 STP 3D Model (Size: 2298 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
Design and Construction of the VPX Connector - Amphenol Aerospace
AMPHENOL AEROSPACE | 191 DELAWARE AVE. | SIDNEY, NY 13838 | (800) 678-0141 | WWW.AMPHENOL-AEROSPACE.COM Amphenol Aerospace (AAO) in Sidney, NY has decades of experience developing rugged board
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 112952 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117-31 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements.
BNC Straight PCB Jack Through Hole 50 Ohm | 112404 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112404 PDF Customer Drawing (Size: 62 kb) 112404 STP 3D Model (Size: 129 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251C1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
TNC Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
RF Connector TNC Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm
N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector N-Type Straight Solder Plug RG-405 0.086 50 Ohm. Downloads. 18 GHz N Type Connector Series Data Sheet (Size: 395 kb) 082-6686 PDF Customer Drawing (Size: 263 kb) 082-6686 STP 3D Model (Size: 346 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 ...
RF Connector HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized