Search Results for round contact
Amphenol 67 and 165 Series Miniaturized Standard Connectors
Contact Legend 16 20 shielded Insert Arrangement 22-67 22-48 22-68 22-69 Number of Contacts 25 48 36 2 40 2 Contact Size 16 20 20 16 20 16 Current rating - #20 contact: 7.5 amps, #16 contact: 12 amps Shielded contact: 7.5 amps 67 Series insert arrangements front face of insert illustrated Insert Arrangement 12-7 12-60 14-5 14-9 14-12
SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: ... SMA Panel Mount Jack 4 Hole Flange Round Post 50 Ohm Epoxy Captivated 132146EP. SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 901-9511-2SF.
C01610D00600012 6+PE Female straight cable connector with s - Amphenol Sine
Contact Resistance: ≤ 5 mΩ; Climatic Category: 40 / 125 / 56; Operating Temperature:-40°C to +125°C; Degree of Protection: IP65/67; Insertion and Withdrawal Force: 30 N; Mechanical Operation: > 500 Mating Cycles; Housing Material: PA 6.6 / PA 6; Dielectric Material: PA 6.6 / PA 6; Gasket Material: Neoprene; Material Lace for Protective Cap ...
C01620F00310012 3+ PE Female, right angled cable connector - Amphenol Sine
C01620F00310012 3+ PE Female, right angled cable connector with strain relief and clamping ring, black backshell. Comparable to 99-4222-70-04, CA3WLD
Sundy - Amphenol CS
contact terminations for flat, flexible, round conductor cable on a 1.27/0.050 inch center and one single-ended member for interfacing with the male contact. NOTE: While the receptacle connector will mate with any .64/0.025 diameter or .64/0.025 square header contacts on an appropriate grid, performance of such a combination must be
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export ...
Concealment Shroud Brackets & Poles - Charles Industries, LLC
Mounting Brackets and Decorative Poles for All-in-One Concealment Solutions. SAM The outdoor, weather-resistant Side Arm Mount (SAM) mounts onto a pole and supports one radio inside the compartment and one antenna on top of the antenna shroud/mast (radio and antenna are customer supplied).
BNC Straight Receptacle Jack Round Post Press-Fit 50 Ohm
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: ... Round Post: You May also be Interested in. BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112132S.
Tier Rated Underground Enclosures™ (TRUE) - Amphenol Broadband Solutions
Amphenol has achieved a major breakthrough in material science as applied to grade level enclosures. Utilizing a process first proven and perfected in the manufacture of wind turbine blades, marine vessels and aircraft, Amphenol has developed an Advanced Composite Material (ACM) formulation that, when molded, provides superior performance and integrity exceeding industry tier loading standards.
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: ... Round Post: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-2PF100000AE.
C01620D00311010 3+ PE Female straight cable connector with - Amphenol Sine
Contact Resistance: ≤ 5 mΩ; Climatic Category: 40 / 100 / 56; Operating Temperature:-40°C to +100°C; Degree of Protection: IP65/67; Insertion and Withdrawal Force: 15 N; Mechanical Operation: > 500 Mating Cycles; Housing Material: PA 6.6 / PA 6; Dielectric Material: PA 6.6 / PA 6; Gasket Material: Neoprene; Material Lace for Protective Cap ...
Pedestals & Housings - Amphenol Broadband Solutions
R02 Round Profile Vertical Broadband Pedestal The R02 pedestal has a round profile dome which is self-latching for reduced chance of being left unlocked. The depth of the dome provides sufficient clearance to support the bend radius of fiber drops exiting a fiber terminal or coax drop cables exiting the RF directional tap.
Telecom Manufacturing Company - Charles Industries
Charles’ guiding objectives are Customer Satisfaction and Continuous Improvement (CSCI) in the development, design, manufacture and support of our innovative enclosed solutions.As the foundation of our management system, CSCI ensures that quality touches every department and employee of Charles.
C01630G00620012 Female receptacle with solder termination Mo
Contact Resistance: ≤ 5 mΩ; Climatic Category: 40 / 125 / 56; Operating Temperature:-40°C to +125°C; Degree of Protection: IP65/67; Insertion and Withdrawal Force: 30 N; Mechanical Operation: > 500 Mating Cycles; Housing Material: PA 6.6 / PA 6; Dielectric Material: PA 6.6 / PA 6; Gasket Material: Neoprene; Material Lace for Protective Cap ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99:
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
SMA PCB End Launch Straight Jack 50 Ohm Round Flange with Flats 0.062 901-10513-3 SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9204-3CCSF SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 901-10297
3 Advantages our Marine Cables Provide Your Shipyard - TPC Wire
TPC marine cables can withstand exposure year-round to water, extreme temperatures, and weather by the daily elements. Español. Products. Wire and Cable See All; Product Configurator ... and an experienced technical expert will contact you to assess your needs and provide an initial quote. About Us. Amphenol TPC Wire & Cable is a leading ...
Battery Rack Cabinet | Telecom Battery Rack | Rack Battery Cabinet
CUBE ID Series (Indoor) cabinets address the needs of indoor wireless applications. ID Series enclosures feature power, equipment and optional battery compartments, and are direct air cooled for operation in indoor equipment areas.
C01620D00311012 3+ PE Female straight cable connector with - Amphenol Sine
Contact Resistance: ≤ 5 mΩ; Climatic Category: 40 / 100 / 56; Operating Temperature:-40°C to +100°C; Degree of Protection: IP65/67; Insertion and Withdrawal Force: 15 N; Mechanical Operation: > 500 Mating Cycles; Housing Material: PA 6.6 / PA 6; Dielectric Material: PA 6.6 / PA 6; Gasket Material: Neoprene; Material Lace for Protective Cap ...
C01620D00310012 3+ PE Female straight cable connector with - Amphenol Sine
C01620D00310012 3+ PE Female straight cable connector with strain relief and clamping ring, black back shell. Comparable to 99-0210-15-04, CA3LD