Search Results for round contact
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Plug: IP Rating: Not Rated: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-12. Related Antenna Products. External Antenna 2400-2500 5150-5825 5925-7125 MHz ST1256-32-501-A.
SMA PCB Surface Mount Straight Jack 50 Ohm | 132320
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132302-10SS. SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-1GA200000AE.
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: CTL-3: Export Control Classification Number: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132146SS. SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm 132283.
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ...
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: CTL-3: Export Control Classification Number: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-32. N-Type Right Angle Clamp Plug Times LMR-500 50 Ohm 172346.
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: CTL-3: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-5GF705590AE.
N-Type Straight Clamp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination: Crimp: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172260-11. N-Type Straight Solder Jack RG-402 0.141 Inch Conformable Times Tflex 402 Bulkhead Front ...
Why Choose PCTEL - Industry Leading Wireless Solutions
Your business has its own unique applications. Your operations have their own specific challenges. PCTEL® is ready to meet your wireless communication needs.
新闻中心-Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Amphenol Network Solutions > Products > Cable Management > FlexTrax ...
Use the 2" FlexTrax™ C-Clamp to quickly attach FlexTrax channel sections to flat or round surfaces. The C-Clamp has the option of two mounting surfaces that receive the mounting clips by sliding together and snapping on. The channel may be orientated in 90° increments.
cp2102 driver install | Amphenol Global Search | Amphenol
Works with both the Command Link Plus color display and Command Link square or round gauge systems. An open port on the Command Link 3-port hub will be needed. 1ft (or longer) pigtail buss wire is required to connect the gateway to 3-port Command Link hub. ... AT62-20-0122 Stamped & Formed Nickel-Plated Female Contact, Size 20. Comparable to PN ...
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 901-9889-RFX - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 901-10117. SMA Straight Crimp Jack RG-178 RG-196 50 Ohm 132279.
Latest Power Connectors from Amphenol
PwrBlade ® is one of Amphenol’s legacy brands and is known for high-performing connectors in different capacities. The latest to this family is the PwrBlade ® MiniMezz connectors, with enhanced features in a smaller profile.These lowest profile hybrid mezzanine connectors are available in stack heights ranging from 8mm to 20mm with options for power & signal contacts.
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.415 Post 0.300 PTFE 132147-28. SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132117.
TNC Jack 4-Hole Flange 50 Ohm | 122396-12 - Amphenol RF
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: ... Round Post: You May also be Interested in. TNC Straight Crimp Jack RG-59 RG-62 75 Ohm 122125.
SMA Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: ... SMA PCB End Launch Straight Jack 50 Ohm Round Flange with Flats 0.062 901-10513-3. Related Antenna Products. Stick Antenna 2400-2500 MHz RP-SMA ST0226-30-502-A ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Frequency (Max GHz) 1: ... BNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 112639-11. BNC Straight PCB Jack Through Hole 50 Ohm 031-5329.
PS SERIES PSVD3UU48P600-X VPX DC/DC POWER SUPPLY ... - Amphenol Socapex
Signal round l ignal ternall ed utpu we round . www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ... Unit can support a peak power of 700W, please contact factory for more details and limitations. Max Total Power Output 12V/30A 5V/30A 3.3V/20A 3.3VAux/5A 12VAux/1A (-)12VAux/1A
SMA Crimp Straight Plug 50 Ohm Reverse Thread | 132231RT
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-2PF705590AM.
g87mp | Amphenol Global Search | Amphenol
Alarm indicators Power, fuse alarms Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Compliance Agency compliance NEBS Level 3, UL, CE (for RoHS option) Part Number Description 009-8004-0104 Dual-feed 100A 4/4 KLM/GMT fuse panel 009-8004-0104RC Dual-feed 100A 4/4 KLM/GMT fuse panel, RoHS ...
BNC Straight Crimp Jack Belden 1855A 75 Ohm | 112559 - Amphenol RF
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Crimp: Coupling Mechanism: Bayonet: Crimp Tool: 47-10150: Export Control Classification Number: ... BNC Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm 112424T-10. BNC Straight PCB Jack Through Hole 75 Ohm 031-71062-4070.