Search Results for round contact
Antenas de panel 760.12.11.00 - amphenolprocom.com
Contact for availability: 4.3-10(f) termination: 380 - 470 MHz: Agregar a la cotización: Accessories; Bracket kit for 760/766 panel (no tilt) 766.700: Agregar a la cotización: Bracket kit for 760/766 panel (large), 0-12dg: 766.7010: Agregar a la cotización: Productos relacionados. Soportes.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.122 Post 0.061 PTFE 132224-10 SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm IP67 901-10746 SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-16
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10070: Export Control Classification Number: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132151SS-10. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9757.
9-Pin D-Sub Cable (DB9) Cables for Sale | Cables on Demand - Amphenol
Amphenol CS-DSDMDB09MF-002.5 9-Pin (DB9) Deluxe D-Sub Cable - Copper Shielded - Male / Female 2.5ft; Code: CS-DSDMDB09MF-002.5 Buy 2.5ft Amphenol CS-DSDMDB09MF-002.5 Cables Direct from the Factory at Cables on Demand. 9-pin (DB9) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity ...
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: CTL-11: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-26. N-Type Straight Solder Cup Jack Round Flange 50 Ohm 172201-10.
SMA Straight Crimp Plug RG-316DS 50 Ohm | 901-10024-RFX - Amphenol RF
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: CTL-2: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9789. SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132117-11.
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10070: Export Control Classification Number: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10152. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-18.
HD-BNC Straight Crimp Plug Belden 1695A Belden 4694P 75 Ohm 12G ...
HD-BNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 034-5025 HD-BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P Bulkhead Rear Mount 75 Ohm IP67 12G Optimized 034-1123-12G HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm 12G Optimized 034-1139-12G
advocate benefits | Amphenol Global Search | Amphenol
Features and Benefits. Flexibility. Available in seven tapered rectangular and two round size. Economic. Sturdy enclosures provide superior shelter for buried network components and years of maintenace-free service. ... Features & Benefits: Each Quadrax contact can contain a fiber optic transmitter or receiver; Support for speeds up to 28.05 ...
SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.490 Post 0.330 PTFE 132147-23. SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm 132286-11.
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.453 Post 0.383 PTFE 132147-37. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10597.
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47021: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: ... N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE 082-6713-433358.
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: Gender: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132302-10. SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9511-3.
Waveguide Tools | Waveguide Accessories | Microwave Waveguide Tools ...
Contact Information Information Request Form Sister Companies. My e-catalog. Home / Cables & Waveguides / Microwave Waveguides / Waveguide Tools & Accessories ... Round member adapter, 6" - 7" Add to my e-catalog Download PDF datasheet. Wall Feedthrough Sealing. Wall/Roof Feedthrough E105/EP105.
SMA PCB End Launch Straight Jack 50 Ohm 0.047-inch Conformable
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.015 Pin 901-10512-3. SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 7 ...
CFDP EPS SERIES BACKBOARD CABLING INSTALLATION GUIDE
round snap fastener on the top of the backboard (causes an audible ‘click’). Set the dome aside until needed. Round snap fastener at top of interior backboard Grasp dome and lift up 9. Inspect all top pedestal pieces. Inspect the outer dome, the inner dome, and the backboard for damage. If the equipment is da maged, report the dam age to ...
7-16 Jack to 7-16 Jack Adapter 50 Ohm Straight | 272135 - Amphenol RF
Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 7.5: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: ... 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 716-201. 4.1-9.5 Straight Clamp Plug 1/2-inch Helical Corrugated 50 Ohm 332110.
TVPS02RF-11-35P | Amphenol Global Search | Amphenol
Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable and slide tool toward connector until tool tips enter rear grommet and come to a positive stop on contact. Grip cable and simultaneously remove tool, contact and cable.
SMA PCB End Launch Jack 50 Ohm | 132323 - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 901-9767. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-20.
2013-08-14 the Third round of AST Departmental Reading and Sharing ...
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture