Search Results for round contact
Clarity Series - アンフェノールジャパン株式会社
round wire braid Helically wound metalized strip and interlayer Micro-porous PTFE Solid silver plated copper center conduc-tor ... Contact your Times representative or the factory for a copy of this test procedure and/or actual test results. ** SMA and Type N male only. Achieving or extending mating life requires the strict use of a calibrated ...
All Products - Amphenol
The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors. ... Boots are for round or ribbon fiber. Finger-touch-proof. Available in Multi-mode & single ...
N-Type Panel Mount 4-Hole Flange Jack Solder RG-402 0.141-inch ...
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 082-6638. N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 172361-10.
SFW8R-1STE1LF | 1.00mm pitch Flex Connectors | Amphenol
To browse the Venia store, enable JavaScript in your browser.
QMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Quick Lock: Crimp Tool: CTL-2: Export Control Classification Number: ... QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 134103. QMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm 930-251P-51A.
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 132182 - Amphenol RF
Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10160: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: Gender: Plug: IP Rating: Not Rated: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.378 Post 0.228 PTFE 132147-34.
BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount ...
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Crimp: Coupling Mechanism: Bayonet: Crimp Tool: 47-10230: ... BNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 112639-11. BNC Straight Crimp Plug RG-59 RG-62 75 Ohm 031-80103. BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm 112213.
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: ... SMA Straight Jack Bulkhead Round Post 50 Ohm 901-9909. SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132114SS.
Asia - Casco Automotive Group
We are where you want us to be Contact us. We’re happy to help you. Suzhou - China. Casco Products Corporation Operations, Sales Office & R&D Center #428 XingLong St., 27C\26E Suchun Industrial Square, SIP, Suzhou JiangSu, CHINA. Read more about this company. Singapore. CASCO Automotive Singapore Pte Ltd
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
N-Type Straight Crimp Plug RG-143 RG-212 50 Ohm | 172290 - Amphenol RF
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 082-6101-RFX.
Electronic current monitoring delivers paint on demand
The status output, which can be used as a single or collective message, the remote input for switching on and off, the status display for 90 % and 100 % utilisation, the solid state relay function and the integration into fieldbus systems such as Profibus-DP, Profinet-IO, EtherCAT and CANopen round off the universal use options.
Star-Line EX - Amphenol Fiber Systems International (AFSI)
The Star-Line EX offers reliable connectivity in challenging conditions. Discover its features and certifications for safety.
Innovation Helps Amphenol Reduce Environmental Impact by 78Million Kg CO2
In the 10 years of production at Amphenol using the Xtalic nanocrystalline nickel materials, Amphenol has saved 98,000 troy ounces of gold, which is over 3 metric tons of gold. At 800 kg CO2/troy ounce of gold, that is an environmental savings of 78 million kg of CO2
CustomerSupport - Amphenol Antenna Solutions
CustomerSupport - Amphenol Antenna Solutions
95278-101A04LF | BergStik® | Amphenol
To browse the Venia store, enable JavaScript in your browser.
TRO1-VU0 - Amphenol Antenna Solutions
In-Building Antenna, 1-Port, Ceiling Mount Omni, Ultra-Thin, Rectangular, HPOL, 360°, 617-5925 MHz, 3.6-5.4 dBi, SISO, Thru-mount
98424-G52-18ALF | Minitek® 2.00mm BTB/WTB | Amphenol
To browse the Venia store, enable JavaScript in your browser.
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR ... - Amphenol RF
F-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm IP67 531-40167 AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 250 mm 095-850-288-250 TNC Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm IP67 122401-10
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy