Search Results for round contact
N-Type Straight Jack RG-55 RG-142 RG-23 Bulkhead IP67 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-32 N-Type PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 172234-12 N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 082-5955-RFX
Regular maintenance guarantees optimum device performance | Amphenol ...
Enameling dies for round wire; Enameling dies for flat wire; Special dies; Sizing wires; Abrasives; Contact; Menu. Fiber optic components; Polishing technology; Service and Maintenance ... Contact. Talk to us about your requirements. Amphenol Precision Optics GmbH Head office Phone: +49 (0)2772 57559-0. Contact us
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: ... Round Post: Thread Direction: Standard: You May also be Interested in. SMA PCB Through Hole Jack 50 Ohm 132320-10.
specific heat | Amphenol Global Search | Amphenol
u95-t4w1-100a view with dual barrel light pipe and round pin heat sink u95-t451-101a view with no light pipe and round pin heat sink u95-t451-100a view with quad barrel light pipe and square pin heat sink u95-t4a1-104a a.c. d c b a a b c compliant pin shortened for thinner b2b pcb application a division of amphenol corp. www.amphenol-highspeed ...
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.415 Post 0.300 PTFE 132147-28. SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132117.
G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm
Contact Finish: Bright Tin: Contact Material: Brass and Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Push-on: Export Control Classification Number: EAR99: Gender: ... Round Post: You May also be Interested in. G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm 531-40131.
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Non-Magnetic
Contact Material: Beryllium Copper: Contact Termination: Not Applicable: Coupling Mechanism: Push-Pull: Detent Type: Full Detent: Export Control Classification Number: EAR99: Frequency (Max GHz) 26.5: Gender: Jack: ... SMPM Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm 925-157J-51S.
PS SERIES PSVD3UU48P600-X VPX DC/DC POWER SUPPLY ... - Amphenol Socapex
Signal round l ignal ternall ed utpu we round . www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ... Unit can support a peak power of 700W, please contact factory for more details and limitations. Max Total Power Output 12V/30A 5V/30A 3.3V/20A 3.3VAux/5A 12VAux/1A (-)12VAux/1A
7-16 Jack to NEX10 Jack Adapter 50 Ohm Straight | AD-N10J716J-1
Contact Finish: Silver: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: IP Rating: Not Rated: Impedance (Ohms) 50: ... 7-16 Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 716-199. 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 716-146. 7-16 Straight Solder Jack RG-405 0.086-inch ...
7-16 Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 7.5: Gender: Plug: ... 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 716-146. 7-16 Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 272111. Contact Us. Subscribe and Stay Connected ...
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 901-9889-RFX - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 901-10117. SMA Straight Crimp Jack RG-178 RG-196 50 Ohm 132279.
SMC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: 47-10150: Export Control Classification Number: EAR99: Frequency (Max GHz) 10: ... SMC Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 152136. SMC Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm 152138. Contact Us ...
SMC PCB Through Hole Straight Plug 50 Ohm | 152117 - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: ... SMC Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 152136. SMC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 027-10. Contact Us. Subscribe ...
Amphenol Assembletech
Contact us. Tel: 86-13606097321 Fax: 86-592-5931111 Johnnie.Shi@amphenol-ast.com ... Micro USB A, B types and power USB , both round cable and flat cable are available, conductors size range from 20AWG to 32AWG. All of above mentioned products comply with ROHS2.0, UL certified and flammability rating. 1. Monitor
F-Type Crimp Jack RG-179DS RD-179 Bulkhead Rear Mount 75 Ohm
F-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm IP67 531-40167 F-Type Straight Crimp Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 75 Ohm 222168 F-Type Jack Thread-in 75 Ohm 222144-10
N-Type Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-16 N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm 172220 N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172170
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR ... - Amphenol RF
F-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm IP67 531-40167 AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 250 mm 095-850-288-250 TNC Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm IP67 122401-10
SMA Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE 901-10231 SMA Panel Mount 2-Hole Flange Jack Crimp RG-58 RG-141 Times LMR-195 50 Ohm 132436 SMA Straight Crimp Plug RG-316DS 50 Ohm 901-10025-RFX
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times TFlex 402 ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9839 SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 901-9808-6JZ SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm 132249
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Push-on: Detent Type: Smooth Bore: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Jack: IP Rating: Not Rated: ... SMP Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm SMP-MSSB-CSB.