Search Results for round contact
2000 | Amphenol Global Search | Amphenol
Yamaha NMEA 2000 Gateway device. Works with both Command Link Plus color display, 6YC Display and Command Link square or round gauge systems. Kit Includes the 1 FT Pigtail buss wire required to connect the gateway to a 3-port Command link hub.
C01620G00320012 3+ PE Female receptacle with field installa - Amphenol Sine
Contact Resistance: ≤ 5 mΩ; Climatic Category: 40 / 100 / 56; Operating Temperature:-40°C to +100°C; Degree of Protection: IP65/67; Insertion and Withdrawal Force: 15 N; Mechanical Operation: > 500 Mating Cycles; Housing Material: PA 6.6 / PA 6; Dielectric Material: PA 6.6 / PA 6; Gasket Material: Neoprene; Material Lace for Protective Cap ...
Louvered Enclosures | Louvered Low-Profile Housings | Low Height ...
Fiber Optic Round Closures (FORC) Fiber Terminal Enclosures – Outdoor. 1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) ... Please CONTACT CHARLES for more information, including available options. Addtional Pedestals & Housings. Z14 High Heat Node Pedestal Housings
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.415 Post 0.300 ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132185 SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 901-9202-1A SMA Straight Jack Solder Cup Bulkhead 50 Ohm 132139-11
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm0.325 Post 0.195 PTFE 132147-24 SMA Right Angle Clamp Plug 1/4-inch Helical Corrugated 50 Ohm 132FPRH1 SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-33
SMA Panel Mount Jack 4 Hole Flange Round Post 50 Ohm Epoxy Captivated
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin 901-10510-2 M39012/56-4502 SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved 901-148-15 SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-9000-CC
g04c-14 | Amphenol Global Search | Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
SMA PCB Surface Mount Jack 50 Ohm | 132134-15 - Amphenol RF
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.109 Post 0.095 PTFE 132147-38 SMA Straight Crimp Jack 0.081 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67 901-10796 SMA Panel Mount Plug 4-Hole Flange Female Contact 50 Ohm 132160
Cabling & Transceivers | Amphenol Network Solutions
The Parking Plugs allow routing of pigtails to transceiver cage locations during initial install and adding transceivers as demand requires. This design does not require removing the factory dust caps thus eliminating possible contamination. They are compatible with individual round dust caps and dual rectangular dust caps. Watch a video. Learn ...
132111 | Amphenol Global Search | Amphenol
132111 | Amphenol Global Search | Amphenol SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm 132111. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-18. SMA Straight Crimp Plug Times LMR-195 50 Ohm Black Plating 132443-BC. ...
AmphenolRF SMA QuickConnectAdapter Rev2
082-6671. Straight 18 GHz Bulkhead Jack: 082-6672. Straight 18 GHz Jack. 082-6673. Straight 18 GHz Plug. AmphenolRF. FourOldNewtownRoad Danbury, CT 06810
SMC PCB Through Hole Straight Jack 50 Ohm | 152119 - Amphenol RF
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 10: Gender: ... SMC Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 152136. SMC PCB Through Hole Right Angle Jack 50 Ohm 903-378J-52A.
Fiber Flexibility Pedestals (CFFP) | Fiber Hub | Fiber Patch & Splice ...
Fiber Optic Round Closures (FORC) Fiber Terminal Enclosures – Outdoor. 1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) ... Please CONTACT CHARLES for more information, including available options. Common CFFP Configurations. CFFP08E 072** 72 fiber distribution hub, 8 inch CFFP pedestal, direct buried base, ** specify cable ...
Fiber Distribution Hub Enclosures - Indoor
Charles’s Fiber Building Terminal Hubs (CFBT-H) provide fiber distribution to up to 288 subscribers from a compact, indoor terminal. CFBT Hubs have been designed with flexibility in mind and support fusion, pre-terminated and field terminated feed and drop fibers.
Tier Rated Underground Enclosures™ (TRUE) - Amphenol Broadband Solutions
Amphenol has achieved a major breakthrough in material science as applied to grade level enclosures. Utilizing a process first proven and perfected in the manufacture of wind turbine blades, marine vessels and aircraft, Amphenol has developed an Advanced Composite Material (ACM) formulation that, when molded, provides superior performance and integrity exceeding industry tier loading standards.
Pole Side Radio Concealment Shrouds | Small Cell Concealment Shrouds ...
Fiber Optic Round Closures (FORC) Fiber Terminal Enclosures – Outdoor. 1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) ... Contact Us About BEAD . SHRD60. SHRD60. SHRD60. SHRD52. CLOK. 5G Bracket. Documents and Download. Documents. Charles Concealment Catalog; Concealment Solutions Linecard ...
UG-603A/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
Contact Finish: Silver: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: ... N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 082-6100-RFX. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172324.
Product Datasheets - Charles Industries, LLC - An Amphenol Company
Fiber Optic Round Closures (FORC) Fiber Terminal Enclosures – Outdoor. 1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) ... Contact Charles Support Engineers for answers to your product questions. Contact Technical Support. Cabinets and Enclosures. CUBE (General)
Standard Universal Enclosures (CFIT-Flex Std)
Fiber Optic Round Closures (FORC) Fiber Terminal Enclosures – Outdoor. 1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) ... Please CONTACT CHARLES for more information, including available options. Related Products. Fiber Accessories See Products.
Earthing Material >> FTG – Friedrich Göhringer Elektrotechnik GmbH
FTG offers a suitable and extensive grounding package for the main equipotential bonding and for protection against overvoltages. To avoid personal injury and property damage, equipotential bonding bars, earthing strap clamps and various clamps are used.