Search Results for round contact
00177720504 | Amphenol Global Search | Amphenol
Search Results for 97-3102a-10s-2s MCX Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm 252133. Find In Stock & Buy Now. MCX Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm. ... 10-629549-215A YES KIT, CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the ...
Pedlock® Magnum™ CPLM Series Pedestals | Underground Pedestal
Fiber Optic Round Closures (FORC) Fiber Terminal Enclosures – Outdoor. 1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) ... Please CONTACT CHARLES for more information, including available options. Related Products. Pedestal Accessories See Products. Addtional Copper Pedestals.
TrueDop™ r Jumper - cabelcon.com
enhanced with the latest innovation - round crimp, factory-installable interfaces for secure, dependable connections. They are now part of the Cabelcon TrueDrop connector family that features breakthrough technology to reduce network noise, improve ease and use and optimise performance. Design Updates:
Fiber Optic Multiplexer | Optical Multiplexer | Optical Multiplexer ...
Wavelength Division Multiplexing products are ideal for areas with limited deployment of fiber cable. Charles CWDM products are available in 2, 4, 8 and16 channel configurations with Dense Wavelength Division Multiplexing available in 50 GHz, 100 GHz or 200 GHz channel spacing.
Earthing Material >> FTG – Friedrich Göhringer Elektrotechnik GmbH
FTG offers a suitable and extensive grounding package for the main equipotential bonding and for protection against overvoltages. To avoid personal injury and property damage, equipotential bonding bars, earthing strap clamps and various clamps are used.
Series 3 Fiber Pedestals - Amphenol Broadband Solutions
Series 3 Fiber Pedestal housing is designed and developed for Amphenol’s most popular 8” and 10” fiber pedestals. The pedestal housings provide the necessary environmental protection with a similar size and profile as our current pedestals.
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: ... Round Post: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-2PF100000AE.
BDO Fiber Interconnect Pedestals - Charles Industries, LLC
Fiber Optic Round Closures (FORC) Fiber Terminal Enclosures – Outdoor. 1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) ... Please CONTACT CHARLES for more information, including available options. Related Products. Fiber Accessories See Products. Pedestal Accessories See Products.
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Jack: IP Rating: Not Rated: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9757. SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132102SS-10.
UG-536B/U N-Type Straight Clamp Plug RG-58 RG-141 Times ... - Amphenol RF
Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: Plug: IP Rating: Not Rated: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-18. N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm IP67 172316-10.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: ... Round Post: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 901-9214-CC.
132113 | Amphenol Global Search | Amphenol
SMA PCB Through Hole Right Angle Plug 50 Ohm 132135-10. SMA Panel Mount Jack 4-Hole Slot 50 Ohm 132154-11. SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 132113. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.330 Post 0.230 PTFE 132147-43.
Fiber Building Terminal – Multi-Compartment (CFBT-D3)
Rugged indoor terminals provide secure, flexible fiber interconnect facilities to multiple customers. Charles multi-compartment Fiber Building Terminals (CFBT-D3) provide a rugged indoor cabinet solution ideally suited to cell sites, campuses, strip malls, business parks and other environments where multiple customers require high-capacity fiber bandwidth for wireless backhaul, private ...
31-202 | Amphenol Global Search | Amphenol
STD-202. After 30 minutes tested in accordance with Method 301 of MIL-STD-202 unmated and mated. Initial Contact Resistance Between 45 and 95 millivolts drop on wire sizes from 24 to 12.
Tier Rated Underground Enclosures™ (TRUE) - Amphenol Broadband Solutions
Amphenol has achieved a major breakthrough in material science as applied to grade level enclosures. Utilizing a process first proven and perfected in the manufacture of wind turbine blades, marine vessels and aircraft, Amphenol has developed an Advanced Composite Material (ACM) formulation that, when molded, provides superior performance and integrity exceeding industry tier loading standards.
Shakespeare | Antenna - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.591 PTFE 901-9887-RFX SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm 901-10165 SMA Straight Crimp Jack RG-402 Bulkhead 50 Ohm IP67 901-10814
132134 | Amphenol Global Search | Amphenol
Part Number: 132134-15 Description: SMA(F)PCB MNT CONTACT RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
Power Pedestals | Utility Pedestal | Telecom Power Distribution Pedestal
When it comes to power distribution in residential and public areas, safety must always be the primary concern. Charles CP2 Power Distribution Pedestals were designed with input from leading utility providers to create the safest, most functional secondary power service pedestals available.
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: Plug: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-19. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.