Search Results for round contact
The Zhaga Compliant Connector Solutions for LED Lighting - Amphenol CS
Amphenol Communications Solutions Pioneers Innovation: Launches Two Made-in-India Tech Solutions at Bharat Mobility Global Expo 2025 Jan 22, 2025
Power Pedestals | Utility Pedestal | Telecom Power Distribution Pedestal
When it comes to power distribution in residential and public areas, safety must always be the primary concern. Charles CP2 Power Distribution Pedestals were designed with input from leading utility providers to create the safest, most functional secondary power service pedestals available.
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-14. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172190. N-Type Panel Mount Jack 4 ...
N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... N-Type Straight Solder Cup Jack Round Flange 50 Ohm 172201-10. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
SMA Panel Mount Jack 4 Hole Flange Round Post 50 Ohm Epoxy Captivated
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin 901-10510-2 M39012/56-4502 SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved 901-148-15 SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-9000-CC
EUROMICRON Werkzeuge GmbH turns miniature and small parts | Amphenol ...
By turning, Amphenol Precision Optics processes bar material from 3 mm to 40 mm in diameter. For example, turned parts are manufactured with tolerances of up to 1 µm with a bore diameter of 0.128 mm and a cylindrical length of up to 1.5 mm.
N-Type Straight Crimp Jack B89913 50 Ohm | 172297 - Amphenol RF
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Crimp: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-32. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-25.
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-29. N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 172352.
SMA Straight Round Post Jack 50 Ohm | 901-9856
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... Round Post: Thread Direction: Standard: You May also be Interested in. SMA PCB End Launch Straight Jack 50 Ohm 132349.
Tracer Rapid Connector Prototype Tool - Amphenol Aerospace
Contact: Tracer Team Fast, customizable prototypes +1 (607) 563-5532 tracer@amphenol-aao.com Description: Introducing Amphenol’s newest innovation – TRACER Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary patented* insulator technology, we can ...
LiteVu Optical Monitoring Systems | Fiber Optic Monitoring System
Fiber Optic Round Closures (FORC) Fiber Terminal Enclosures – Outdoor. 1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) ... please CONTACT CHARLES and request to speak with a fiber optic products support specialist for assistance with product and ordering information.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.325 Post 0.125 ...
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: ... Round Post: Thread Direction: Standard: You May also be Interested in. SMA PCB End Launch Jack Bulkhead 50 Ohm IP67 0.110 PCB ARC 901-10387.
Tag Archives: BarKlip BK500 - Amphenol CS
Pennsylvania, USA – Amphenol Communications Solutions is pleased to announce today, the release of its BarKlip ® BK500 IO and BarKlip ® BK150 IO busbar connectors. These high-current connectors are fully compliant with OCP ORv3 power output and IT gear specifications supporting 48V power rack architecture
SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm0.703 Post 0.590 ...
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Extended Dielectric Length: ... Round Post: Thread Direction: Standard: You May also be Interested in. SMA Straight Jack Solder Cup Bulkhead 50 Ohm 132138.
PRODUKTPASS | GCA - Amphenol-Air LB
GCA round plug connector with bayonet and screw locking, plug compatible and crossable with CA-COM, as per MIL-C-5015 and VG95234, crimp and solder contacts Standard surfaces for this series is nickel (ROHS compliant). In non conductive Version or in stainless steel: salt spray test > 1000 hours.
Minitek127 Product Presentation - amphenol-cs.com
• Contact resistance: 30mΩ max. • Insulation resistance : 100 M Ω min • Contact dielectric withstanding voltage: 500V rms • Voltage rating: 125V AC • Durability: 100 mating cycles • Mating force: 2.2N/Pin Max • Unmating force: 0.2N/Pin Min • Contact retention force: Male 2.94N/Pin Min Female 1.47N/Pin Min
SMA PCB Through Hole Straight Plug 50 Ohm | 901-9895-RFX - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.240 Post 0.180 PTFE 132147-13. SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm 132389.
Tier Rated Underground Enclosures™ (TRUE) - Amphenol Broadband Solutions
Amphenol has achieved a major breakthrough in material science as applied to grade level enclosures. Utilizing a process first proven and perfected in the manufacture of wind turbine blades, marine vessels and aircraft, Amphenol has developed an Advanced Composite Material (ACM) formulation that, when molded, provides superior performance and integrity exceeding industry tier loading standards.
SMA Straight Surface Mount Jack 50 Ohm Extended Body
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.378 Post 0.228 PTFE 132147-34 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9511-3SF SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 132106
TrueDop™ r Jumper - cabelcon.com
enhanced with the latest innovation - round crimp, factory-installable interfaces for secure, dependable connections. They are now part of the Cabelcon TrueDrop connector family that features breakthrough technology to reduce network noise, improve ease and use and optimise performance. Design Updates: