Search Results for round contact
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Jack: IP Rating: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.591 PTFE 901-9887-RFX.
SMA PCB End Launch Jack 50 Ohm 0.062 PCB | 132255 - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Jack: IP Rating: Not Rated: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.240 Post 0.140 PTFE 132147-36.
1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm | 282137-75 - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Crimp: Coupling Mechanism: Push-Pull: Crimp Tool: 47-10240: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: ... 1.0-2.3 Right Angle Receptacle Jack Round Post 4-Hole Flange 50 Ohm 102-245-01.
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.450 ...
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.450 Post 0.250 PTFE; SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.450 Post 0.250 PTFE. In stock. 132318-17. ... Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control ...
FOR IMMEDIATE RELEASE TPC Wire & Cable Acquires Cicoil LLC. Acquisition ...
FOR IMMEDIATE RELEASE Contact: Susan Biskopski . 216-525-4425 . sbiskopski@tpcwire.com . TPC Wire & Cable Acquires Cicoil LLC. Acquisition Adds New Manufacturing Capabilities in Flexible Flat Cable . Macedonia, Ohio – September 30, 2019 - TPC Wire & Cable Corp. (TPC) , a portfolio company of Audax Private
Ethernet Connection System - Amphenol Fiber Systems International (AFSI)
Contact us for other configutration Dismounting Tool Ordering Informations MTRJFTV DM TOOL Serie: MTRJ F TV 6M C G M MTRJ Field TV ... Mini round cable 2,8 mm or Flat duplex cable 1,6 mm or Duplex zipcord 1,6 mm Shell finish N : Nickel plated G : Olive drab cadmium plated B : Bronze Polarization N : Normal
N-Type Right Angle Solder Plug RG-217 50 Ohm | 172310
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172118-10 N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ARC Black Plating 082-6556-BC N-Type Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 172180
31-2-rfx | Amphenol Global Search | Amphenol
31.75 5.59 2x Ø4.20 for m4 x 8 thread forming screw circuit board hole locations and keep clear areas for at13-12pa-r015,at13-12pa-gr02 at13-24pab-bm03,at13-24pab-bm01 at13-36pabc-bm03,at13-36pabc-bm01 at13-48pabcd-bm03,at13-48pabcd-bm01 board thickness in keep clear are to be 2.36±0.1 all dimensions reference top view process specifications:
Hermetic Connectors - アンフェノールジャパン株式会社
Contact Plating: pressure differentials. For specific pressure critical Gold over Nickel Electrical Insulation Resistance: 100MΩ @ 500VDC Contact Rating: #20, 2 amps per contact. Hermeticity Leakage rate of less than 1 x 10-8 cc/sec at one atmosphere pressure differential. Pressure The standard hermetic connector is not designed
RP-TNC Receptacle Jack Round Post 4-Hole Flange 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: ... Round Post: You May also be Interested in. RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 031-5687.
DistribuTECH - Charles Industries, LLC • An Amphenol Company
Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals, Building (CFBT) Fiber Building Terminal – Multi-Compartment (CFBT-D3)
N-Type PCB Through Hole Straight Jack Bulkhead 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172228-19. N-Type Straight Crimp Jack RG-59 RG-62 50 Ohm 082-6092-RFX. Contact Us. Subscribe and ...
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Plug: IP Rating: Not Rated: ... N-Type Panel Mount Plug 4-Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE 082-6713-705590.
RJE1Y32305162401 | Modular Cable Assemblies| Amphenol
Contact us today for more details of RJ Ethernet Cable assemblies, part number RJE1Y32305162401 Amphenol is one of the leading manufacturers of Cable assemblies. ... CAT6A, Round, Black, Overmoulded, Unshielded, Length = 1 Feet. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: Jack: IP Rating: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-1PF705590AE.
Automotive | Markets - Amphenol
The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition. ... (CBGE) are lightweight, molded HDPE handholes available in five rectangular and two round sizes. Designed for light-duty placements (parkway/greenbelt applications), these ANSI/SCTE rated below-grade enclosures ...
F-Type Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 ...
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10150: ... F-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm IP67 531-40167. F-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 75 Ohm 222177-10.
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10070: Export Control Classification Number: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-17. SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm 132325. SMA Panel Mount Jack 2-Hole Flange Round ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Plug 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE 082-6713-433358 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-11 N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm Black Plating 172132-BC
mcio | Amphenol Global Search | Amphenol
The Amphenol Socapex Micro HDAS PCB connector is a high-density, rugged connector designed for use in severe environments. It boasts a pitch of just 1.27mm, making it smaller and lighter than other connectors while still being strong and durable.This connector meets and exceeds MIL-DTL-55302G and 83513G military standards, making it ideal for use in commercial and military aerospace ...