Search Results for round contact
MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
MHV Straight Jack Bulkhead Round Post Non-Constant Impedance 000-27025 UG-1016A/U MHV Straight Clamp Jack RG-59 RG-62 Non-Constant Impedance 000-27075 UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance 000-27000
N-Type Straight Clamp Plug LMR400 Belden 9913 50 Ohm
Contact Finish: Silver: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-33. N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 082-6642.
MCX Right Angle PCB Jack Surface Mount 50 Ohm | 252149 - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Push-on: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: ... MCX Straight Receptacle Jack Round Post 2-Hole Flange 50 Ohm 252189. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
Direct Orthogonal Architecture: Signal Speed Benefits, Mechanical Risks ...
System designers are encountering new architectural challenges as single lane data rates are continuing to increase. Next generation SerDes devices d, will soon be scaling to 112Gbps PAM4. A major obstacle in system design is the challenge of passing 112Gb/s high frequency signals through PCB withou
Power Solutions for EV Charging Stations - Amphenol CS
The ultrasonic welded connection between the wire and contact gives BarKlip ® unmatched reliability and energy efficiency. BarKlip ® connectors and cables range from 100A to 1000A+ and are frequently used in applications with higher power requirements including rack-mounted power modules. AC/DC Power and Signal Connections
10164279 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Contact Finish: Tin: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 3: ... F-Type Straight Receptacle Plug Round Post Bulkhead Rear Mount 75 Ohm 222188. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
N-Type Straight Plug 1/4-inch Helical Corrugated 50 Ohm
Contact Finish: Silver: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-17.
SMB Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Push-on: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: ... SMB Straight Jack Bulkhead Round Post 50 Ohm 903-402J-51R. SMB Straight Jack Bulkhead Round Post 50 Ohm 142150-10. Contact Us. Subscribe and Stay Connected with ...
110WXS NMEA 0183 / AG WeatherStation® - SolarShield and Relative ...
Barometric pressure as well as calculated wind chill and heat index round out the critical parameters being measured. The durable, rugged housing is designed to be an integral component of a land-based station. ... CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France. TECHNICAL. Bottom ...
Ethernet Connection System - Amphenol Fiber Systems International (AFSI)
Contact us for other configutration Dismounting Tool Ordering Informations MTRJFTV DM TOOL Serie: MTRJ F TV 6M C G M MTRJ Field TV ... Mini round cable 2,8 mm or Flat duplex cable 1,6 mm or Duplex zipcord 1,6 mm Shell finish N : Nickel plated G : Olive drab cadmium plated B : Bronze Polarization N : Normal
4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67
Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination: Not Applicable: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: Jack: IP Rating: ... 4.3-10 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm IP67 431-131J-52S.
3 pin connector | Amphenol Global Search | Amphenol
Contact Removal from Connector Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-12, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. ... SMA PCB End Launch Jack 50 Ohm Round Flange with Flats ...
132113 | Amphenol Global Search | Amphenol
SMA PCB Through Hole Right Angle Plug 50 Ohm 132135-10. SMA Panel Mount Jack 4-Hole Slot 50 Ohm 132154-11. SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 132113. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.330 Post 0.230 PTFE 132147-43.
DUFLEX - Amphenol CS
and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact spacing options all the way down to 0.2mm with finer ... round pins as short as 5mm • Cable type: FCC/ FPC • Height of housing: 3.8mm for single row and 6.34mm for double row
SMA Straight Crimp Jack RG-59 RG-62 50 Ohm | 901-200 - Amphenol RF
Contact Finish: Gold: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10228. SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 132116. SMA Straight Plug ...
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 901-10028-RFX - Amphenol RF
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: CTL-2: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132151SS-10. SMA Straight Female Contact Jack 50 Ohm 901-9847. Related Antenna Products.
All Products - Amphenol
These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution. ... It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-22 N-Type Straight Solder Jack 0.085 Bulkhead Front Mount 50 Ohm IP67 082-6739 UG-1095A/U N-Type Panel Mount 4-Hole Flange Jack RG-58 RG-141 Times LMR-195 50 Ohm 000-36250
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
SMP Straight Limited Detent Receptacle Jack Round Post Thread-in 50 Ohm SMP-MSLD-CSB SMP Right Angle Solder Plug RG-178 RG-196 50 Ohm SMP-FR-C19 SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm SMP-MSSB-PCT-10