Search Results for round contact
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: CTL-2: Export Control Classification Number: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-5PF705590AE. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9204-CCSF.
SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm | 132325 - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Jack: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132276. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 132188.
860660020 | Round Straight 10.75 Diameter Pole w/ Ladder Height ...
860660020 | Round Straight 10.75†Pole with Ladder Ht Ports 10.75" Diameter Pole with Ports for Enclosure Mounting at Ladder Height Access for Small Cell Equipment and Smart City Devices Finish making your selections or clear them to view relevant specifications.
SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 ...
Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 12.4: Gender: Jack: IP Rating: Not Rated: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9204-CCSF. SMA PCB End Launch Straight Jack 50 Ohm 132417. SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm ...
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: ... SMA PCB End Launch Straight Jack 50 Ohm Round Flange with Flats 0.062 901-10513-3. You May also be Interested in.
Fiber Solutions Archives - Page 2 of 3 - Amphenol Broadband Solutions
Part # LiNC™ LiNC is Amphenol’s revolutionary rapid-deployment multi-fiber end- to-end solution. LiNC consists of our streamlined 1RU 19/23” rack/ cabinet mount LiNC chassis, up to four 12 or 24 fiber LiNC MPO breakout modules, and the time-saving option of ready-to-use 12/24F MPO-MPO factory integrated spooled trunk cables, with up to 200 feet of fiber for rapid deployment.
NNHH-65C-R4-V1 | ANDREW
BSAMNT-3 Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set. Kit contains one scissor top bracket set and one bottom bracket set.
Accessories and Other | Products - Amphenol
SV Microwave offers a complete line of SMP and SMPM fixed bullets in a variety of lengths. Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution.
VV-65B-R1B-V2 | ANDREW
BSAMNT-1 Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set. Kit contains one scissor top bracket set and one bottom bracket set.
SMA PCB End Launch Straight Jack 50 Ohm | 901-10019B
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.453 Post 0.383 PTFE 132147-37. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10152.
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round Terminal 132159. Related Antenna Products. External Antenna 3300-5000 MHz ST0426-31-302-B.
7-16 Straight Crimp Plug RG-9 RG-214 RG-393 50 Ohm | 272106
Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Gender: Plug: ... 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 716-194. 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 716-16.
RVV-65A-R3 | ANDREW
BSAMNT-3 Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set. Kit contains one scissor top bracket set and one bottom bracket set.
U90-A131-1X0X | Amphenol Global Search | Amphenol
Search Results for u90-a131-1x0x u95 | Amphenol Global Search | Amphenol u95-z205-xx61-341 (rohs compliant per rohs directive 2011/65/eu) optional dust cover µm of nickel on press fit tail area. 0.381-1.52 µm of matte tin over 1.27-3.81 on mating area d = with dust cover 0 = without dust cover dust cover (if ordered) shipped loose light pipe ...
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Crimp: Coupling Mechanism: Threaded: Crimp Tool: 47-10210: Export Control Classification Number: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-27. N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 082-5381.
Home Page - Amphenol PCDAmphenol PCD
Home Page - Amphenol PCDAmphenol PCD
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: Jack: IP Rating: ... N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE 082-6712-433358.
SMA Straight Crimp Jack RG-178 RG-196 50 Ohm | 132279 - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10150: Export Control Classification Number: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-21. SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square flange High Frequency 0.015 Pin 901-10513-1.
QMA PCB Through Hole Right Angle Jack 50 Ohm | 134100
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Quick Lock: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... QMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 930-139J-51S. QMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 930-120P-51S.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics